Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
3851 - 3900 of 4148 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

252BULK N/A N/A 5.234 in132.944 mm N/A 5.512 in140.005 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
252PKG N/A N/A 5.234 in132.944 mm N/A 5.512 in140.005 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
447060 N/A 44
N/A 5-1/4 in133.35 mm N/A 6.256 in158.902 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
415645 N/A 41
N/A 5-1/4 in133.35 mm N/A 6.507 in165.278 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
417262 N/A 41
N/A 5-1/4 in133.35 mm N/A 6.256 in158.902 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417262V N/A 41
N/A 5-1/4 in133.35 mm N/A 6.256 in158.902 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
455448 N/A 45
N/A 5-1/4 in133.35 mm N/A 6.256 in158.902 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
417358 N/A 41
N/A 5-1/4 in133.35 mm N/A 6.381 in162.077 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417359 N/A 41
N/A 5-1/4 in133.35 mm N/A 6.632 in168.453 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
417549 N/A 41
N/A 5-1/4 in133.35 mm N/A 6.757 in171.628 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
455104 N/A 45
N/A 5-1/4 in133.35 mm N/A 6.507 in165.278 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
370069A N/A 03
N/A 5-1/4 in133.35 mm N/A 7.386 in187.604 mm N/A 1 in25.4 mm N/A Nitrile N/A
380069A N/A 10
N/A 5-1/4 in133.35 mm N/A 7.385 in187.579 mm N/A 1.01 in25.654 mm N/A PTFE N/A
417550 N/A 41
N/A 5.312 in134.925 mm N/A 6.507 in165.278 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
432BULK N/A N/A 5.35 in135.89 mm N/A 5.9 in149.86 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
432PKG N/A N/A 5.35 in135.89 mm N/A 5.9 in149.86 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
253BULK N/A N/A 5.359 in136.119 mm N/A 5.637 in143.18 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
253PKG N/A N/A 5.359 in136.119 mm N/A 5.637 in143.18 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
415938 N/A 41
N/A 5-3/8 in136.525 mm N/A 6.632 in168.453 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
416112 N/A 41
N/A 5-3/8 in136.525 mm N/A 7.881 in200.177 mm N/A 3/4 in19.05 mm N/A Nitrile N/A CAD Icon (for items table)
3292 N/A 89
N/A 5-3/8 in136.525 mm N/A 6.882 in174.803 mm N/A 1 in25.4 mm N/A Nitrile N/A
455576 N/A 45
N/A 5-3/8 in136.525 mm N/A 6.507 in165.278 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
417551 N/A 41
N/A 5-3/8 in136.525 mm N/A 6.38 in162.052 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417554 N/A 41
N/A 5-3/8 in136.525 mm N/A 6.757 in171.628 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
710425 N/A 230
N/A 5.428 in137.871 mm N/A 6.505 in165.227 mm N/A 0.42 in10.668 mm N/A Nitrile N/A
710421 N/A 47
N/A 5.433 in138 mm N/A 5.996 in152.3 mm N/A 0.472 in12 mm N/A Nitrile N/A CAD Icon (for items table)
55357 N/A 5L
N/A 5.437 in138.1 mm N/A 6.757 in171.628 mm N/A 0.625 in15.875 mm N/A Leather N/A
433BULK N/A N/A 5.475 in139.065 mm N/A 6.025 in153.035 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
433PKG N/A N/A 5.475 in139.065 mm N/A 6.025 in153.035 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
357BULK N/A N/A 5.475 in139.065 mm N/A 5.895 in149.733 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
357PKG N/A N/A 5.475 in139.065 mm N/A 5.895 in149.733 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
254BULK N/A N/A 5.484 in139.294 mm N/A 5.762 in146.355 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
254PKG N/A N/A 5.484 in139.294 mm N/A 5.762 in146.355 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
415610 N/A 41
N/A 5.5 in139.7 mm N/A 7.007 in177.978 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
416107 N/A 41
N/A 5.5 in139.7 mm N/A 6.758 in171.653 mm N/A 0.575 in14.605 mm N/A Nitrile N/A CAD Icon (for items table)
416191 N/A 41
N/A 5.5 in139.7 mm N/A 7.133 in181.178 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
415073V N/A 41
N/A 5.5 in139.7 mm N/A 6.756 in171.602 mm N/A 0.625 in15.875 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
417254 N/A 41
N/A 5.5 in139.7 mm N/A 6.507 in165.278 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
456192 N/A 45
N/A 5.5 in139.7 mm N/A 7.507 in190.678 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
417360 N/A 41
N/A 5.5 in139.7 mm N/A 6.632 in168.453 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
417361 N/A 41
N/A 5.5 in139.7 mm N/A 6.882 in174.803 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
6872S N/A 47
N/A 5.5 in139.7 mm N/A 6.316 in160.426 mm N/A 1 1/4 in31.75 mm N/A Nitrile N/A CAD Icon (for items table)
6873S N/A 43
N/A 5.5 in139.7 mm N/A 6.505 in165.227 mm N/A 1.125 in28.575 mm N/A Nitrile N/A
476842 N/A 47
N/A 5.5 in139.7 mm N/A 6.257 in158.928 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
8635S N/A 21
N/A 5.5 in139.7 mm N/A 7.631 in193.827 mm N/A 1 1/4 in31.75 mm N/A Nitrile N/A
455073 N/A 45
N/A 5.5 in139.7 mm N/A 6.757 in171.628 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
370039A N/A 03
N/A 5.5 in139.7 mm N/A 7.444 in189.078 mm N/A 1 in25.4 mm N/A Nitrile N/A
370043A N/A 03
N/A 5.5 in139.7 mm N/A 7.132 in181.153 mm N/A 1.187 in30.15 mm N/A Nitrile N/A
370120A N/A 03
N/A 5.5 in139.7 mm N/A 7.256 in184.302 mm N/A 1.187 in30.15 mm N/A Nitrile N/A
710406 N/A 47
N/A 5.512 in140 mm N/A 6.697 in170.1 mm N/A 0.551 in14 mm N/A Nitrile N/A CAD Icon (for items table)
3851 - 3900 of 4148 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »