Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
351 - 400 of 4148 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

471645 N/A 47
N/A 0.812 in20.625 mm N/A 1.628 in41.351 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471645V N/A 47
N/A 0.812 in20.625 mm N/A 1.628 in41.351 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
470515 N/A 47
N/A 0.812 in20.625 mm N/A 1.565 in39.751 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
471231 N/A 47
N/A 0.812 in20.625 mm N/A 1.379 in35.027 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
471231V N/A 47
N/A 0.812 in20.625 mm N/A 1.379 in35.027 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471686 N/A 47
N/A 0.812 in20.625 mm N/A 1.756 in44.602 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471729 N/A 47
N/A 0.812 in20.625 mm N/A 1.878 in47.701 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
472950 N/A 47
N/A 0.812 in20.625 mm N/A 2.445 in62.103 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473412 N/A 47
N/A 0.812 in20.625 mm N/A 1.832 in46.533 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
474253 N/A 47
N/A 0.812 in20.625 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
480889 N/A 48
N/A 0.812 in20.625 mm N/A 1.316 in33.426 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
8609 N/A 47
N/A 0.812 in20.625 mm N/A 1.254 in31.852 mm N/A 0.254 in6.452 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
472452 N/A 47
N/A 0.843 in21.412 mm N/A 1.378 in35.001 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473413 N/A 47
N/A 0.843 in21.412 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
473414 N/A 47
N/A 0.843 in21.412 mm N/A 1.628 in41.351 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
473415 N/A 47
N/A 0.843 in21.412 mm N/A 1.832 in46.533 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
212BULK N/A N/A 0.859 in21.819 mm N/A 1.137 in28.88 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
212PKG N/A N/A 0.859 in21.819 mm N/A 1.137 in28.88 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
212V35 N/A N/A 0.859 in21.819 mm N/A 1.137 in28.88 mm N/A 0.139 in3.531 mm N/A Fluoro-Elastomer N/A
482069N N/A 48
N/A 0.86 in21.84 mm N/A 1.441 in36.601 mm N/A 0.25 in6.35 mm N/A Polyacrylate N/A CAD Icon (for items table)
118BULK N/A N/A 0.862 in21.895 mm N/A 1.068 in27.127 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
118PKG N/A N/A 0.862 in21.895 mm N/A 1.068 in27.127 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
020BULK N/A N/A 0.864 in21.946 mm N/A 1.004 in25.502 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
020PKG N/A N/A 0.864 in21.946 mm N/A 1.004 in25.502 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
222220 N/A 32
N/A 0.866 in22 mm N/A 1.387 in35.23 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
222238 N/A 32
N/A 0.866 in22 mm N/A 1.504 in38.2 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
222240 N/A 35
N/A 0.866 in22 mm N/A 1.584 in40.23 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
222270 N/A 35
N/A 0.866 in22 mm N/A 1.859 in47.23 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
6022030 N/A N/A 0.866 in22 mm N/A 1.102 in28 mm N/A 0.118 in3 mm N/A Nitrile N/A
440131 N/A 44
N/A 0.875 in22.225 mm N/A 1.379 in35.027 mm N/A 0.187 in4.75 mm N/A Nitrile N/A CAD Icon (for items table)
340413 N/A 34
N/A 0.875 in22.225 mm N/A 1.316 in33.426 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
340483 N/A 34
N/A 0.875 in22.225 mm N/A 1.256 in31.902 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
340850 N/A 34
N/A 0.875 in22.225 mm N/A 1.193 in30.302 mm N/A 0.187 in4.75 mm N/A Nitrile N/A CAD Icon (for items table)
353132 N/A 35
N/A 0.875 in22.225 mm N/A 1.314 in33.376 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
240733 N/A 24
N/A 0.875 in22.225 mm N/A 1.135 in28.829 mm N/A 0.125 in3.175 mm N/A Nitrile N/A
254287 N/A 25
N/A 0.875 in22.225 mm N/A 1.255 in31.877 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471570 N/A 47
N/A 0.875 in22.225 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471570V N/A 47
N/A 0.875 in22.225 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471633 N/A 47
N/A 0.875 in22.225 mm N/A 1.581 in40.157 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471646 N/A 47
N/A 0.875 in22.225 mm N/A 1.628 in41.351 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
470398 N/A 47
N/A 0.875 in22.225 mm N/A 1.378 in35.001 mm N/A 0.406 in10.312 mm N/A Nitrile N/A CAD Icon (for items table)
470567 N/A 47
N/A 0.875 in22.225 mm N/A 1.379 in35.027 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
470567N N/A 47
N/A 0.875 in22.225 mm N/A 1.379 in35.027 mm N/A 0.312 in7.925 mm N/A Polyacrylate N/A CAD Icon (for items table)
470590 N/A 47
N/A 0.875 in22.225 mm N/A 1.756 in44.602 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
470645 N/A 47
N/A 0.875 in22.225 mm N/A 2.004 in50.902 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
470680 N/A 47
N/A 0.875 in22.225 mm N/A 1.503 in38.176 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
471137 N/A 47
N/A 0.875 in22.225 mm N/A 1.832 in46.533 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
471267 N/A 47
N/A 0.875 in22.225 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471267H N/A 47
N/A 0.875 in22.225 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Silicone N/A CAD Icon (for items table)
471267V N/A 47
N/A 0.875 in22.225 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
351 - 400 of 4148 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »