Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
2276 - 2300 of 4148 | Results Per Page | View | Unit of Measure
« 91 92 93 94 95 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710365 N/A 46
N/A 2 in50.8 mm N/A 2.725 in69.215 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
710447 N/A 47
N/A 2 in50.8 mm N/A 2.7500 in69.850 mm N/A 0.369 in9.373 mm N/A Polyacrylate N/A
714654 N/A 47
N/A 2 in50.8 mm N/A 3.003 in76.276 mm N/A 0.438 in11.125 mm N/A Polyacrylate N/A
710640 N/A 62
N/A 2 in50.8 mm N/A 2.631 in66.827 mm N/A 0.264 in6.706 mm N/A Polyacrylate N/A
8139 N/A N/A 2 in50.8 mm N/A 2.971 in75.463 mm N/A 0.25 in6.35 mm N/A Felt N/A
8871 N/A 286
N/A 2 in50.8 mm N/A 2.566 in65.176 mm N/A 0.22 in5.588 mm N/A Nitrile N/A
9015S N/A 44
N/A 2 in50.8 mm N/A 2.565 in65.151 mm N/A 0.549 in13.945 mm N/A Nitrile N/A
9406S N/A 279
N/A 2 in50.8 mm N/A 2.629 in66.777 mm N/A 0.285 in7.239 mm N/A Nitrile N/A
40085S N/A 4S
N/A 2 in50.8 mm N/A 3.001 in76.225 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
40301S N/A 4S
N/A 2 in50.8 mm N/A 3.005 in76.327 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
40360S N/A 4S
N/A 2 in50.8 mm N/A 2.69 in68.326 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
40389S N/A 4S
N/A 2 in50.8 mm N/A 2.754 in69.952 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
40401 N/A 4L
N/A 2 in50.8 mm N/A 2.506 in63.652 mm N/A 0.25 in6.35 mm N/A Leather N/A
40410S N/A 4S
N/A 2 in50.8 mm N/A 2.627 in66.726 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
410085 N/A 41
N/A 2 in50.8 mm N/A 3.001 in76.225 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
410085N N/A 41
N/A 2 in50.8 mm N/A 3.001 in76.225 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A
410102 N/A 41
N/A 2 in50.8 mm N/A 3.376 in85.75 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
455253 N/A 45
N/A 2 in50.8 mm N/A 3.5480 in90.119 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
352541 N/A 35
N/A 2 in50.8 mm N/A 2.508 in63.703 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
412027 N/A 41
N/A 2 in50.8 mm N/A 3.256 in82.702 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
412028 N/A 41
N/A 2 in50.8 mm N/A 3.355 in85.217 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
412725 N/A 41
N/A 2 in50.8 mm N/A 3.155 in80.137 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
5M289 N/A N/A 2 in50.8 mm N/A 2.746 in69.748 mm N/A 0.438 in11.125 mm N/A Felt N/A
5M403 N/A N/A 2 in50.8 mm N/A 3.129 in79.477 mm N/A 0.5 in13 mm N/A Felt N/A
797739 N/A N/A 2 in50.8 mm N/A 2.506 in63.6524 mm N/A 0.281 in7.1374 mm N/A Nitrile N/A
2276 - 2300 of 4148 | Results Per Page | View | Unit of Measure
« 91 92 93 94 95 »