Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
350156 |
Seal Type
N/A 35 |
Shaft Size N/A 0.375 in9.525 mm | Outer Diameter N/A 0.883 in22.428 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile | CAD N/A |
710781 |
Seal Type
N/A 32 |
Shaft Size N/A 0.378 in9.601 mm | Outer Diameter N/A 0.67 in17.018 mm | Overall Width N/A 0.138 in3.505 mm | Material N/A Nitrile | CAD N/A |
221040 |
Seal Type
N/A 35 |
Shaft Size N/A 0.394 in10 mm | Outer Diameter N/A 0.756 in19.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
710762 |
Seal Type
N/A 32 |
Shaft Size N/A 0.394 in10 mm | Outer Diameter N/A 0.717 in18.2 mm | Overall Width N/A 0.197 in5 mm | Material N/A Ethylene-Acrylic | CAD N/A |
710780 |
Seal Type
N/A 32 |
Shaft Size N/A 0.394 in10 mm | Outer Diameter N/A 0.713 in18.1 mm | Overall Width N/A 0.197 in5 mm | Material N/A Polyacrylate | CAD N/A |
6010020 | Seal Type N/A | Shaft Size N/A 0.394 in10 mm | Outer Diameter N/A 0.551 in14 mm | Overall Width N/A 0.079 in2 mm | Material N/A Nitrile | CAD N/A |
6019025 | Seal Type N/A | Shaft Size N/A 0.394 in10 mm | Outer Diameter N/A 0.945 in24 mm | Overall Width N/A 0.098 in2.5 mm | Material N/A Nitrile | CAD N/A |
4701N |
Seal Type
N/A 49 |
Shaft Size N/A 0.408 in10.363 mm | Outer Diameter N/A 1.008 in25.603 mm | Overall Width N/A 0.208 in5.283 mm | Material N/A Polyacrylate | CAD N/A |
111BULK | Seal Type N/A | Shaft Size N/A 0.424 in10.77 mm | Outer Diameter N/A 0.63 in16.002 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
111PKG | Seal Type N/A | Shaft Size N/A 0.424 in10.77 mm | Outer Diameter N/A 0.63 in16.002 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
111V35 | Seal Type N/A | Shaft Size N/A 0.424 in10.77 mm | Outer Diameter N/A 0.63 in16.002 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Fluoro-Elastomer | CAD N/A |
013BULK | Seal Type N/A | Shaft Size N/A 0.426 in10.82 mm | Outer Diameter N/A 0.566 in14.376 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
013PKG | Seal Type N/A | Shaft Size N/A 0.426 in10.82 mm | Outer Diameter N/A 0.566 in14.376 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
221122 |
Seal Type
N/A 35 |
Shaft Size N/A 0.433 in11 mm | Outer Diameter N/A 0.875 in22.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
710545 |
Seal Type
N/A 31 |
Shaft Size N/A 0.433 in11 mm | Outer Diameter N/A 0.754 in19.15 mm | Overall Width N/A 0.197 in5 mm | Material N/A Polyacrylate | CAD N/A |
240470 |
Seal Type
N/A 24 |
Shaft Size N/A 0.437 in11.1 mm | Outer Diameter N/A 0.885 in22.479 mm | Overall Width N/A 0.175 in4.445 mm | Material N/A Nitrile | CAD N/A |
470199 |
Seal Type
N/A 47 |
Shaft Size N/A 0.437 in11.1 mm | Outer Diameter N/A 1.003 in25.476 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile | CAD N/A |
474277 |
Seal Type
N/A 47 |
Shaft Size N/A 0.437 in11.1 mm | Outer Diameter N/A 1.128 in28.651 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
472810 |
Seal Type
N/A 47 |
Shaft Size N/A 0.437 in11.1 mm | Outer Diameter N/A 0.88 in22.352 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
6863S |
Seal Type
N/A 35 |
Shaft Size N/A 0.437 in11.1 mm | Outer Diameter N/A 1.007 in25.578 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
343101 |
Seal Type
N/A 34 |
Shaft Size N/A 0.437 in11.1 mm | Outer Diameter N/A 0.633 in16.078 mm | Overall Width N/A 0.125 in3.175 mm | Material N/A Nitrile | CAD N/A |
487512 |
Seal Type
N/A 48 |
Shaft Size N/A 0.438 in11.1252 mm | Outer Diameter N/A 1.003 in25.4762 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer | CAD N/A |
710643 | Seal Type N/A | Shaft Size N/A 0.463 in11.76 mm | Outer Diameter N/A 0.744 in18.898 mm | Overall Width N/A 0.232 in5.893 mm | Material N/A Ethylene-Acrylic | CAD N/A |
470004 |
Seal Type
N/A 47 |
Shaft Size N/A 0.468 in11.887 mm | Outer Diameter N/A 1.126 in28.6 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile | CAD N/A |
320457 |
Seal Type
N/A 32 |
Shaft Size N/A 0.472 in11.989 mm | Outer Diameter N/A 1.006 in25.552 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile | CAD N/A |