Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
219PKG | Seal Type N/A | Shaft Size N/A 1.296 in32.918 mm | Outer Diameter N/A 1.574 in39.98 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
219V35 | Seal Type N/A | Shaft Size N/A 1.296 in32.918 mm | Outer Diameter N/A 1.574 in39.98 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Fluoro-Elastomer | CAD N/A |
220818 |
Seal Type
N/A 32 |
Shaft Size N/A 0.315 in8 mm | Outer Diameter N/A 0.717 in18.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
220860 |
Seal Type
N/A 35 |
Shaft Size N/A 0.315 in8 mm | Outer Diameter N/A 0.638 in16.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
220918 |
Seal Type
N/A 35 |
Shaft Size N/A 0.354 in9 mm | Outer Diameter N/A 0.717 in18.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
220BULK | Seal Type N/A | Shaft Size N/A 1.359 in34.519 mm | Outer Diameter N/A 1.637 in41.58 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
220PKG | Seal Type N/A | Shaft Size N/A 1.359 in34.519 mm | Outer Diameter N/A 1.637 in41.58 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
220V35 | Seal Type N/A | Shaft Size N/A 1.359 in34.519 mm | Outer Diameter N/A 1.637 in41.58 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Fluoro-Elastomer | CAD N/A |
221040 |
Seal Type
N/A 35 |
Shaft Size N/A 0.394 in10 mm | Outer Diameter N/A 0.756 in19.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
221122 |
Seal Type
N/A 35 |
Shaft Size N/A 0.433 in11 mm | Outer Diameter N/A 0.875 in22.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
221207 |
Seal Type
N/A 35 |
Shaft Size N/A 0.472 in12 mm | Outer Diameter N/A 0.876 in22.25 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
221410 |
Seal Type
N/A 35 |
Shaft Size N/A 0.551 in14 mm | Outer Diameter N/A 0.954 in24.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
221510 |
Seal Type
N/A 32 |
Shaft Size N/A 0.591 in15 mm | Outer Diameter N/A 0.994 in25.25 mm | Overall Width N/A 0.236 in6 mm | Material N/A Polyacrylate | CAD N/A |
221540 |
Seal Type
N/A 35 |
Shaft Size N/A 0.591 in15 mm | Outer Diameter N/A 1.19 in30.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
221607 |
Seal Type
N/A 35 |
Shaft Size N/A 0.63 in16 mm | Outer Diameter N/A 1.071 in27.2 mm | Overall Width N/A 0.551 in14 mm | Material N/A Polyacrylate | CAD N/A |
221610 |
Seal Type
N/A 32 |
Shaft Size N/A 0.63 in16 mm | Outer Diameter N/A 1.111 in28.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Polyacrylate | CAD N/A |
221620 |
Seal Type
N/A 35 |
Shaft Size N/A 0.63 in16 mm | Outer Diameter N/A 1.19 in30.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
221710 |
Seal Type
N/A 35 |
Shaft Size N/A 0.669 in17 mm | Outer Diameter N/A 1.111 in28.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Polyacrylate | CAD N/A |
221720 |
Seal Type
N/A 32 |
Shaft Size N/A 0.669 in17 mm | Outer Diameter N/A 1.19 in30.23 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile | CAD N/A |
221730 |
Seal Type
N/A 35 |
Shaft Size N/A 0.669 in17 mm | Outer Diameter N/A 1.269 in32.22 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
221735 |
Seal Type
N/A 35 |
Shaft Size N/A 0.669 in17 mm | Outer Diameter N/A 1.385 in35.18 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
2218 |
Seal Type
N/A 47 |
Shaft Size N/A 3.75 in95.25 mm | Outer Diameter N/A 4.756 in120.802 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Silicone | CAD N/A |
221820 |
Seal Type
N/A 32 |
Shaft Size N/A 0.709 in18 mm | Outer Diameter N/A 1.189 in30.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Polyacrylate | CAD N/A |
221830 |
Seal Type
N/A 35 |
Shaft Size N/A 0.709 in18 mm | Outer Diameter N/A 1.269 in32.22 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile | CAD N/A |
221920 |
Seal Type
N/A 32 |
Shaft Size N/A 0.748 in19 mm | Outer Diameter N/A 1.189 in30.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |