Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
151 - 175 of 4148 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Sort by
N/A N/A 0.737 in18.72 mm N/A 0.943 in23.952 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
N/A N/A 0.737 in18.72 mm N/A 0.943 in23.952 mm N/A 0.103 in2.616 mm N/A Fluoro-Elastomer N/A
N/A 32
N/A 1.378 in35 mm N/A 1.866 in47.4 mm N/A 0.276 in7 mm N/A Silicone N/A CAD
N/A 40
N/A 1.378 in35 mm N/A 2.648 in67.27 mm N/A 0.472 in12 mm N/A Polyacrylate N/A
N/A 32
N/A 1.496 in38 mm N/A 2.057 in52.25 mm N/A 0.335 in8.5 mm N/A Nitrile N/A CAD
N/A 32
N/A 1.496 in38 mm N/A 2.293 in58.25 mm N/A 0.433 in11 mm N/A Nitrile N/A CAD
N/A N/A 1.496 in38 mm N/A 2.57 in65.27 mm N/A 0.472 in12 mm N/A Polyacrylate N/A
N/A 32
N/A 1.496 in38 mm N/A 2.924 in74.27 mm N/A 0.433 in11 mm N/A Polyacrylate N/A CAD
N/A N/A 0.799 in20.295 mm N/A 1.005 in25.527 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
N/A N/A 0.799 in20.295 mm N/A 1.005 in25.527 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
N/A 32
N/A 1.614 in41 mm N/A 2.177 in55.29 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD
N/A 34
N/A 1.693 in43 mm N/A 2.175 in55.25 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD
N/A 34
N/A 1.89 in48 mm N/A 2.451 in62.25 mm N/A 0.236 in6 mm N/A Nitrile N/A CAD
N/A N/A 0.862 in21.895 mm N/A 1.068 in27.127 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
N/A N/A 0.862 in21.895 mm N/A 1.068 in27.127 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
N/A 47
N/A 1.496 in38 mm N/A 2.057 in52.25 mm N/A 0.236 in6 mm N/A Nitrile N/A CAD
N/A N/A N/A N/A N/A N/A
N/A N/A 0.924 in23.47 mm N/A 1.13 in28.702 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
N/A N/A 0.924 in23.47 mm N/A 1.13 in28.702 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
N/A 49
N/A 2.165 in55 mm N/A 2.917 in74.1 mm N/A 0.362 in9.2 mm N/A Nitrile N/A CAD
N/A 32
N/A 1.89 in48 mm N/A 2.847 in72.31 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD
N/A 35
N/A 1.969 in50 mm N/A 2.572 in65.33 mm N/A 0.335 in8.5 mm N/A Nitrile N/A CAD
N/A N/A 0.987 in25.07 mm N/A 1.193 in30.302 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
N/A N/A 0.987 in25.07 mm N/A 1.193 in30.302 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
N/A 47
N/A 1.575 in40 mm N/A 2.13 in54.1 mm N/A 0.217 in5.5 mm N/A Polyacrylate N/A CAD
151 - 175 of 4148 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »