Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
471535 |
Seal Type
N/A 47 |
Shaft Size N/A 0.562 in14.275 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
471538 |
Seal Type
N/A 47 |
Shaft Size N/A 0.687 in17.45 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
471539 |
Seal Type
N/A 47 |
Shaft Size N/A 0.812 in20.625 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
450431 |
Seal Type
N/A 45 |
Shaft Size N/A 0.812 in20.625 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile | CAD N/A |
470141 |
Seal Type
N/A 47 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile | CAD N/A |
470506 |
Seal Type
N/A 47 |
Shaft Size N/A 0.718 in18.237 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile | CAD N/A |
470601 |
Seal Type
N/A 47 |
Shaft Size N/A 0.781 in19.837 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
470954 |
Seal Type
N/A 47 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
470954V |
Seal Type
N/A 47 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer | CAD N/A |
471264 |
Seal Type
N/A 47 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
471264V |
Seal Type
N/A 47 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer | CAD N/A |
6835S |
Seal Type
N/A 33 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile | CAD N/A |
6847S | Seal Type N/A | Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.536 in13.614 mm | Material N/A Nitrile | CAD N/A |
473405 |
Seal Type
N/A 47 |
Shaft Size N/A 0.593 in15.062 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile | CAD N/A |
480954 |
Seal Type
N/A 48 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
480954V |
Seal Type
N/A 48 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer | CAD N/A |
481537 |
Seal Type
N/A 48 |
Shaft Size N/A 0.656 in16.662 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
50445 |
Seal Type
N/A 5L |
Shaft Size N/A 0.312 in7.925 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Leather | CAD N/A |
712014 | Seal Type N/A | Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile | CAD N/A |
712027 | Seal Type N/A | Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
7840S |
Seal Type
N/A 31 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
8609 |
Seal Type
N/A 47 |
Shaft Size N/A 0.812 in20.625 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.254 in6.452 mm | Material N/A Fluoro-Elastomer | CAD N/A |
8773S |
Seal Type
N/A 25 |
Shaft Size N/A 0.687 in17.45 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
41264S |
Seal Type
N/A 4S |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
024BULK | Seal Type N/A | Shaft Size N/A 1.114 in28.296 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |