Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
220860 |
Seal Type
N/A 35 |
Shaft Size N/A 0.315 in8 mm | Outer Diameter N/A 0.638 in16.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
6008020 | Seal Type N/A | Shaft Size N/A 0.315 in8 mm | Outer Diameter N/A 0.472 in12 mm | Overall Width N/A 0.079 in2 mm | Material N/A Nitrile | CAD N/A |
6017025 | Seal Type N/A | Shaft Size N/A 0.315 in8 mm | Outer Diameter N/A 0.866 in22 mm | Overall Width N/A 0.098 in2.5 mm | Material N/A Nitrile | CAD N/A |
220918 |
Seal Type
N/A 35 |
Shaft Size N/A 0.354 in9 mm | Outer Diameter N/A 0.717 in18.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
110BULK | Seal Type N/A | Shaft Size N/A 0.362 in9.195 mm | Outer Diameter N/A 0.568 in14.427 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
110PKG | Seal Type N/A | Shaft Size N/A 0.362 in9.195 mm | Outer Diameter N/A 0.568 in14.427 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
110V35 | Seal Type N/A | Shaft Size N/A 0.362 in9.195 mm | Outer Diameter N/A 0.568 in14.427 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Fluoro-Elastomer | CAD N/A |
012BULK | Seal Type N/A | Shaft Size N/A 0.364 in9.246 mm | Outer Diameter N/A 0.504 in12.802 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
012PKG | Seal Type N/A | Shaft Size N/A 0.364 in9.246 mm | Outer Diameter N/A 0.504 in12.802 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
012V35 | Seal Type N/A | Shaft Size N/A 0.364 in9.246 mm | Outer Diameter N/A 0.504 in12.802 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Fluoro-Elastomer | CAD N/A |
330385 |
Seal Type
N/A 33 |
Shaft Size N/A 0.375 in9.525 mm | Outer Diameter N/A 0.754 in19.152 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
340385 |
Seal Type
N/A 34 |
Shaft Size N/A 0.375 in9.525 mm | Outer Diameter N/A 0.756 in19.202 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
340827 |
Seal Type
N/A 34 |
Shaft Size N/A 0.375 in9.525 mm | Outer Diameter N/A 0.568 in14.427 mm | Overall Width N/A 0.125 in3.175 mm | Material N/A Nitrile | CAD N/A |
240385 |
Seal Type
N/A 24 |
Shaft Size N/A 0.375 in9.525 mm | Outer Diameter N/A 0.76 in19.304 mm | Overall Width N/A 0.175 in4.445 mm | Material N/A Nitrile | CAD N/A |
471103 |
Seal Type
N/A 47 |
Shaft Size N/A 0.375 in9.525 mm | Outer Diameter N/A 1.004 in25.502 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
473096 |
Seal Type
N/A 47 |
Shaft Size N/A 0.375 in9.525 mm | Outer Diameter N/A 0.88 in22.352 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
50197S |
Seal Type
N/A 5S |
Shaft Size N/A 0.375 in9.525 mm | Outer Diameter N/A 1.003 in25.476 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile | CAD N/A |
311189 |
Seal Type
N/A 31 |
Shaft Size N/A 0.375 in9.525 mm | Outer Diameter N/A 0.691 in17.551 mm | Overall Width N/A 0.156 in3.962 mm | Material N/A Nitrile | CAD N/A |
350156 |
Seal Type
N/A 35 |
Shaft Size N/A 0.375 in9.525 mm | Outer Diameter N/A 0.883 in22.428 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile | CAD N/A |
710781 |
Seal Type
N/A 32 |
Shaft Size N/A 0.378 in9.601 mm | Outer Diameter N/A 0.67 in17.018 mm | Overall Width N/A 0.138 in3.505 mm | Material N/A Nitrile | CAD N/A |
221040 |
Seal Type
N/A 35 |
Shaft Size N/A 0.394 in10 mm | Outer Diameter N/A 0.756 in19.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
710762 |
Seal Type
N/A 32 |
Shaft Size N/A 0.394 in10 mm | Outer Diameter N/A 0.717 in18.2 mm | Overall Width N/A 0.197 in5 mm | Material N/A Ethylene-Acrylic | CAD N/A |
710780 |
Seal Type
N/A 32 |
Shaft Size N/A 0.394 in10 mm | Outer Diameter N/A 0.713 in18.1 mm | Overall Width N/A 0.197 in5 mm | Material N/A Polyacrylate | CAD N/A |
6010020 | Seal Type N/A | Shaft Size N/A 0.394 in10 mm | Outer Diameter N/A 0.551 in14 mm | Overall Width N/A 0.079 in2 mm | Material N/A Nitrile | CAD N/A |
6019025 | Seal Type N/A | Shaft Size N/A 0.394 in10 mm | Outer Diameter N/A 0.945 in24 mm | Overall Width N/A 0.098 in2.5 mm | Material N/A Nitrile | CAD N/A |