Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
410119 |
Seal Type
N/A 41 |
Shaft Size N/A 0.5 in12.7 mm | Outer Diameter N/A 1.003 in25.476 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile | CAD N/A |
342613 |
Seal Type
N/A 34 |
Shaft Size N/A 0.5 in12.7 mm | Outer Diameter N/A 0.881 in22.377 mm | Overall Width N/A 0.125 in3.175 mm | Material N/A Nitrile | CAD N/A |
342614 |
Seal Type
N/A 34 |
Shaft Size N/A 0.5 in12.7 mm | Outer Diameter N/A 0.881 in22.377 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
342805 |
Seal Type
N/A 34 |
Shaft Size N/A 0.5 in12.7 mm | Outer Diameter N/A 0.693 in17.602 mm | Overall Width N/A 0.093 in2.362 mm | Material N/A Nitrile | CAD N/A |
477732 |
Seal Type
N/A 47 |
Shaft Size N/A 0.5 in12.7 mm | Outer Diameter N/A 0.879 in22.3266 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer | CAD N/A |
471530 |
Seal Type
N/A 47 |
Shaft Size N/A 0.531 in13.487 mm | Outer Diameter N/A 1.128 in28.651 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile | CAD N/A |
113BULK | Seal Type N/A | Shaft Size N/A 0.549 in13.945 mm | Outer Diameter N/A 0.755 in19.177 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
113PKG | Seal Type N/A | Shaft Size N/A 0.549 in13.945 mm | Outer Diameter N/A 0.755 in19.177 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
113V35 | Seal Type N/A | Shaft Size N/A 0.549 in13.945 mm | Outer Diameter N/A 0.755 in19.177 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Fluoro-Elastomer | CAD N/A |
473546 |
Seal Type
N/A 47 |
Shaft Size N/A 0.551 in13.995 mm | Outer Diameter N/A 1.004 in25.502 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile | CAD N/A |
015BULK | Seal Type N/A | Shaft Size N/A 0.551 in13.995 mm | Outer Diameter N/A 0.691 in17.551 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
015PKG | Seal Type N/A | Shaft Size N/A 0.551 in13.995 mm | Outer Diameter N/A 0.691 in17.551 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
221410 |
Seal Type
N/A 35 |
Shaft Size N/A 0.551 in14 mm | Outer Diameter N/A 0.954 in24.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
710116 |
Seal Type
N/A 32 |
Shaft Size N/A 0.551 in14 mm | Outer Diameter N/A 0.992 in25.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Polyacrylate | CAD N/A |
710820 |
Seal Type
N/A 32 |
Shaft Size N/A 0.551 in14 mm | Outer Diameter N/A 0.992 in25.2 mm | Overall Width N/A 0.748 in19 mm | Material N/A Polyacrylate | CAD N/A |
710782 |
Seal Type
N/A 32 |
Shaft Size N/A 0.551 in14 mm | Outer Diameter N/A 1.031 in26.2 mm | Overall Width N/A 0.484 in12.3 mm | Material N/A Nitrile | CAD N/A |
471535 |
Seal Type
N/A 47 |
Shaft Size N/A 0.562 in14.275 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
471551 |
Seal Type
N/A 47 |
Shaft Size N/A 0.562 in14.275 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
450536 |
Seal Type
N/A 45 |
Shaft Size N/A 0.562 in14.275 mm | Outer Diameter N/A 1.25 in31.75 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile | CAD N/A |
471281 |
Seal Type
N/A 47 |
Shaft Size N/A 0.562 in14.275 mm | Outer Diameter N/A 1.128 in28.651 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
472705 |
Seal Type
N/A 47 |
Shaft Size N/A 0.562 in14.275 mm | Outer Diameter N/A 1.004 in25.502 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
472705V |
Seal Type
N/A 47 |
Shaft Size N/A 0.562 in14.275 mm | Outer Diameter N/A 1.004 in25.502 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer | CAD N/A |
718610 |
Seal Type
N/A 47 |
Shaft Size N/A 0.562 in14.275 mm | Outer Diameter N/A 1.008 in25.603 mm | Overall Width N/A 0.254 in6.452 mm | Material N/A Polyacrylate | CAD N/A |
313156 |
Seal Type
N/A 31 |
Shaft Size N/A 0.562 in14.275 mm | Outer Diameter N/A 0.814 in20.676 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Polyacrylate | CAD N/A |
314259 |
Seal Type
N/A 31 |
Shaft Size N/A 0.562 in14.275 mm | Outer Diameter N/A 0.879 in22.327 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |