Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
6547 |
Seal Type
N/A 201 |
Shaft Size N/A 1.875 in47.625 mm | Outer Diameter N/A 3.001 in76.225 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Leather | CAD N/A |
51083 |
Seal Type
N/A 5L |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.756 in44.602 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Leather | CAD N/A |
5109 | Seal Type N/A | Shaft Size N/A 2.496 in63.398 mm | Outer Diameter N/A 3.248 in82.499 mm | Overall Width N/A 0.485 in12.319 mm | Material N/A Nitrile | CAD N/A |
5111S | Seal Type N/A | Shaft Size N/A 2.63 in66.8 mm | Outer Diameter N/A 3.245 in82.423 mm | Overall Width N/A 0.215 in5.461 mm | Material N/A Nitrile | CAD N/A |
5112S | Seal Type N/A | Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.442 in62.027 mm | Overall Width N/A 3.13 in79.502 mm | Material N/A Nitrile | CAD N/A |
5113 |
Seal Type
N/A 203 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.749 in69.825 mm | Overall Width N/A 0.23 in5.842 mm | Material N/A Nitrile | CAD N/A |
5121 |
Seal Type
N/A 281 |
Shaft Size N/A 1.94 in49.276 mm | Outer Diameter N/A 2.626 in66.7 mm | Overall Width N/A 0.255 in6.477 mm | Material N/A Nitrile | CAD N/A |
5123 |
Seal Type
N/A 280 |
Shaft Size N/A 2.562 in65.075 mm | Outer Diameter N/A 3.095 in78.613 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile | CAD N/A |
5126 |
Seal Type
N/A 74 |
Shaft Size N/A 1.875 in47.625 mm | Outer Diameter N/A 2.817 in71.552 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile | CAD N/A |
5131 | Seal Type N/A | Shaft Size N/A 1.318 in33.477 mm | Outer Diameter N/A 2.286 in58.064 mm | Overall Width N/A 0.906 in23.012 mm | Material N/A Nitrile | CAD N/A |
51322 |
Seal Type
N/A 5S |
Shaft Size N/A 1.365 in34.671 mm | Outer Diameter N/A 2.085 in52.959 mm | Overall Width N/A 0.435 in11.049 mm | Material N/A Nitrile | CAD N/A |
55028 |
Seal Type
N/A 5L |
Shaft Size N/A 3.562 in90.475 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Leather | CAD N/A |
55030 |
Seal Type
N/A 5L |
Shaft Size N/A 3.687 in93.65 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Leather | CAD N/A |
55078S |
Seal Type
N/A 5S |
Shaft Size N/A 9.75 in247.65 mm | Outer Diameter N/A 11.26 in286.004 mm | Overall Width N/A 3/4 in19.05 mm | Material N/A Nitrile | CAD N/A |
55238 |
Seal Type
N/A 5L |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Leather | CAD N/A |
55337 |
Seal Type
N/A 5L |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.881 in98.577 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Leather | CAD N/A |
55353 |
Seal Type
N/A 5L |
Shaft Size N/A 3.625 in92.075 mm | Outer Diameter N/A 4.844 in123.038 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Leather | CAD N/A |
55357 |
Seal Type
N/A 5L |
Shaft Size N/A 5.437 in138.1 mm | Outer Diameter N/A 6.757 in171.628 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Leather | CAD N/A |
55419 |
Seal Type
N/A 5L |
Shaft Size N/A 3.437 in87.3 mm | Outer Diameter N/A 4.506 in114.452 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Leather | CAD N/A |
55469 |
Seal Type
N/A 5L |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 3.94 in100.076 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile | CAD N/A |
55524 |
Seal Type
N/A 5L |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 4.008 in101.803 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Leather | CAD N/A |
55548 |
Seal Type
N/A 5L |
Shaft Size N/A 3 in76.2 mm | Outer Diameter N/A 4.631 in117.627 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Leather | CAD N/A |
55563 |
Seal Type
N/A 5S |
Shaft Size N/A 3.25 in82.55 mm | Outer Diameter N/A 4.008 in101.803 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A PTFE | CAD N/A |
5727 |
Seal Type
N/A 205 |
Shaft Size N/A 1.625 in41.275 mm | Outer Diameter N/A 2.727 in69.266 mm | Overall Width N/A 0.406 in10.312 mm | Material N/A Felt | CAD N/A |
5756 |
Seal Type
N/A 29 |
Shaft Size N/A 2.062 in52.375 mm | Outer Diameter N/A 3.156 in80.162 mm | Overall Width N/A 0.24 in6.096 mm | Material N/A Felt | CAD N/A |