Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
5778 |
Seal Type
N/A 72 |
Shaft Size N/A 1.552 in39.421 mm | Outer Diameter N/A 3.165 in80.391 mm | Overall Width N/A 0.645 in16.383 mm | Material N/A Polyacrylate | CAD N/A |
6815 |
Seal Type
N/A 286 |
Shaft Size N/A 1.94 in49.276 mm | Outer Diameter N/A 2.505 in63.627 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
6818 |
Seal Type
N/A 71 |
Shaft Size N/A 1.739 in44.171 mm | Outer Diameter N/A 3.008 in76.403 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile | CAD N/A |
6832S |
Seal Type
N/A 204 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.942 in49.327 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile | CAD N/A |
6835S |
Seal Type
N/A 33 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile | CAD N/A |
6840S |
Seal Type
N/A 4S |
Shaft Size N/A 1.73 in43.94 mm | Outer Diameter N/A 2.34 in59.436 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
6847S | Seal Type N/A | Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.536 in13.614 mm | Material N/A Nitrile | CAD N/A |
6859S |
Seal Type
N/A 33 |
Shaft Size N/A 1.247 in31.674 mm | Outer Diameter N/A 1.691 in42.951 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile | CAD N/A |
6873S |
Seal Type
N/A 43 |
Shaft Size N/A 5.5 in139.7 mm | Outer Diameter N/A 6.505 in165.227 mm | Overall Width N/A 1.125 in28.575 mm | Material N/A Nitrile | CAD N/A |
6879H |
Seal Type
N/A 33 |
Shaft Size N/A 2.125 in53.975 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Silicone | CAD N/A |
6906S |
Seal Type
N/A 204 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.972 in50.089 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile | CAD N/A |
6930 |
Seal Type
N/A 21 |
Shaft Size N/A 1.812 in46.025 mm | Outer Diameter N/A 4.128 in104.851 mm | Overall Width N/A 0.746 in18.948 mm | Material N/A Leather | CAD N/A |
6949S |
Seal Type
N/A 274 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.88 in73.152 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile | CAD N/A |
6960 |
Seal Type
N/A 4L |
Shaft Size N/A 1.83 in46.48 mm | Outer Diameter N/A 2.574 in65.38 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Leather | CAD N/A |
6985 |
Seal Type
N/A 29 |
Shaft Size N/A 1.875 in47.625 mm | Outer Diameter N/A 2.633 in66.878 mm | Overall Width N/A 0.347 in8.814 mm | Material N/A Felt | CAD N/A |
6988H |
Seal Type
N/A 33 |
Shaft Size N/A 1.937 in49.2 mm | Outer Diameter N/A 2.69 in68.326 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Silicone | CAD N/A |
4739 |
Seal Type
N/A 282 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.565 in65.151 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
4740 |
Seal Type
N/A 282 |
Shaft Size N/A 2.18 in55.372 mm | Outer Diameter N/A 3.004 in76.302 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
4741 |
Seal Type
N/A 79 |
Shaft Size N/A 2.2 in55.88 mm | Outer Diameter N/A 3.028 in76.911 mm | Overall Width N/A 0.422 in10.719 mm | Material N/A Fluoro-Elastomer | CAD N/A |
6575S |
Seal Type
N/A 200 |
Shaft Size N/A 2.474 in62.84 mm | Outer Diameter N/A 3.5480 in90.119 mm | Overall Width N/A 0.285 in7.239 mm | Material N/A Nitrile | CAD N/A |
6584S |
Seal Type
N/A 74 |
Shaft Size N/A 3.25 in82.55 mm | Outer Diameter N/A 4.507 in114.478 mm | Overall Width N/A 0.718 in18.237 mm | Material N/A Nitrile | CAD N/A |
6590S |
Seal Type
N/A 204 |
Shaft Size N/A 2.093 in53.162 mm | Outer Diameter N/A 2.721 in69.113 mm | Overall Width N/A 0.406 in10.312 mm | Material N/A Nitrile | CAD N/A |
6612S | Seal Type N/A | Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 5.258 in133.553 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile | CAD N/A |
6626S |
Seal Type
N/A 4S |
Shaft Size N/A 2.125 in53.975 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile | CAD N/A |
6638S | Seal Type N/A | Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.848 in123.139 mm | Overall Width N/A 7/8 in22.225 mm | Material N/A Nitrile | CAD N/A |