Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
6643S |
Seal Type
N/A 52 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 6.22 in157.988 mm | Overall Width N/A 0.7 in17.78 mm | Material N/A Nitrile | CAD N/A |
6644 |
Seal Type
N/A 5L |
Shaft Size N/A 3.125 in79.375 mm | Outer Diameter N/A 4.567 in116.002 mm | Overall Width N/A 0.76 in19.304 mm | Material N/A Leather | CAD N/A |
6649 |
Seal Type
N/A 52 |
Shaft Size N/A 3.125 in79.375 mm | Outer Diameter N/A 8.257 in209.728 mm | Overall Width N/A 0.571 in14.503 mm | Material N/A Nitrile | CAD N/A |
6663S |
Seal Type
N/A 89 |
Shaft Size N/A 4 3/4 in120.65 mm | Outer Diameter N/A 6.6250 in168.275 mm | Overall Width N/A 1.141 in28.981 mm | Material N/A Nitrile | CAD N/A |
6668S |
Seal Type
N/A 33 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 1.878 in47.701 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
6712NA |
Seal Type
N/A 75 |
Shaft Size N/A 1.875 in47.625 mm | Outer Diameter N/A 2.762 in70.155 mm | Overall Width N/A 0.425 in10.795 mm | Material N/A Polyacrylate | CAD N/A |
6759S |
Seal Type
N/A 1S |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.001 in50.825 mm | Overall Width N/A 0.531 in13.487 mm | Material N/A Nitrile | CAD N/A |
6780S |
Seal Type
N/A 21 |
Shaft Size N/A 2.875 in73.025 mm | Outer Diameter N/A 4.13 in104.902 mm | Overall Width N/A 0.812 in20.625 mm | Material N/A Nitrile | CAD N/A |
6781 |
Seal Type
N/A 201 |
Shaft Size N/A 1.796 in45.618 mm | Outer Diameter N/A 2.73 in69.342 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Leather | CAD N/A |
4762N |
Seal Type
N/A 74 |
Shaft Size N/A 1.618 in41.097 mm | Outer Diameter N/A 2.849 in72.365 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Polyacrylate | CAD N/A |
4763S | Seal Type N/A | Shaft Size N/A 1.625 in41.275 mm | Outer Diameter N/A 2.566 in65.176 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile | CAD N/A |
4764 |
Seal Type
N/A 86 |
Shaft Size N/A 1.598 in40.589 mm | Outer Diameter N/A 2.483 in63.068 mm | Overall Width N/A 0.42 in10.668 mm | Material N/A Polyacrylate | CAD N/A |
4765 |
Seal Type
N/A 79 |
Shaft Size N/A 1.598 in40.589 mm | Outer Diameter N/A 2.483 in63.068 mm | Overall Width N/A 0.35 in8.89 mm | Material N/A Fluoro-Elastomer | CAD N/A |
4795V |
Seal Type
N/A 74 |
Shaft Size N/A 1.399 in35.535 mm | Outer Diameter N/A 2.7500 in69.850 mm | Overall Width N/A 0.31 in7.874 mm | Material N/A Fluoro-Elastomer | CAD N/A |
4813V |
Seal Type
N/A 86 |
Shaft Size N/A 1.178 in29.921 mm | Outer Diameter N/A 2.452 in62.281 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer | CAD N/A |
48144 | Seal Type N/A | Shaft Size N/A 0.5 in12.7 mm | Outer Diameter N/A 1.003 in25.476 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
4857 |
Seal Type
N/A 86 |
Shaft Size N/A 1.4 in35.56 mm | Outer Diameter N/A 2.288 in58.115 mm | Overall Width N/A 0.547 in13.894 mm | Material N/A Fluoro-Elastomer | CAD N/A |
4874N | Seal Type N/A | Shaft Size N/A 2.748 in69.799 mm | Outer Diameter N/A 3.555 in90.297 mm | Overall Width N/A 0.591 in15.011 mm | Material N/A Polyacrylate | CAD N/A |
4876N | Seal Type N/A | Shaft Size N/A 2.748 in69.799 mm | Outer Diameter N/A 5.512 in140.005 mm | Overall Width N/A 0.85 in21.59 mm | Material N/A Polyacrylate | CAD N/A |
4889 | Seal Type N/A | Shaft Size N/A 1.562 in39.675 mm | Outer Diameter N/A 2.84 in72.136 mm | Overall Width N/A 0.493 in12.522 mm | Material N/A Fluoro-Elastomer | CAD N/A |
4918 |
Seal Type
N/A 83 |
Shaft Size N/A 1.787 in45.39 mm | Outer Diameter N/A 3.238 in82.245 mm | Overall Width N/A 0.335 in8.509 mm | Material N/A Polyacrylate | CAD N/A |
4934 |
Seal Type
N/A 79 |
Shaft Size N/A 1.503 in38.176 mm | Outer Diameter N/A 2.379 in60.427 mm | Overall Width N/A 0.374 in9.5 mm | Material N/A Polyacrylate | CAD N/A |
4941V |
Seal Type
N/A 74 |
Shaft Size N/A 1.552 in39.421 mm | Outer Diameter N/A 3.165 in80.391 mm | Overall Width N/A 0.608 in15.443 mm | Material N/A Fluoro-Elastomer | CAD N/A |
4950 |
Seal Type
N/A 88 |
Shaft Size N/A 1.748 in44.399 mm | Outer Diameter N/A 2.627 in66.726 mm | Overall Width N/A 0.33 in8.382 mm | Material N/A Polyacrylate | CAD N/A |
4981V |
Seal Type
N/A 79 |
Shaft Size N/A 1.685 in42.799 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.421 in10.693 mm | Material N/A Fluoro-Elastomer | CAD N/A |