Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
022PKG | Seal Type N/A | Shaft Size N/A 0.989 in25.121 mm | Outer Diameter N/A 1.129 in28.677 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
023BULK | Seal Type N/A | Shaft Size N/A 1.051 in26.695 mm | Outer Diameter N/A 1.191 in30.251 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
023PKG | Seal Type N/A | Shaft Size N/A 1.051 in26.695 mm | Outer Diameter N/A 1.191 in30.251 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
024BULK | Seal Type N/A | Shaft Size N/A 1.114 in28.296 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
024PKG | Seal Type N/A | Shaft Size N/A 1.114 in28.296 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
025BULK | Seal Type N/A | Shaft Size N/A 1.176 in29.87 mm | Outer Diameter N/A 1.316 in33.426 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
025PKG | Seal Type N/A | Shaft Size N/A 1.176 in29.87 mm | Outer Diameter N/A 1.316 in33.426 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
026BULK | Seal Type N/A | Shaft Size N/A 1.239 in31.471 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
026PKG | Seal Type N/A | Shaft Size N/A 1.239 in31.471 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
027BULK | Seal Type N/A | Shaft Size N/A 1.301 in33.045 mm | Outer Diameter N/A 1.441 in36.601 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
027PKG | Seal Type N/A | Shaft Size N/A 1.301 in33.045 mm | Outer Diameter N/A 1.441 in36.601 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
028BULK | Seal Type N/A | Shaft Size N/A 1.364 in34.646 mm | Outer Diameter N/A 1.504 in38.202 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
028PKG | Seal Type N/A | Shaft Size N/A 1.364 in34.646 mm | Outer Diameter N/A 1.504 in38.202 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
029BULK | Seal Type N/A | Shaft Size N/A 1.489 in37.821 mm | Outer Diameter N/A 1.629 in41.377 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
029PKG | Seal Type N/A | Shaft Size N/A 1.489 in37.821 mm | Outer Diameter N/A 1.629 in41.377 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
030BULK | Seal Type N/A | Shaft Size N/A 1.614 in40.996 mm | Outer Diameter N/A 1.754 in44.552 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
030PKG | Seal Type N/A | Shaft Size N/A 1.614 in40.996 mm | Outer Diameter N/A 1.754 in44.552 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
031BULK | Seal Type N/A | Shaft Size N/A 1.739 in44.171 mm | Outer Diameter N/A 1.879 in47.727 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
031PKG | Seal Type N/A | Shaft Size N/A 1.739 in44.171 mm | Outer Diameter N/A 1.879 in47.727 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
032BULK | Seal Type N/A | Shaft Size N/A 1.864 in47.346 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
032PKG | Seal Type N/A | Shaft Size N/A 1.864 in47.346 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
033BULK | Seal Type N/A | Shaft Size N/A 1.989 in50.521 mm | Outer Diameter N/A 2.129 in54.077 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
033PKG | Seal Type N/A | Shaft Size N/A 1.989 in50.521 mm | Outer Diameter N/A 2.129 in54.077 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
034BULK | Seal Type N/A | Shaft Size N/A 2.114 in53.696 mm | Outer Diameter N/A 2.254 in57.252 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
034PKG | Seal Type N/A | Shaft Size N/A 2.114 in53.696 mm | Outer Diameter N/A 2.254 in57.252 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |