Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
205005 |
Seal Type
N/A 205 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.785 in45.339 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Felt | CAD N/A |
205015 |
Seal Type
N/A 205 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.566 in65.176 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Felt | CAD N/A |
205017 |
Seal Type
N/A 205 |
Shaft Size N/A 1.625 in41.275 mm | Outer Diameter N/A 2.332 in59.233 mm | Overall Width N/A 0.406 in10.312 mm | Material N/A Felt | CAD N/A |
205035 |
Seal Type
N/A 205 |
Shaft Size N/A 2.296 in58.318 mm | Outer Diameter N/A 3.153 in80.086 mm | Overall Width N/A 0.359 in9.119 mm | Material N/A Felt | CAD N/A |
205044 |
Seal Type
N/A 205 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.968 in75.387 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Felt | CAD N/A |
2064 | Seal Type N/A | Shaft Size N/A 4.166 in105.816 mm | Outer Diameter N/A 6.8 in172.72 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
210945 |
Seal Type
N/A 21 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 3.376 in85.75 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile | CAD N/A |
2146 | Seal Type N/A | Shaft Size N/A 1.687 in42.85 mm | Outer Diameter N/A 2.579 in65.507 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile | CAD N/A |
215271 |
Seal Type
N/A 21 |
Shaft Size N/A 5 in127 mm | Outer Diameter N/A 6.007 in152.578 mm | Overall Width N/A 0.937 in23.8 mm | Material N/A Nitrile | CAD N/A |
2194 |
Seal Type
N/A 88 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.376 in60.35 mm | Overall Width N/A 0.42 in10.668 mm | Material N/A Polyacrylate | CAD N/A |
2222 |
Seal Type
N/A 286 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 3.781 in96.037 mm | Overall Width N/A 0.435 in11.049 mm | Material N/A Nitrile | CAD N/A |
22329 | Seal Type N/A | Shaft Size N/A | Outer Diameter N/A | Overall Width N/A | Material N/A | CAD N/A |
4141 | Seal Type N/A | Shaft Size N/A 1.574 in39.98 mm | Outer Diameter N/A 2.683 in68.148 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Polyacrylate | CAD N/A |
41461S |
Seal Type
N/A 4S |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.627 in66.726 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
4148 |
Seal Type
N/A 286 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.627 in66.726 mm | Overall Width N/A 0.28 in7.112 mm | Material N/A Nitrile | CAD N/A |
41509 |
Seal Type
N/A PDW |
Shaft Size N/A 6.5 in165.1 mm | Outer Diameter N/A 8.007 in203.378 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A PTFE | CAD N/A |
41510 |
Seal Type
N/A PDW |
Shaft Size N/A 6.5 in165.1 mm | Outer Diameter N/A 8.007 in203.378 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A PTFE | CAD N/A |
3404 |
Seal Type
N/A 75 |
Shaft Size N/A 1.996 in50.698 mm | Outer Diameter N/A 2.751 in69.875 mm | Overall Width N/A 0.325 in8.255 mm | Material N/A Silicone | CAD N/A |
3404V |
Seal Type
N/A 75 |
Shaft Size N/A 1.996 in50.698 mm | Outer Diameter N/A 2.751 in69.875 mm | Overall Width N/A 0.325 in8.255 mm | Material N/A Fluoro-Elastomer | CAD N/A |
3543 |
Seal Type
N/A 57 |
Shaft Size N/A 1.378 in35.001 mm | Outer Diameter N/A 2.167 in55.042 mm | Overall Width N/A 0.425 in10.795 mm | Material N/A Silicone | CAD N/A |
3553 |
Seal Type
N/A 284 |
Shaft Size N/A 2.201 in55.905 mm | Outer Diameter N/A 2.741 in69.621 mm | Overall Width N/A 0.197 in5.004 mm | Material N/A Nitrile | CAD N/A |
3591 |
Seal Type
N/A 90 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 5.506 in139.852 mm | Overall Width N/A 1.266 in32.156 mm | Material N/A Polyacrylate | CAD N/A |
3592 |
Seal Type
N/A 90 |
Shaft Size N/A 3 in76.2 mm | Outer Diameter N/A 5.506 in139.852 mm | Overall Width N/A 1.266 in32.156 mm | Material N/A Polyacrylate | CAD N/A |
41526S |
Seal Type
N/A 4S |
Shaft Size N/A 0.5 in12.7 mm | Outer Diameter N/A 1.128 in28.651 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
41536 |
Seal Type
N/A PDW |
Shaft Size N/A 2.875 in73.025 mm | Outer Diameter N/A 3.755 in95.377 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A PTFE | CAD N/A |