Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
22X36X7-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 22 mm0.866 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 36 mm1.417 in | Material N/A Viton | CAD N/A |
22X36X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 22 mm0.866 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 36 mm1.417 in | Material N/A Nitrile | CAD N/A |
25X36X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 36 mm1.417 in | Material N/A Nitrile | CAD N/A |
25X36X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 36 mm1.417 in | Material N/A Nitrile | CAD N/A |
24X36X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 24 mm0.945 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 36 mm1.417 in | Material N/A Nitrile | CAD N/A |
24X37X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 24 mm0.945 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 37 mm1.457 in | Material N/A Nitrile | CAD N/A |
25X37X6-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 37 mm1.457 in | Material N/A Nitrile | CAD N/A |
25X37X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 37 mm1.457 in | Material N/A Nitrile | CAD N/A |
25X37X8.5-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 8.5 mm0.335 in | Housing Bore N/A 37 mm1.457 in | Material N/A Nitrile | CAD N/A |
24X37X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 24 mm0.945 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 37 mm1.457 in | Material N/A Nitrile | CAD N/A |
26X37X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 26 mm1.024 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 37 mm1.457 in | Material N/A Nitrile | CAD N/A |
25X37X6-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 37 mm1.457 in | Material N/A Nitrile | CAD N/A |
25X37X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 37 mm1.457 in | Material N/A Nitrile | CAD N/A |
25X37X8.5-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 8.5 mm0.335 in | Housing Bore N/A 37 mm1.457 in | Material N/A Nitrile | CAD N/A |
26X37X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 26 mm1.024 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 37 mm1.457 in | Material N/A Nitrile | CAD N/A |
27X37X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 27 mm1.063 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 37 mm1.457 in | Material N/A Nitrile | CAD N/A |
27X37X7-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 27 mm1.063 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 37 mm1.457 in | Material N/A Viton | CAD N/A |
27X37X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 27 mm1.063 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 37 mm1.457 in | Material N/A Nitrile | CAD N/A |
28X37X4-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 28 mm1.102 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 37 mm1.457 in | Material N/A Nitrile | CAD N/A |
30X37X4-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 37 mm1.457 in | Material N/A Nitrile | CAD N/A |
30X37X4-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 37 mm1.457 in | Material N/A Nitrile | CAD N/A |
20X37X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 37 mm1.457 in | Material N/A Nitrile | CAD N/A |
18X37X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 18 mm0.709 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 37 mm1.457 in | Material N/A Nitrile | CAD N/A |
17X37X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 17 mm0.669 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 37 mm1.457 in | Material N/A Nitrile | CAD N/A |
17X37X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 17 mm0.669 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 37 mm1.457 in | Material N/A Nitrile | CAD N/A |