Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
8X12X3-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 8 mm0.315 in | Overall Width N/A 3 mm0.118 in | Housing Bore N/A 12 mm0.472 in | Material N/A Nitrile | CAD N/A |
8X12X3-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 8 mm0.315 in | Overall Width N/A 3 mm0.118 in | Housing Bore N/A 12 mm0.472 in | Material N/A Nitrile | CAD N/A |
6X15X5-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 6 mm0.236 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 15 mm0.591 in | Material N/A Nitrile | CAD N/A |
6X16X6-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 6 mm0.236 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 16 mm0.63 in | Material N/A Nitrile | CAD N/A |
8X16X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 8 mm0.315 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 16 mm0.63 in | Material N/A Nitrile | CAD N/A |
5X16X6-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 5 mm0.197 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 16 mm0.63 in | Material N/A Nitrile | CAD N/A |
6X16X5-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 6 mm0.236 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 16 mm0.63 in | Material N/A Nitrile | CAD N/A |
6X16X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 6 mm0.236 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 16 mm0.63 in | Material N/A Nitrile | CAD N/A |
8X16X7-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 8 mm0.315 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 16 mm0.63 in | Material N/A Viton | CAD N/A |
6X16X7-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 6 mm0.236 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 16 mm0.63 in | Material N/A Viton | CAD N/A |
6X16X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 6 mm0.236 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 16 mm0.63 in | Material N/A Nitrile | CAD N/A |
6X16X7-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 6 mm0.236 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 16 mm0.63 in | Material N/A Viton | CAD N/A |
7X16X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 7 mm0.276 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 16 mm0.63 in | Material N/A Nitrile | CAD N/A |
7X16X7-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 7 mm0.276 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 16 mm0.63 in | Material N/A Viton | CAD N/A |
8X16X6-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 8 mm0.315 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 16 mm0.63 in | Material N/A Nitrile | CAD N/A |
8X16X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 8 mm0.315 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 16 mm0.63 in | Material N/A Nitrile | CAD N/A |
11X17X4-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 11 mm0.433 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 17 mm0.669 in | Material N/A Nitrile | CAD N/A |
8X17X5-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 8 mm0.315 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 17 mm0.669 in | Material N/A Nitrile | CAD N/A |
9X17X5-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 9 mm0.354 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 17 mm0.669 in | Material N/A Nitrile | CAD N/A |
10X17X3-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 10 mm0.394 in | Overall Width N/A 3 mm0.118 in | Housing Bore N/A 17 mm0.669 in | Material N/A Nitrile | CAD N/A |
8X18X5-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 8 mm0.315 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 18 mm0.709 in | Material N/A Nitrile | CAD N/A |
12X18X3-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 3 mm0.118 in | Housing Bore N/A 18 mm0.709 in | Material N/A Nitrile | CAD N/A |
5X18X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 5 mm0.197 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 18 mm0.709 in | Material N/A Nitrile | CAD N/A |
8X18X5-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 8 mm0.315 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 18 mm0.709 in | Material N/A Nitrile | CAD N/A |
8X18X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 8 mm0.315 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 18 mm0.709 in | Material N/A Nitrile | CAD N/A |