Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
276 - 300 of 1511 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

Sort by
N/A RLS35
N/A 20 mm0.787 in N/A 7 mm0.276 in N/A 40 mm1.575 in N/A Viton N/A CAD
N/A R2LS32
N/A 20 mm0.787 in N/A 4 mm0.157 in N/A 26 mm1.024 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 20 mm0.787 in N/A 4 mm0.157 in N/A 28 mm1.102 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 20 mm0.787 in N/A 5 mm0.197 in N/A 30 mm1.181 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 20 mm0.787 in N/A 7 mm0.276 in N/A 30 mm1.181 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 20 mm0.787 in N/A 7 mm0.276 in N/A 32 mm1.26 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 20 mm0.787 in N/A 7 mm0.276 in N/A 35 mm1.378 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 20 mm0.787 in N/A 8 mm0.315 in N/A 35 mm1.378 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 20 mm0.787 in N/A 10 mm0.394 in N/A 35 mm1.378 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 20 mm0.787 in N/A 11 mm0.433 in N/A 35 mm1.378 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 20 mm0.787 in N/A 7 mm0.276 in N/A 36 mm1.417 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 20 mm0.787 in N/A 7 mm0.276 in N/A 37 mm1.457 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 20 mm0.787 in N/A 7 mm0.276 in N/A 38 mm1.496 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 20 mm0.787 in N/A 7 mm0.276 in N/A 40 mm1.575 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 20 mm0.787 in N/A 7 mm0.276 in N/A 40 mm1.575 in N/A Viton N/A CAD
N/A R2LS32
N/A 20 mm0.787 in N/A 8 mm0.315 in N/A 40 mm1.575 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 20 mm0.787 in N/A 10 mm0.394 in N/A 40 mm1.575 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 20 mm0.787 in N/A 7 mm0.276 in N/A 42 mm1.654 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 20 mm0.787 in N/A 8 mm0.315 in N/A 42 mm1.654 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 20 mm0.787 in N/A 10 mm0.394 in N/A 42 mm1.654 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 20 mm0.787 in N/A 7 mm0.276 in N/A 45 mm1.772 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 20 mm0.787 in N/A 7 mm0.276 in N/A 47 mm1.85 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 20 mm0.787 in N/A 7 mm0.276 in N/A 47 mm1.85 in N/A Viton N/A CAD
N/A R2LS32
N/A 20 mm0.787 in N/A 10 mm0.394 in N/A 47 mm1.85 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 20 mm0.787 in N/A 7 mm0.276 in N/A 52 mm2.047 in N/A Nitrile N/A CAD
276 - 300 of 1511 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »