Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
25X33X6-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 33 mm1.299 in | Material N/A Nitrile | CAD N/A |
15X33X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 33 mm1.299 in | Material N/A Nitrile | CAD N/A |
22X34X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 22 mm0.866 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 34 mm1.339 in | Material N/A Nitrile | CAD N/A |
24X34X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 24 mm0.945 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 34 mm1.339 in | Material N/A Nitrile | CAD N/A |
17X35X7-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 17 mm0.669 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 35 mm1.378 in | Material N/A Viton | CAD N/A |
20X35X7-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 35 mm1.378 in | Material N/A Viton | CAD N/A |
15X35X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 35 mm1.378 in | Material N/A Nitrile | CAD N/A |
16X35X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 16 mm0.63 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 35 mm1.378 in | Material N/A Nitrile | CAD N/A |
17X35X8-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 17 mm0.669 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 35 mm1.378 in | Material N/A Nitrile | CAD N/A |
19X35X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 19 mm0.748 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 35 mm1.378 in | Material N/A Nitrile | CAD N/A |
20X35X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 35 mm1.378 in | Material N/A Nitrile | CAD N/A |
22X35X6-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 22 mm0.866 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 35 mm1.378 in | Material N/A Nitrile | CAD N/A |
25X35X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 35 mm1.378 in | Material N/A Nitrile | CAD N/A |
14X35X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 14 mm0.551 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 35 mm1.378 in | Material N/A Nitrile | CAD N/A |
15X35X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 35 mm1.378 in | Material N/A Nitrile | CAD N/A |
17X35X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 17 mm0.669 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 35 mm1.378 in | Material N/A Nitrile | CAD N/A |
20X35X5.5-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 5.5 mm0.217 in | Housing Bore N/A 35 mm1.378 in | Material N/A Nitrile | CAD N/A |
20X35X6-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 35 mm1.378 in | Material N/A Nitrile | CAD N/A |
20X35X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 35 mm1.378 in | Material N/A Nitrile | CAD N/A |
22X35X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 22 mm0.866 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 35 mm1.378 in | Material N/A Nitrile | CAD N/A |
22X35X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 22 mm0.866 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 35 mm1.378 in | Material N/A Nitrile | CAD N/A |
24X35X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 24 mm0.945 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 35 mm1.378 in | Material N/A Nitrile | CAD N/A |
18X35X7-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 18 mm0.709 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 35 mm1.378 in | Material N/A Viton | CAD N/A |
22X35X7-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 22 mm0.866 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 35 mm1.378 in | Material N/A Viton | CAD N/A |
15X35X7-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 35 mm1.378 in | Material N/A Viton | CAD N/A |