Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
551 - 600 of 1511 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

30X52X7-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 7 mm0.276 in N/A 52 mm2.047 in N/A Nitrile N/A CAD Icon (for items table)
30X52X8-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 8 mm0.315 in N/A 52 mm2.047 in N/A Nitrile N/A CAD Icon (for items table)
30X52X10-R2LS32-V N/A R2LS32
N/A 30 mm1.181 in N/A 10 mm0.394 in N/A 52 mm2.047 in N/A Viton N/A CAD Icon (for items table)
30X55X7-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 7 mm0.276 in N/A 55 mm2.165 in N/A Nitrile N/A CAD Icon (for items table)
30X55X10-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 10 mm0.394 in N/A 55 mm2.165 in N/A Nitrile N/A CAD Icon (for items table)
30X55X10-R2LS32-V N/A R2LS32
N/A 30 mm1.181 in N/A 10 mm0.394 in N/A 55 mm2.165 in N/A Viton N/A CAD Icon (for items table)
30X56X10-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 10 mm0.394 in N/A 56 mm2.205 in N/A Nitrile N/A CAD Icon (for items table)
30X58X10-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 10 mm0.394 in N/A 58 mm2.283 in N/A Nitrile N/A CAD Icon (for items table)
30X60X8-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 8 mm0.315 in N/A 60 mm2.362 in N/A Nitrile N/A CAD Icon (for items table)
30X60X10-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 10 mm0.394 in N/A 60 mm2.362 in N/A Nitrile N/A CAD Icon (for items table)
30X62X7-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 7 mm0.276 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
30X62X8-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 8 mm0.315 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
30X62X10-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
30X65X8-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 8 mm0.315 in N/A 65 mm2.559 in N/A Nitrile N/A CAD Icon (for items table)
30X70X8-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 8 mm0.315 in N/A 70 mm2.756 in N/A Nitrile N/A CAD Icon (for items table)
30X72X8-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
30X72X10-R2LS32-S N/A R2LS32
N/A 30 mm1.181 in N/A 10 mm0.394 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
31X42X8-RLS35-V N/A RLS35
N/A 31 mm1.22 in N/A 8 mm0.315 in N/A 42 mm1.654 in N/A Viton N/A CAD Icon (for items table)
32X48X5-RLS35-S N/A RLS35
N/A 32 mm1.26 in N/A 5 mm0.197 in N/A 48 mm1.89 in N/A Nitrile N/A CAD Icon (for items table)
32X48X7-RLS35-S N/A RLS35
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 48 mm1.89 in N/A Nitrile N/A CAD Icon (for items table)
32X48X8-RLS35-S N/A RLS35
N/A 32 mm1.26 in N/A 8 mm0.315 in N/A 48 mm1.89 in N/A Nitrile N/A CAD Icon (for items table)
32X52X5-RLS35-S N/A RLS35
N/A 32 mm1.26 in N/A 5 mm0.197 in N/A 52 mm2.047 in N/A Nitrile N/A CAD Icon (for items table)
32X52X7-RLS35-S N/A RLS35
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 52 mm2.047 in N/A Nitrile N/A CAD Icon (for items table)
32X55X10-RLS35-S N/A RLS35
N/A 32 mm1.26 in N/A 10 mm0.394 in N/A 55 mm2.165 in N/A Nitrile N/A CAD Icon (for items table)
32X56X10-RLS35-S N/A RLS35
N/A 32 mm1.26 in N/A 10 mm0.394 in N/A 56 mm2.205 in N/A Nitrile N/A CAD Icon (for items table)
32X58X8-RLS35-S N/A RLS35
N/A 32 mm1.26 in N/A 8 mm0.315 in N/A 58 mm2.283 in N/A Nitrile N/A CAD Icon (for items table)
32X40X7-RLS35-S N/A RLS35
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 40 mm1.575 in N/A Nitrile N/A CAD Icon (for items table)
32X42X7-RLS35-S N/A RLS35
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 42 mm1.654 in N/A Nitrile N/A CAD Icon (for items table)
32X44X9-RLS35-S N/A RLS35
N/A 32 mm1.26 in N/A 9 mm0.354 in N/A 44 mm1.732 in N/A Nitrile N/A CAD Icon (for items table)
32X45X7-RLS35-S N/A RLS35
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 45 mm1.772 in N/A Nitrile N/A CAD Icon (for items table)
32X47X7-RLS35-S N/A RLS35
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 47 mm1.85 in N/A Nitrile N/A CAD Icon (for items table)
32X47X10-RLS35-S N/A RLS35
N/A 32 mm1.26 in N/A 10 mm0.394 in N/A 47 mm1.85 in N/A Nitrile N/A CAD Icon (for items table)
32X50X8-RLS35-S N/A RLS35
N/A 32 mm1.26 in N/A 8 mm0.315 in N/A 50 mm1.969 in N/A Nitrile N/A CAD Icon (for items table)
32X50X10-RLS35-S N/A RLS35
N/A 32 mm1.26 in N/A 10 mm0.394 in N/A 50 mm1.969 in N/A Nitrile N/A CAD Icon (for items table)
32X62X10-RLS35-S N/A RLS35
N/A 32 mm1.26 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
32X52X10-RLS35-V N/A RLS35
N/A 32 mm1.26 in N/A 10 mm0.394 in N/A 52 mm2.047 in N/A Viton N/A CAD Icon (for items table)
32X42X7-R2LS32-S N/A R2LS32
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 42 mm1.654 in N/A Nitrile N/A CAD Icon (for items table)
32X42X8-R2LS32-S N/A R2LS32
N/A 32 mm1.26 in N/A 8 mm0.315 in N/A 42 mm1.654 in N/A Nitrile N/A CAD Icon (for items table)
32X43X7-R2LS32-S N/A R2LS32
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 43 mm1.693 in N/A Nitrile N/A CAD Icon (for items table)
32X45X7-R2LS32-S N/A R2LS32
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 45 mm1.772 in N/A Nitrile N/A CAD Icon (for items table)
32X45X7-R2LS32-V N/A R2LS32
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 45 mm1.772 in N/A Viton N/A CAD Icon (for items table)
32X46X8-R2LS32-S N/A R2LS32
N/A 32 mm1.26 in N/A 8 mm0.315 in N/A 46 mm1.811 in N/A Nitrile N/A CAD Icon (for items table)
32X47X7-R2LS32-S N/A R2LS32
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 47 mm1.85 in N/A Nitrile N/A CAD Icon (for items table)
32X47X8-R2LS32-S N/A R2LS32
N/A 32 mm1.26 in N/A 8 mm0.315 in N/A 47 mm1.85 in N/A Nitrile N/A CAD Icon (for items table)
32X47X10-R2LS32-S N/A R2LS32
N/A 32 mm1.26 in N/A 10 mm0.394 in N/A 47 mm1.85 in N/A Nitrile N/A CAD Icon (for items table)
32X48X5-R2LS32-S N/A R2LS32
N/A 32 mm1.26 in N/A 5 mm0.197 in N/A 48 mm1.89 in N/A Nitrile N/A CAD Icon (for items table)
32X48X7-R2LS32-S N/A R2LS32
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 48 mm1.89 in N/A Nitrile N/A CAD Icon (for items table)
32X48X8-R2LS32-S N/A R2LS32
N/A 32 mm1.26 in N/A 8 mm0.315 in N/A 48 mm1.89 in N/A Nitrile N/A CAD Icon (for items table)
32X50X7-R2LS32-S N/A R2LS32
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 50 mm1.969 in N/A Nitrile N/A CAD Icon (for items table)
32X50X8-R2LS32-S N/A R2LS32
N/A 32 mm1.26 in N/A 8 mm0.315 in N/A 50 mm1.969 in N/A Nitrile N/A CAD Icon (for items table)
551 - 600 of 1511 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »