Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
751 - 800 of 1511 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

40X55X7-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 7 mm0.276 in N/A 55 mm2.165 in N/A Nitrile N/A CAD Icon (for items table)
40X55X8-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 8 mm0.315 in N/A 55 mm2.165 in N/A Nitrile N/A CAD Icon (for items table)
40X55X10-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 10 mm0.394 in N/A 55 mm2.165 in N/A Nitrile N/A CAD Icon (for items table)
40X56X8-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 8 mm0.315 in N/A 56 mm2.205 in N/A Nitrile N/A CAD Icon (for items table)
40X58X8-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 8 mm0.315 in N/A 58 mm2.283 in N/A Nitrile N/A CAD Icon (for items table)
40X58X10-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 10 mm0.394 in N/A 58 mm2.283 in N/A Nitrile N/A CAD Icon (for items table)
40X60X10-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 10 mm0.394 in N/A 60 mm2.362 in N/A Nitrile N/A CAD Icon (for items table)
40X60X12-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 12 mm0.472 in N/A 60 mm2.362 in N/A Nitrile N/A CAD Icon (for items table)
40X62X7-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 7 mm0.276 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
40X62X8-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 8 mm0.315 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
40X62X10-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
40X62X12-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 12 mm0.472 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
40X65X10-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 10 mm0.394 in N/A 65 mm2.559 in N/A Nitrile N/A CAD Icon (for items table)
40X65X12-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 12 mm0.472 in N/A 65 mm2.559 in N/A Nitrile N/A CAD Icon (for items table)
40X68X8-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 8 mm0.315 in N/A 68 mm2.677 in N/A Nitrile N/A CAD Icon (for items table)
40X68X10-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 10 mm0.394 in N/A 68 mm2.677 in N/A Nitrile N/A CAD Icon (for items table)
40X68X12-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 12 mm0.472 in N/A 68 mm2.677 in N/A Nitrile N/A CAD Icon (for items table)
40X72X7-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 7 mm0.276 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
40X72X10-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 10 mm0.394 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
40X80X10-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 10 mm0.394 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Icon (for items table)
40X62X10-RLS35-V N/A RLS35
N/A 40 mm1.575 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Viton N/A CAD Icon (for items table)
40X72X7-RLS35-V N/A RLS35
N/A 40 mm1.575 in N/A 7 mm0.276 in N/A 72 mm2.835 in N/A Viton N/A CAD Icon (for items table)
40X80X10-RLS35-V N/A RLS35
N/A 40 mm1.575 in N/A 10 mm0.394 in N/A 80 mm3.15 in N/A Viton N/A CAD Icon (for items table)
40X46X8-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 8 mm0.315 in N/A 46 mm1.811 in N/A Nitrile N/A CAD Icon (for items table)
40X50X7-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 7 mm0.276 in N/A 50 mm1.969 in N/A Nitrile N/A CAD Icon (for items table)
40X50X8-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 8 mm0.315 in N/A 50 mm1.969 in N/A Nitrile N/A CAD Icon (for items table)
40X52X6-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 6 mm0.236 in N/A 52 mm2.047 in N/A Nitrile N/A CAD Icon (for items table)
40X52X7-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 7 mm0.276 in N/A 52 mm2.047 in N/A Nitrile N/A CAD Icon (for items table)
40X52X8-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 8 mm0.315 in N/A 52 mm2.047 in N/A Nitrile N/A CAD Icon (for items table)
40X54X7-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 7 mm0.276 in N/A 54 mm2.126 in N/A Nitrile N/A CAD Icon (for items table)
40X55X6-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 6 mm0.236 in N/A 55 mm2.165 in N/A Nitrile N/A CAD Icon (for items table)
40X55X7-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 7 mm0.276 in N/A 55 mm2.165 in N/A Nitrile N/A CAD Icon (for items table)
40X55X7-R2LS32-V N/A R2LS32
N/A 40 mm1.575 in N/A 7 mm0.276 in N/A 55 mm2.165 in N/A Viton N/A CAD Icon (for items table)
40X55X8-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 8 mm0.315 in N/A 55 mm2.165 in N/A Nitrile N/A CAD Icon (for items table)
40X55X8-R2LS32-V N/A R2LS32
N/A 40 mm1.575 in N/A 8 mm0.315 in N/A 55 mm2.165 in N/A Viton N/A CAD Icon (for items table)
40X55X10-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 10 mm0.394 in N/A 55 mm2.165 in N/A Nitrile N/A CAD Icon (for items table)
40X56X8-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 8 mm0.315 in N/A 56 mm2.205 in N/A Nitrile N/A CAD Icon (for items table)
40X58X9-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 9 mm0.354 in N/A 58 mm2.283 in N/A Nitrile N/A CAD Icon (for items table)
40X58X10-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 10 mm0.394 in N/A 58 mm2.283 in N/A Nitrile N/A CAD Icon (for items table)
40X60X7-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 7 mm0.276 in N/A 60 mm2.362 in N/A Nitrile N/A CAD Icon (for items table)
40X60X10-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 10 mm0.394 in N/A 60 mm2.362 in N/A Nitrile N/A CAD Icon (for items table)
40X62X7-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 7 mm0.276 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
40X62X7-R2LS32-V N/A R2LS32
N/A 40 mm1.575 in N/A 7 mm0.276 in N/A 62 mm2.441 in N/A Viton N/A CAD Icon (for items table)
40X62X8-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 8 mm0.315 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
40X62X10-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
40X62X10-R2LS32-V N/A R2LS32
N/A 40 mm1.575 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Viton N/A CAD Icon (for items table)
40X62X12-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 12 mm0.472 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
40X65X8-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 8 mm0.315 in N/A 65 mm2.559 in N/A Nitrile N/A CAD Icon (for items table)
40X65X10-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 10 mm0.394 in N/A 65 mm2.559 in N/A Nitrile N/A CAD Icon (for items table)
40X65X14-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 14 mm0.551 in N/A 65 mm2.559 in N/A Nitrile N/A CAD Icon (for items table)
751 - 800 of 1511 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »