Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
401 - 425 of 1511 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

25X37X6-R2LS32-S N/A R2LS32
N/A 25 mm0.984 in N/A 6 mm0.236 in N/A 37 mm1.457 in N/A Nitrile N/A
25X37X7-R2LS32-S N/A R2LS32
N/A 25 mm0.984 in N/A 7 mm0.276 in N/A 37 mm1.457 in N/A Nitrile N/A
25X37X8.5-R2LS32-S N/A R2LS32
N/A 25 mm0.984 in N/A 8.5 mm0.335 in N/A 37 mm1.457 in N/A Nitrile N/A
25X38X7-R2LS32-S N/A R2LS32
N/A 25 mm0.984 in N/A 7 mm0.276 in N/A 38 mm1.496 in N/A Nitrile N/A
25X38X7-R2LS32-V N/A R2LS32
N/A 25 mm0.984 in N/A 7 mm0.276 in N/A 38 mm1.496 in N/A Viton N/A
25X38X8-R2LS32-S N/A R2LS32
N/A 25 mm0.984 in N/A 8 mm0.315 in N/A 38 mm1.496 in N/A Nitrile N/A
25X39X7-R2LS32-S N/A R2LS32
N/A 25 mm0.984 in N/A 7 mm0.276 in N/A 39 mm1.535 in N/A Nitrile N/A
25X40X7-R2LS32-S N/A R2LS32
N/A 25 mm0.984 in N/A 7 mm0.276 in N/A 40 mm1.575 in N/A Nitrile N/A
25X40X7-R2LS32-V N/A R2LS32
N/A 25 mm0.984 in N/A 7 mm0.276 in N/A 40 mm1.575 in N/A Viton N/A
25X40X8-R2LS32-S N/A R2LS32
N/A 25 mm0.984 in N/A 8 mm0.315 in N/A 40 mm1.575 in N/A Nitrile N/A
25X40X10-R2LS32-S N/A R2LS32
N/A 25 mm0.984 in N/A 10 mm0.394 in N/A 40 mm1.575 in N/A Nitrile N/A
25X42X6-R2LS32-S N/A R2LS32
N/A 25 mm0.984 in N/A 6 mm0.236 in N/A 42 mm1.654 in N/A Nitrile N/A
25X42X7-R2LS32-S N/A R2LS32
N/A 25 mm0.984 in N/A 7 mm0.276 in N/A 42 mm1.654 in N/A Nitrile N/A
25X42X8-R2LS32-S N/A R2LS32
N/A 25 mm0.984 in N/A 8 mm0.315 in N/A 42 mm1.654 in N/A Nitrile N/A
25X42X10-R2LS32-S N/A R2LS32
N/A 25 mm0.984 in N/A 10 mm0.394 in N/A 42 mm1.654 in N/A Nitrile N/A
25X42X10-R2LS32-V N/A R2LS32
N/A 25 mm0.984 in N/A 10 mm0.394 in N/A 42 mm1.654 in N/A Viton N/A
25X45X7-R2LS32-S N/A R2LS32
N/A 25 mm0.984 in N/A 7 mm0.276 in N/A 45 mm1.772 in N/A Nitrile N/A
25X45X8-R2LS32-S N/A R2LS32
N/A 25 mm0.984 in N/A 8 mm0.315 in N/A 45 mm1.772 in N/A Nitrile N/A
25X45X10-R2LS32-S N/A R2LS32
N/A 25 mm0.984 in N/A 10 mm0.394 in N/A 45 mm1.772 in N/A Nitrile N/A
25X45X10-R2LS32-V N/A R2LS32
N/A 25 mm0.984 in N/A 10 mm0.394 in N/A 45 mm1.772 in N/A Viton N/A
25X45X11-R2LS32-S N/A R2LS32
N/A 25 mm0.984 in N/A 11 mm0.433 in N/A 45 mm1.772 in N/A Nitrile N/A
25X46X7-R2LS32-S N/A R2LS32
N/A 25 mm0.984 in N/A 7 mm0.276 in N/A 46 mm1.811 in N/A Nitrile N/A
25X47X7-R2LS32-S N/A R2LS32
N/A 25 mm0.984 in N/A 7 mm0.276 in N/A 47 mm1.85 in N/A Nitrile N/A
25X47X10-R2LS32-S N/A R2LS32
N/A 25 mm0.984 in N/A 10 mm0.394 in N/A 47 mm1.85 in N/A Nitrile N/A
25X48X8-R2LS32-S N/A R2LS32
N/A 25 mm0.984 in N/A 8 mm0.315 in N/A 48 mm1.89 in N/A Nitrile N/A
401 - 425 of 1511 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »