Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Clear
Filter
Seal Type
Shaft Size (mm)
Shaft Size (in)
Overall Width (mm)
Overall Width (in)
Housing Bore (mm)
Housing Bore (in)
Material
Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 8X17X5-R2LS32-S |
N/A
R2LS32 |
N/A 8 mm0.315 in | N/A 5 mm0.197 in | N/A 17 mm0.669 in | N/A Nitrile |
N/A
|
| 8X18X5-R2LS32-S |
N/A
R2LS32 |
N/A 8 mm0.315 in | N/A 5 mm0.197 in | N/A 18 mm0.709 in | N/A Nitrile |
N/A
|
| 8X18X7-R2LS32-S |
N/A
R2LS32 |
N/A 8 mm0.315 in | N/A 7 mm0.276 in | N/A 18 mm0.709 in | N/A Nitrile |
N/A
|
| 8X22X7-R2LS32-S |
N/A
R2LS32 |
N/A 8 mm0.315 in | N/A 7 mm0.276 in | N/A 22 mm0.866 in | N/A Nitrile |
N/A
|
| 8X22X7-R2LS32-V |
N/A
R2LS32 |
N/A 8 mm0.315 in | N/A 7 mm0.276 in | N/A 22 mm0.866 in | N/A Viton |
N/A
|
| 8X24X7-R2LS32-S |
N/A
R2LS32 |
N/A 8 mm0.315 in | N/A 7 mm0.276 in | N/A 24 mm0.945 in | N/A Nitrile |
N/A
|
| 9X24X7-RLS35-S |
N/A
RLS35 |
N/A 9 mm0.354 in | N/A 7 mm0.276 in | N/A 24 mm0.945 in | N/A Nitrile |
N/A
|
| 9X26X7-RLS35-S |
N/A
RLS35 |
N/A 9 mm0.354 in | N/A 7 mm0.276 in | N/A 26 mm1.024 in | N/A Nitrile |
N/A
|
| 9X22X7-RLS35-S |
N/A
RLS35 |
N/A 9 mm0.354 in | N/A 7 mm0.276 in | N/A 22 mm0.866 in | N/A Nitrile |
N/A
|
| 9X22X7-RLS35-V |
N/A
RLS35 |
N/A 9 mm0.354 in | N/A 7 mm0.276 in | N/A 22 mm0.866 in | N/A Viton |
N/A
|
| 9X17X5-R2LS32-S |
N/A
R2LS32 |
N/A 9 mm0.354 in | N/A 5 mm0.197 in | N/A 17 mm0.669 in | N/A Nitrile |
N/A
|
| 9X18X7-R2LS32-S |
N/A
R2LS32 |
N/A 9 mm0.354 in | N/A 7 mm0.276 in | N/A 18 mm0.709 in | N/A Nitrile |
N/A
|
| 9X21X5-R2LS32-S |
N/A
R2LS32 |
N/A 9 mm0.354 in | N/A 5 mm0.197 in | N/A 21 mm0.827 in | N/A Nitrile |
N/A
|
| 9X22X7-R2LS32-S |
N/A
R2LS32 |
N/A 9 mm0.354 in | N/A 7 mm0.276 in | N/A 22 mm0.866 in | N/A Nitrile |
N/A
|
| 9X22X7-R2LS32-V |
N/A
R2LS32 |
N/A 9 mm0.354 in | N/A 7 mm0.276 in | N/A 22 mm0.866 in | N/A Viton |
N/A
|
| 9X24X7-R2LS32-S |
N/A
R2LS32 |
N/A 9 mm0.354 in | N/A 7 mm0.276 in | N/A 24 mm0.945 in | N/A Nitrile |
N/A
|
| 9X25X8-R2LS32-S |
N/A
R2LS32 |
N/A 9 mm0.354 in | N/A 8 mm0.315 in | N/A 25 mm0.984 in | N/A Nitrile |
N/A
|
| 9X26X7-R2LS32-S |
N/A
R2LS32 |
N/A 9 mm0.354 in | N/A 7 mm0.276 in | N/A 26 mm1.024 in | N/A Nitrile |
N/A
|
| 9X28X8-R2LS32-S |
N/A
R2LS32 |
N/A 9 mm0.354 in | N/A 8 mm0.315 in | N/A 28 mm1.102 in | N/A Nitrile |
N/A
|
| 10X19X7-RLS35-S |
N/A
RLS35 |
N/A 10 mm0.394 in | N/A 7 mm0.276 in | N/A 19 mm0.748 in | N/A Nitrile |
N/A
|
| 10X24X7-RLS35-S |
N/A
RLS35 |
N/A 10 mm0.394 in | N/A 7 mm0.276 in | N/A 24 mm0.945 in | N/A Nitrile |
N/A
|
| 10X20X6-RLS35-S |
N/A
RLS35 |
N/A 10 mm0.394 in | N/A 6 mm0.236 in | N/A 20 mm0.787 in | N/A Nitrile |
N/A
|
| 10X20X7-RLS35-S |
N/A
RLS35 |
N/A 10 mm0.394 in | N/A 7 mm0.276 in | N/A 20 mm0.787 in | N/A Nitrile |
N/A
|
| 10X22X7-RLS35-S |
N/A
RLS35 |
N/A 10 mm0.394 in | N/A 7 mm0.276 in | N/A 22 mm0.866 in | N/A Nitrile |
N/A
|
| 10X26X7-RLS35-S |
N/A
RLS35 |
N/A 10 mm0.394 in | N/A 7 mm0.276 in | N/A 26 mm1.024 in | N/A Nitrile |
N/A
|