Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1051 - 1100 of 1511 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

55X68X8-R2LS32-S N/A R2LS32
N/A 55 mm2.165 in N/A 8 mm0.315 in N/A 68 mm2.677 in N/A Nitrile N/A CAD Icon (for items table)
55X70X8-R2LS32-S N/A R2LS32
N/A 55 mm2.165 in N/A 8 mm0.315 in N/A 70 mm2.756 in N/A Nitrile N/A CAD Icon (for items table)
55X70X8-R2LS32-V N/A R2LS32
N/A 55 mm2.165 in N/A 8 mm0.315 in N/A 70 mm2.756 in N/A Viton N/A CAD Icon (for items table)
55X70X10-R2LS32-S N/A R2LS32
N/A 55 mm2.165 in N/A 10 mm0.394 in N/A 70 mm2.756 in N/A Nitrile N/A CAD Icon (for items table)
55X72X8-R2LS32-S N/A R2LS32
N/A 55 mm2.165 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
55X72X8-R2LS32-V N/A R2LS32
N/A 55 mm2.165 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Viton N/A CAD Icon (for items table)
55X72X9-R2LS32-S N/A R2LS32
N/A 55 mm2.165 in N/A 9 mm0.354 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
55X72X10-R2LS32-S N/A R2LS32
N/A 55 mm2.165 in N/A 10 mm0.394 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
55X75X8-R2LS32-S N/A R2LS32
N/A 55 mm2.165 in N/A 8 mm0.315 in N/A 75 mm2.953 in N/A Nitrile N/A CAD Icon (for items table)
55X75X8-R2LS32-V N/A R2LS32
N/A 55 mm2.165 in N/A 8 mm0.315 in N/A 75 mm2.953 in N/A Viton N/A CAD Icon (for items table)
55X75X10-R2LS32-S N/A R2LS32
N/A 55 mm2.165 in N/A 10 mm0.394 in N/A 75 mm2.953 in N/A Nitrile N/A CAD Icon (for items table)
55X78X8-R2LS32-S N/A R2LS32
N/A 55 mm2.165 in N/A 8 mm0.315 in N/A 78 mm3.071 in N/A Nitrile N/A CAD Icon (for items table)
55X78X12-R2LS32-S N/A R2LS32
N/A 55 mm2.165 in N/A 12 mm0.472 in N/A 78 mm3.071 in N/A Nitrile N/A CAD Icon (for items table)
55X80X8-R2LS32-S N/A R2LS32
N/A 55 mm2.165 in N/A 8 mm0.315 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Icon (for items table)
55X80X10-R2LS32-S N/A R2LS32
N/A 55 mm2.165 in N/A 10 mm0.394 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Icon (for items table)
55X82X12-R2LS32-S N/A R2LS32
N/A 55 mm2.165 in N/A 12 mm0.472 in N/A 82 mm3.228 in N/A Nitrile N/A CAD Icon (for items table)
55X85X8-R2LS32-S N/A R2LS32
N/A 55 mm2.165 in N/A 8 mm0.315 in N/A 85 mm3.346 in N/A Nitrile N/A CAD Icon (for items table)
55X85X10-R2LS32-S N/A R2LS32
N/A 55 mm2.165 in N/A 10 mm0.394 in N/A 85 mm3.346 in N/A Nitrile N/A CAD Icon (for items table)
55X90X10-R2LS32-S N/A R2LS32
N/A 55 mm2.165 in N/A 10 mm0.394 in N/A 90 mm3.543 in N/A Nitrile N/A CAD Icon (for items table)
56X68X10-R2LS32-S N/A R2LS32
N/A 56 mm2.205 in N/A 10 mm0.394 in N/A 68 mm2.677 in N/A Nitrile N/A CAD Icon (for items table)
56X72X7-R2LS32-S N/A R2LS32
N/A 56 mm2.205 in N/A 7 mm0.276 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
56X72X8-R2LS32-S N/A R2LS32
N/A 56 mm2.205 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
56X80X8-R2LS32-S N/A R2LS32
N/A 56 mm2.205 in N/A 8 mm0.315 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Icon (for items table)
56X82X8-R2LS32-S N/A R2LS32
N/A 56 mm2.205 in N/A 8 mm0.315 in N/A 82 mm3.228 in N/A Nitrile N/A CAD Icon (for items table)
56X70X8-RLS35-S N/A RLS35
N/A 56 mm2.205 in N/A 8 mm0.315 in N/A 70 mm2.756 in N/A Nitrile N/A CAD Icon (for items table)
56X72X8-RLS35-S N/A RLS35
N/A 56 mm2.205 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
56X80X8-RLS35-S N/A RLS35
N/A 56 mm2.205 in N/A 8 mm0.315 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Icon (for items table)
56X85X8-RLS35-S N/A RLS35
N/A 56 mm2.205 in N/A 8 mm0.315 in N/A 85 mm3.346 in N/A Nitrile N/A CAD Icon (for items table)
57X67X6-R2LS32-S N/A R2LS32
N/A 57 mm2.244 in N/A 6 mm0.236 in N/A 67 mm2.638 in N/A Nitrile N/A CAD Icon (for items table)
57X85X13-R2LS32-S N/A R2LS32
N/A 57 mm2.244 in N/A 13 mm0.512 in N/A 85 mm3.346 in N/A Nitrile N/A CAD Icon (for items table)
58X72X8-R2LS32-S N/A R2LS32
N/A 58 mm2.283 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
58X75X8-R2LS32-S N/A R2LS32
N/A 58 mm2.283 in N/A 8 mm0.315 in N/A 75 mm2.953 in N/A Nitrile N/A CAD Icon (for items table)
58X75X9-R2LS32-S N/A R2LS32
N/A 58 mm2.283 in N/A 9 mm0.354 in N/A 75 mm2.953 in N/A Nitrile N/A CAD Icon (for items table)
58X80X8-R2LS32-S N/A R2LS32
N/A 58 mm2.283 in N/A 8 mm0.315 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Icon (for items table)
58X80X12-R2LS32-S N/A R2LS32
N/A 58 mm2.283 in N/A 12 mm0.472 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Icon (for items table)
58X85X8-R2LS32-S N/A R2LS32
N/A 58 mm2.283 in N/A 8 mm0.315 in N/A 85 mm3.346 in N/A Nitrile N/A CAD Icon (for items table)
58X90X8-R2LS32-S N/A R2LS32
N/A 58 mm2.283 in N/A 8 mm0.315 in N/A 90 mm3.543 in N/A Nitrile N/A CAD Icon (for items table)
58X90X10-R2LS32-S N/A R2LS32
N/A 58 mm2.283 in N/A 10 mm0.394 in N/A 90 mm3.543 in N/A Nitrile N/A CAD Icon (for items table)
58X72X8-RLS35-S N/A RLS35
N/A 58 mm2.283 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
58X75X11-RLS35-S N/A RLS35
N/A 58 mm2.283 in N/A 11 mm0.433 in N/A 75 mm2.953 in N/A Nitrile N/A CAD Icon (for items table)
58X80X8-RLS35-S N/A RLS35
N/A 58 mm2.283 in N/A 8 mm0.315 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Icon (for items table)
58X85X10-RLS35-S N/A RLS35
N/A 58 mm2.283 in N/A 10 mm0.394 in N/A 85 mm3.346 in N/A Nitrile N/A CAD Icon (for items table)
58X72X8-RLS35-V N/A RLS35
N/A 58 mm2.283 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Viton N/A CAD Icon (for items table)
60X72X8-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
60X75X8-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 75 mm2.953 in N/A Nitrile N/A CAD Icon (for items table)
60X75X8-R2LS32-V N/A R2LS32
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 75 mm2.953 in N/A Viton N/A CAD Icon (for items table)
60X75X10-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 10 mm0.394 in N/A 75 mm2.953 in N/A Nitrile N/A CAD Icon (for items table)
60X78X8-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 78 mm3.071 in N/A Nitrile N/A CAD Icon (for items table)
60X78X9-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 9 mm0.354 in N/A 78 mm3.071 in N/A Nitrile N/A CAD Icon (for items table)
60X80X8-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Icon (for items table)
1051 - 1100 of 1511 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »