Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1101 - 1150 of 1511 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

60X80X8-R2LS32-V N/A R2LS32
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 80 mm3.15 in N/A Viton N/A CAD Icon (for items table)
60X80X10-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 10 mm0.394 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Icon (for items table)
60X80X12-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 12 mm0.472 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Icon (for items table)
60X82X7-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 7 mm0.276 in N/A 82 mm3.228 in N/A Nitrile N/A CAD Icon (for items table)
60X82X12-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 12 mm0.472 in N/A 82 mm3.228 in N/A Nitrile N/A CAD Icon (for items table)
60X85X8-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 85 mm3.346 in N/A Nitrile N/A CAD Icon (for items table)
60X85X8-R2LS32-V N/A R2LS32
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 85 mm3.346 in N/A Viton N/A CAD Icon (for items table)
60X85X10-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 10 mm0.394 in N/A 85 mm3.346 in N/A Nitrile N/A CAD Icon (for items table)
60X90X8-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 90 mm3.543 in N/A Nitrile N/A CAD Icon (for items table)
60X90X10-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 10 mm0.394 in N/A 90 mm3.543 in N/A Nitrile N/A CAD Icon (for items table)
60X95X8-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 95 mm3.74 in N/A Nitrile N/A CAD Icon (for items table)
60X95X10-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 10 mm0.394 in N/A 95 mm3.74 in N/A Nitrile N/A CAD Icon (for items table)
60X110X10-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 10 mm0.394 in N/A 110 mm4.331 in N/A Nitrile N/A CAD Icon (for items table)
60X72X8-RLS35-S N/A RLS35
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
60X75X8-RLS35-S N/A RLS35
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 75 mm2.953 in N/A Nitrile N/A CAD Icon (for items table)
60X80X8-RLS35-S N/A RLS35
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Icon (for items table)
60X80X10-RLS35-S N/A RLS35
N/A 60 mm2.362 in N/A 10 mm0.394 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Icon (for items table)
60X80X12-RLS35-S N/A RLS35
N/A 60 mm2.362 in N/A 12 mm0.472 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Icon (for items table)
60X80X13-RLS35-S N/A RLS35
N/A 60 mm2.362 in N/A 13 mm0.512 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Icon (for items table)
60X82X10-RLS35-S N/A RLS35
N/A 60 mm2.362 in N/A 10 mm0.394 in N/A 82 mm3.228 in N/A Nitrile N/A CAD Icon (for items table)
60X85X8-RLS35-S N/A RLS35
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 85 mm3.346 in N/A Nitrile N/A CAD Icon (for items table)
60X90X8-RLS35-S N/A RLS35
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 90 mm3.543 in N/A Nitrile N/A CAD Icon (for items table)
60X90X10-RLS35-S N/A RLS35
N/A 60 mm2.362 in N/A 10 mm0.394 in N/A 90 mm3.543 in N/A Nitrile N/A CAD Icon (for items table)
60X100X10-RLS35-S N/A RLS35
N/A 60 mm2.362 in N/A 10 mm0.394 in N/A 100 mm3.937 in N/A Nitrile N/A CAD Icon (for items table)
60X80X8-RLS35-V N/A RLS35
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 80 mm3.15 in N/A Viton N/A CAD Icon (for items table)
62X80X10-R2LS32-S N/A R2LS32
N/A 62 mm2.441 in N/A 10 mm0.394 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Icon (for items table)
62X85X8-R2LS32-S N/A R2LS32
N/A 62 mm2.441 in N/A 8 mm0.315 in N/A 85 mm3.346 in N/A Nitrile N/A CAD Icon (for items table)
62X85X10-R2LS32-S N/A R2LS32
N/A 62 mm2.441 in N/A 10 mm0.394 in N/A 85 mm3.346 in N/A Nitrile N/A CAD Icon (for items table)
62X90X10-R2LS32-S N/A R2LS32
N/A 62 mm2.441 in N/A 10 mm0.394 in N/A 90 mm3.543 in N/A Nitrile N/A CAD Icon (for items table)
62X90X10-R2LS32-V N/A R2LS32
N/A 62 mm2.441 in N/A 10 mm0.394 in N/A 90 mm3.543 in N/A Viton N/A CAD Icon (for items table)
62X95X10-R2LS32-S N/A R2LS32
N/A 62 mm2.441 in N/A 10 mm0.394 in N/A 95 mm3.74 in N/A Nitrile N/A CAD Icon (for items table)
62X80X10-RLS35-S N/A RLS35
N/A 62 mm2.441 in N/A 10 mm0.394 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Icon (for items table)
62X85X10-RLS35-S N/A RLS35
N/A 62 mm2.441 in N/A 10 mm0.394 in N/A 85 mm3.346 in N/A Nitrile N/A CAD Icon (for items table)
62X85X12-RLS35-S N/A RLS35
N/A 62 mm2.441 in N/A 12 mm0.472 in N/A 85 mm3.346 in N/A Nitrile N/A CAD Icon (for items table)
62X90X10-RLS35-S N/A RLS35
N/A 62 mm2.441 in N/A 10 mm0.394 in N/A 90 mm3.543 in N/A Nitrile N/A CAD Icon (for items table)
62X100X12-RLS35-S N/A RLS35
N/A 62 mm2.441 in N/A 12 mm0.472 in N/A 100 mm3.937 in N/A Nitrile N/A CAD Icon (for items table)
63X80X9-R2LS32-S N/A R2LS32
N/A 63 mm2.48 in N/A 9 mm0.354 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Icon (for items table)
63X85X10-R2LS32-S N/A R2LS32
N/A 63 mm2.48 in N/A 10 mm0.394 in N/A 85 mm3.346 in N/A Nitrile N/A CAD Icon (for items table)
63X78X10-RLS35-S N/A RLS35
N/A 63 mm2.48 in N/A 10 mm0.394 in N/A 78 mm3.071 in N/A Nitrile N/A CAD Icon (for items table)
63X85X10-RLS35-S N/A RLS35
N/A 63 mm2.48 in N/A 10 mm0.394 in N/A 85 mm3.346 in N/A Nitrile N/A CAD Icon (for items table)
63X90X10-RLS35-S N/A RLS35
N/A 63 mm2.48 in N/A 10 mm0.394 in N/A 90 mm3.543 in N/A Nitrile N/A CAD Icon (for items table)
64X80X8-R2LS32-S N/A R2LS32
N/A 64 mm2.52 in N/A 8 mm0.315 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Icon (for items table)
64X80X8-RLS35-S N/A RLS35
N/A 64 mm2.52 in N/A 8 mm0.315 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Icon (for items table)
65X80X8-R2LS32-S N/A R2LS32
N/A 65 mm2.559 in N/A 8 mm0.315 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Icon (for items table)
65X82X8-R2LS32-S N/A R2LS32
N/A 65 mm2.559 in N/A 8 mm0.315 in N/A 82 mm3.228 in N/A Nitrile N/A CAD Icon (for items table)
65X85X8-R2LS32-S N/A R2LS32
N/A 65 mm2.559 in N/A 8 mm0.315 in N/A 85 mm3.346 in N/A Nitrile N/A CAD Icon (for items table)
65X85X10-R2LS32-S N/A R2LS32
N/A 65 mm2.559 in N/A 10 mm0.394 in N/A 85 mm3.346 in N/A Nitrile N/A CAD Icon (for items table)
65X85X12-R2LS32-S N/A R2LS32
N/A 65 mm2.559 in N/A 12 mm0.472 in N/A 85 mm3.346 in N/A Nitrile N/A CAD Icon (for items table)
65X85X13-R2LS32-S N/A R2LS32
N/A 65 mm2.559 in N/A 13 mm0.512 in N/A 85 mm3.346 in N/A Nitrile N/A CAD Icon (for items table)
65X88X8-R2LS32-S N/A R2LS32
N/A 65 mm2.559 in N/A 8 mm0.315 in N/A 88 mm3.465 in N/A Nitrile N/A CAD Icon (for items table)
1101 - 1150 of 1511 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »