Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
651 - 675 of 1511 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

35X52X10-RLS35-S N/A RLS35
N/A 35 mm1.378 in N/A 10 mm0.394 in N/A 52 mm2.047 in N/A Nitrile N/A
35X55X8-RLS35-S N/A RLS35
N/A 35 mm1.378 in N/A 8 mm0.315 in N/A 55 mm2.165 in N/A Nitrile N/A
35X55X11-RLS35-S N/A RLS35
N/A 35 mm1.378 in N/A 11 mm0.433 in N/A 55 mm2.165 in N/A Nitrile N/A
35X58X10-RLS35-S N/A RLS35
N/A 35 mm1.378 in N/A 10 mm0.394 in N/A 58 mm2.283 in N/A Nitrile N/A
35X62X7-RLS35-S N/A RLS35
N/A 35 mm1.378 in N/A 7 mm0.276 in N/A 62 mm2.441 in N/A Nitrile N/A
35X68X10-RLS35-S N/A RLS35
N/A 35 mm1.378 in N/A 10 mm0.394 in N/A 68 mm2.677 in N/A Nitrile N/A
35X72X10-RLS35-S N/A RLS35
N/A 35 mm1.378 in N/A 10 mm0.394 in N/A 72 mm2.835 in N/A Nitrile N/A
35X72X12-RLS35-S N/A RLS35
N/A 35 mm1.378 in N/A 12 mm0.472 in N/A 72 mm2.835 in N/A Nitrile N/A
35X47X7-RLS35-V N/A RLS35
N/A 35 mm1.378 in N/A 7 mm0.276 in N/A 47 mm1.85 in N/A Viton N/A
35X55X10-RLS35-V N/A RLS35
N/A 35 mm1.378 in N/A 10 mm0.394 in N/A 55 mm2.165 in N/A Viton N/A
35X45X7-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 7 mm0.276 in N/A 45 mm1.772 in N/A Nitrile N/A
35X47X5-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 5 mm0.197 in N/A 47 mm1.85 in N/A Nitrile N/A
35X47X6-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 6 mm0.236 in N/A 47 mm1.85 in N/A Nitrile N/A
35X47X7-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 7 mm0.276 in N/A 47 mm1.85 in N/A Nitrile N/A
35X48X8-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 8 mm0.315 in N/A 48 mm1.89 in N/A Nitrile N/A
35X49X6-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 6 mm0.236 in N/A 49 mm1.929 in N/A Nitrile N/A
35X50X7-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 7 mm0.276 in N/A 50 mm1.969 in N/A Nitrile N/A
35X50X8-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 8 mm0.315 in N/A 50 mm1.969 in N/A Nitrile N/A
35X50X10-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 10 mm0.394 in N/A 50 mm1.969 in N/A Nitrile N/A
35X52X7-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 7 mm0.276 in N/A 52 mm2.047 in N/A Nitrile N/A
35X52X8-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 8 mm0.315 in N/A 52 mm2.047 in N/A Nitrile N/A
35X52X10-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 10 mm0.394 in N/A 52 mm2.047 in N/A Nitrile N/A
35X54X8-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 8 mm0.315 in N/A 54 mm2.126 in N/A Nitrile N/A
35X55X7-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 7 mm0.276 in N/A 55 mm2.165 in N/A Nitrile N/A
35X55X8-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 8 mm0.315 in N/A 55 mm2.165 in N/A Nitrile N/A
651 - 675 of 1511 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »