Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
801 - 825 of 1511 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

40X68X7-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 7 mm0.276 in N/A 68 mm2.677 in N/A Nitrile N/A
40X68X8-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 8 mm0.315 in N/A 68 mm2.677 in N/A Nitrile N/A
40X68X10-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 10 mm0.394 in N/A 68 mm2.677 in N/A Nitrile N/A
40X70X8-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 8 mm0.315 in N/A 70 mm2.756 in N/A Nitrile N/A
40X72X7-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 7 mm0.276 in N/A 72 mm2.835 in N/A Nitrile N/A
40X72X7-R2LS32-V N/A R2LS32
N/A 40 mm1.575 in N/A 7 mm0.276 in N/A 72 mm2.835 in N/A Viton N/A
40X72X8-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A
40X72X10-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 10 mm0.394 in N/A 72 mm2.835 in N/A Nitrile N/A
40X75X8-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 8 mm0.315 in N/A 75 mm2.953 in N/A Nitrile N/A
40X78X10-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 10 mm0.394 in N/A 78 mm3.071 in N/A Nitrile N/A
40X80X8-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 8 mm0.315 in N/A 80 mm3.15 in N/A Nitrile N/A
40X80X10-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 10 mm0.394 in N/A 80 mm3.15 in N/A Nitrile N/A
40X80X10-R2LS32-V N/A R2LS32
N/A 40 mm1.575 in N/A 10 mm0.394 in N/A 80 mm3.15 in N/A Viton N/A
40X80X12-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 12 mm0.472 in N/A 80 mm3.15 in N/A Nitrile N/A
40X85X8-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 8 mm0.315 in N/A 85 mm3.346 in N/A Nitrile N/A
40X90X8-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 8 mm0.315 in N/A 90 mm3.543 in N/A Nitrile N/A
41X55X7-R2LS32-S N/A R2LS32
N/A 41 mm1.614 in N/A 7 mm0.276 in N/A 55 mm2.165 in N/A Nitrile N/A
41X56X7-R2LS32-S N/A R2LS32
N/A 41 mm1.614 in N/A 7 mm0.276 in N/A 56 mm2.205 in N/A Nitrile N/A
42X50X4-RLS35-S N/A RLS35
N/A 42 mm1.654 in N/A 4 mm0.157 in N/A 50 mm1.969 in N/A Nitrile N/A
42X55X7-RLS35-S N/A RLS35
N/A 42 mm1.654 in N/A 7 mm0.276 in N/A 55 mm2.165 in N/A Nitrile N/A
42X55X8-RLS35-S N/A RLS35
N/A 42 mm1.654 in N/A 8 mm0.315 in N/A 55 mm2.165 in N/A Nitrile N/A
42X56X7-RLS35-S N/A RLS35
N/A 42 mm1.654 in N/A 7 mm0.276 in N/A 56 mm2.205 in N/A Nitrile N/A
42X58X7-RLS35-S N/A RLS35
N/A 42 mm1.654 in N/A 7 mm0.276 in N/A 58 mm2.283 in N/A Nitrile N/A
42X58X10-RLS35-S N/A RLS35
N/A 42 mm1.654 in N/A 10 mm0.394 in N/A 58 mm2.283 in N/A Nitrile N/A
42X60X7-RLS35-S N/A RLS35
N/A 42 mm1.654 in N/A 7 mm0.276 in N/A 60 mm2.362 in N/A Nitrile N/A
801 - 825 of 1511 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »