Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Clear
Filter
Seal Type
Shaft Size (mm)
Shaft Size (in)
Overall Width (mm)
Overall Width (in)
Housing Bore (mm)
Housing Bore (in)
Material
Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 45X62X7-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 7 mm0.276 in | N/A 62 mm2.441 in | N/A Nitrile |
N/A
|
| 45X62X8-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 8 mm0.315 in | N/A 62 mm2.441 in | N/A Nitrile |
N/A
|
| 45X62X10-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 10 mm0.394 in | N/A 62 mm2.441 in | N/A Nitrile |
N/A
|
| 45X65X7-R2LS32-V |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 7 mm0.276 in | N/A 65 mm2.559 in | N/A Viton |
N/A
|
| 45X65X8-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 8 mm0.315 in | N/A 65 mm2.559 in | N/A Nitrile |
N/A
|
| 45X65X10-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 10 mm0.394 in | N/A 65 mm2.559 in | N/A Nitrile |
N/A
|
| 45X68X7-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 7 mm0.276 in | N/A 68 mm2.677 in | N/A Nitrile |
N/A
|
| 45X68X9-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 9 mm0.354 in | N/A 68 mm2.677 in | N/A Nitrile |
N/A
|
| 45X68X10-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 10 mm0.394 in | N/A 68 mm2.677 in | N/A Nitrile |
N/A
|
| 45X68X12-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 12 mm0.472 in | N/A 68 mm2.677 in | N/A Nitrile |
N/A
|
| 45X70X8-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 8 mm0.315 in | N/A 70 mm2.756 in | N/A Nitrile |
N/A
|
| 45X70X10-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 10 mm0.394 in | N/A 70 mm2.756 in | N/A Nitrile |
N/A
|
| 45X70X12-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 12 mm0.472 in | N/A 70 mm2.756 in | N/A Nitrile |
N/A
|
| 45X72X8-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 8 mm0.315 in | N/A 72 mm2.835 in | N/A Nitrile |
N/A
|
| 45X72X10-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 10 mm0.394 in | N/A 72 mm2.835 in | N/A Nitrile |
N/A
|
| 45X72X12-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 12 mm0.472 in | N/A 72 mm2.835 in | N/A Nitrile |
N/A
|
| 45X75X7-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 7 mm0.276 in | N/A 75 mm2.953 in | N/A Nitrile |
N/A
|
| 45X75X8-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 8 mm0.315 in | N/A 75 mm2.953 in | N/A Nitrile |
N/A
|
| 45X78X12-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 12 mm0.472 in | N/A 78 mm3.071 in | N/A Nitrile |
N/A
|
| 45X80X10-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 10 mm0.394 in | N/A 80 mm3.15 in | N/A Nitrile |
N/A
|
| 45X85X10-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 10 mm0.394 in | N/A 85 mm3.346 in | N/A Nitrile |
N/A
|
| 45X100X10-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 10 mm0.394 in | N/A 100 mm3.937 in | N/A Nitrile |
N/A
|
| 47X65X10-RLS35-S |
N/A
RLS35 |
N/A 47 mm1.85 in | N/A 10 mm0.394 in | N/A 65 mm2.559 in | N/A Nitrile |
N/A
|
| 47X68X10-R2LS32-S |
N/A
R2LS32 |
N/A 47 mm1.85 in | N/A 10 mm0.394 in | N/A 68 mm2.677 in | N/A Nitrile |
N/A
|
| 47X70X10-R2LS32-S |
N/A
R2LS32 |
N/A 47 mm1.85 in | N/A 10 mm0.394 in | N/A 70 mm2.756 in | N/A Nitrile |
N/A
|