Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
976 - 1000 of 1511 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

50X62X5-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 5 mm0.197 in N/A 62 mm2.441 in N/A Nitrile N/A
50X62X7-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 7 mm0.276 in N/A 62 mm2.441 in N/A Nitrile N/A
50X62X7-R2LS32-V N/A R2LS32
N/A 50 mm1.969 in N/A 7 mm0.276 in N/A 62 mm2.441 in N/A Viton N/A
50X62X8-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 8 mm0.315 in N/A 62 mm2.441 in N/A Nitrile N/A
50X62X10-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Nitrile N/A
50X64X6.5-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 6.5 mm0.256 in N/A 64 mm2.52 in N/A Nitrile N/A
50X64X10-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 10 mm0.394 in N/A 64 mm2.52 in N/A Nitrile N/A
50X65X8-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 8 mm0.315 in N/A 65 mm2.559 in N/A Nitrile N/A
50X65X10-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 10 mm0.394 in N/A 65 mm2.559 in N/A Nitrile N/A
50X68X8-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 8 mm0.315 in N/A 68 mm2.677 in N/A Nitrile N/A
50X68X10-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 10 mm0.394 in N/A 68 mm2.677 in N/A Nitrile N/A
50X70X8-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 8 mm0.315 in N/A 70 mm2.756 in N/A Nitrile N/A
50X70X10-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 10 mm0.394 in N/A 70 mm2.756 in N/A Nitrile N/A
50X70X10-R2LS32-V N/A R2LS32
N/A 50 mm1.969 in N/A 10 mm0.394 in N/A 70 mm2.756 in N/A Viton N/A
50X72X8-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A
50X72X10-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 10 mm0.394 in N/A 72 mm2.835 in N/A Nitrile N/A
50X72X12-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 12 mm0.472 in N/A 72 mm2.835 in N/A Nitrile N/A
50X75X10-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 10 mm0.394 in N/A 75 mm2.953 in N/A Nitrile N/A
50X75X12-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 12 mm0.472 in N/A 75 mm2.953 in N/A Nitrile N/A
50X78X8-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 8 mm0.315 in N/A 78 mm3.071 in N/A Nitrile N/A
50X80X8-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 8 mm0.315 in N/A 80 mm3.15 in N/A Nitrile N/A
50X80X10-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 10 mm0.394 in N/A 80 mm3.15 in N/A Nitrile N/A
50X82X8-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 8 mm0.315 in N/A 82 mm3.228 in N/A Nitrile N/A
50X85X8-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 8 mm0.315 in N/A 85 mm3.346 in N/A Nitrile N/A
50X90X10-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 10 mm0.394 in N/A 90 mm3.543 in N/A Nitrile N/A
976 - 1000 of 1511 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »