Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1201 - 1225 of 1511 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

70X100X13-RLS35-S N/A RLS35
N/A 70 mm2.756 in N/A 13 mm0.512 in N/A 100 mm3.937 in N/A Nitrile N/A
70X105X13-RLS35-S N/A RLS35
N/A 70 mm2.756 in N/A 13 mm0.512 in N/A 105 mm4.134 in N/A Nitrile N/A
70X110X10-RLS35-S N/A RLS35
N/A 70 mm2.756 in N/A 10 mm0.394 in N/A 110 mm4.331 in N/A Nitrile N/A
70X110X12-RLS35-S N/A RLS35
N/A 70 mm2.756 in N/A 12 mm0.472 in N/A 110 mm4.331 in N/A Nitrile N/A
70X110X13-RLS35-S N/A RLS35
N/A 70 mm2.756 in N/A 13 mm0.512 in N/A 110 mm4.331 in N/A Nitrile N/A
70X100X10-RLS35-V N/A RLS35
N/A 70 mm2.756 in N/A 10 mm0.394 in N/A 100 mm3.937 in N/A Viton N/A
72X86X7.5-R2LS32-S N/A R2LS32
N/A 72 mm2.835 in N/A 7.5 mm0.295 in N/A 86 mm3.386 in N/A Nitrile N/A
72X90X10-R2LS32-S N/A R2LS32
N/A 72 mm2.835 in N/A 10 mm0.394 in N/A 90 mm3.543 in N/A Nitrile N/A
72X95X10-R2LS32-S N/A R2LS32
N/A 72 mm2.835 in N/A 10 mm0.394 in N/A 95 mm3.74 in N/A Nitrile N/A
72X90X10-RLS35-S N/A RLS35
N/A 72 mm2.835 in N/A 10 mm0.394 in N/A 90 mm3.543 in N/A Nitrile N/A
72X95X10-RLS35-S N/A RLS35
N/A 72 mm2.835 in N/A 10 mm0.394 in N/A 95 mm3.74 in N/A Nitrile N/A
72X100X10-RLS35-S N/A RLS35
N/A 72 mm2.835 in N/A 10 mm0.394 in N/A 100 mm3.937 in N/A Nitrile N/A
72X110X13-RLS35-S N/A RLS35
N/A 72 mm2.835 in N/A 13 mm0.512 in N/A 110 mm4.331 in N/A Nitrile N/A
75X90X8-R2LS32-S N/A R2LS32
N/A 75 mm2.953 in N/A 8 mm0.315 in N/A 90 mm3.543 in N/A Nitrile N/A
75X90X10-R2LS32-S N/A R2LS32
N/A 75 mm2.953 in N/A 10 mm0.394 in N/A 90 mm3.543 in N/A Nitrile N/A
75X95X8-R2LS32-S N/A R2LS32
N/A 75 mm2.953 in N/A 8 mm0.315 in N/A 95 mm3.74 in N/A Nitrile N/A
75X95X10-R2LS32-S N/A R2LS32
N/A 75 mm2.953 in N/A 10 mm0.394 in N/A 95 mm3.74 in N/A Nitrile N/A
75X95X10-R2LS32-V N/A R2LS32
N/A 75 mm2.953 in N/A 10 mm0.394 in N/A 95 mm3.74 in N/A Viton N/A
75X95X12-R2LS32-S N/A R2LS32
N/A 75 mm2.953 in N/A 12 mm0.472 in N/A 95 mm3.74 in N/A Nitrile N/A
75X100X10-R2LS32-S N/A R2LS32
N/A 75 mm2.953 in N/A 10 mm0.394 in N/A 100 mm3.937 in N/A Nitrile N/A
75X100X10-R2LS32-V N/A R2LS32
N/A 75 mm2.953 in N/A 10 mm0.394 in N/A 100 mm3.937 in N/A Viton N/A
75X100X12-R2LS32-S N/A R2LS32
N/A 75 mm2.953 in N/A 12 mm0.472 in N/A 100 mm3.937 in N/A Nitrile N/A
75X100X13-R2LS32-S N/A R2LS32
N/A 75 mm2.953 in N/A 13 mm0.512 in N/A 100 mm3.937 in N/A Nitrile N/A
75X105X13-R2LS32-S N/A R2LS32
N/A 75 mm2.953 in N/A 13 mm0.512 in N/A 105 mm4.134 in N/A Nitrile N/A
75X110X10-R2LS32-S N/A R2LS32
N/A 75 mm2.953 in N/A 10 mm0.394 in N/A 110 mm4.331 in N/A Nitrile N/A
1201 - 1225 of 1511 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »