Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Clear
Filter
Seal Type
Shaft Size (mm)
Shaft Size (in)
Overall Width (mm)
Overall Width (in)
Housing Bore (mm)
Housing Bore (in)
Material
Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 85X105X13-RLS35-S |
N/A
RLS35 |
N/A 85 mm3.346 in | N/A 13 mm0.512 in | N/A 105 mm4.134 in | N/A Nitrile |
N/A
|
| 85X110X12-RLS35-S |
N/A
RLS35 |
N/A 85 mm3.346 in | N/A 12 mm0.472 in | N/A 110 mm4.331 in | N/A Nitrile |
N/A
|
| 85X115X13-RLS35-S |
N/A
RLS35 |
N/A 85 mm3.346 in | N/A 13 mm0.512 in | N/A 115 mm4.528 in | N/A Nitrile |
N/A
|
| 85X120X12-RLS35-S |
N/A
RLS35 |
N/A 85 mm3.346 in | N/A 12 mm0.472 in | N/A 120 mm4.724 in | N/A Nitrile |
N/A
|
| 85X130X12-RLS35-S |
N/A
RLS35 |
N/A 85 mm3.346 in | N/A 12 mm0.472 in | N/A 130 mm5.118 in | N/A Nitrile |
N/A
|
| 85X110X12-RLS35-V |
N/A
RLS35 |
N/A 85 mm3.346 in | N/A 12 mm0.472 in | N/A 110 mm4.331 in | N/A Viton |
N/A
|
| 87X110X13-RLS35-S |
N/A
RLS35 |
N/A 87 mm3.425 in | N/A 13 mm0.512 in | N/A 110 mm4.331 in | N/A Nitrile |
N/A
|
| 88X110X12-RLS35-S |
N/A
RLS35 |
N/A 88 mm3.465 in | N/A 12 mm0.472 in | N/A 110 mm4.331 in | N/A Nitrile |
N/A
|
| 88X110X13-RLS35-S |
N/A
RLS35 |
N/A 88 mm3.465 in | N/A 13 mm0.512 in | N/A 110 mm4.331 in | N/A Nitrile |
N/A
|
| 90X70X10-R2LS32-S |
N/A
R2LS32 |
N/A 90 mm3.543 in | N/A 10 mm0.394 in | N/A 70 mm2.756 in | N/A Nitrile |
N/A
|
| 90X110X5.5-R2LS32-S |
N/A
R2LS32 |
N/A 90 mm3.543 in | N/A 5.5 mm0.217 in | N/A 110 mm4.331 in | N/A Nitrile |
N/A
|
| 90X110X8-R2LS32-S |
N/A
R2LS32 |
N/A 90 mm3.543 in | N/A 8 mm0.315 in | N/A 110 mm4.331 in | N/A Nitrile |
N/A
|
| 90X110X12-R2LS32-V |
N/A
R2LS32 |
N/A 90 mm3.543 in | N/A 12 mm0.472 in | N/A 110 mm4.331 in | N/A Viton |
N/A
|
| 90X110X13-R2LS32-S |
N/A
R2LS32 |
N/A 90 mm3.543 in | N/A 13 mm0.512 in | N/A 110 mm4.331 in | N/A Nitrile |
N/A
|
| 90X115X10-R2LS32-S |
N/A
R2LS32 |
N/A 90 mm3.543 in | N/A 10 mm0.394 in | N/A 115 mm4.528 in | N/A Nitrile |
N/A
|
| 90X115X13-R2LS32-S |
N/A
R2LS32 |
N/A 90 mm3.543 in | N/A 13 mm0.512 in | N/A 115 mm4.528 in | N/A Nitrile |
N/A
|
| 90X120X12-R2LS32-S |
N/A
R2LS32 |
N/A 90 mm3.543 in | N/A 12 mm0.472 in | N/A 120 mm4.724 in | N/A Nitrile |
N/A
|
| 90X120X12-R2LS32-V |
N/A
R2LS32 |
N/A 90 mm3.543 in | N/A 12 mm0.472 in | N/A 120 mm4.724 in | N/A Viton |
N/A
|
| 90X120X13-R2LS32-S |
N/A
R2LS32 |
N/A 90 mm3.543 in | N/A 13 mm0.512 in | N/A 120 mm4.724 in | N/A Nitrile |
N/A
|
| 90X125X13-R2LS32-S |
N/A
R2LS32 |
N/A 90 mm3.543 in | N/A 13 mm0.512 in | N/A 125 mm4.921 in | N/A Nitrile |
N/A
|
| 90X110X5.5-RLS35-S |
N/A
RLS35 |
N/A 90 mm3.543 in | N/A 5.5 mm0.217 in | N/A 110 mm4.331 in | N/A Nitrile |
N/A
|
| 90X110X13-RLS35-S |
N/A
RLS35 |
N/A 90 mm3.543 in | N/A 13 mm0.512 in | N/A 110 mm4.331 in | N/A Nitrile |
N/A
|
| 90X115X13-RLS35-S |
N/A
RLS35 |
N/A 90 mm3.543 in | N/A 13 mm0.512 in | N/A 115 mm4.528 in | N/A Nitrile |
N/A
|
| 90X120X12-RLS35-S |
N/A
RLS35 |
N/A 90 mm3.543 in | N/A 12 mm0.472 in | N/A 120 mm4.724 in | N/A Nitrile |
N/A
|
| 90X120X13-RLS35-S |
N/A
RLS35 |
N/A 90 mm3.543 in | N/A 13 mm0.512 in | N/A 120 mm4.724 in | N/A Nitrile |
N/A
|