Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
51 - 75 of 1511 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

N/A RLS35
N/A 10 mm0.394 in N/A 7 mm0.276 in N/A 30 mm1.181 in N/A Nitrile N/A CAD
N/A RLS35
N/A 10 mm0.394 in N/A 10 mm0.394 in N/A 30 mm1.181 in N/A Nitrile N/A CAD
N/A RLS35
N/A 10 mm0.394 in N/A 7 mm0.276 in N/A 40 mm1.575 in N/A Nitrile N/A CAD
N/A RLS35
N/A 10 mm0.394 in N/A 7 mm0.276 in N/A 22 mm0.866 in N/A Viton N/A CAD
N/A R2LS32
N/A 10 mm0.394 in N/A 3 mm0.118 in N/A 17 mm0.669 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 10 mm0.394 in N/A 6 mm0.236 in N/A 18 mm0.709 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 10 mm0.394 in N/A 7 mm0.276 in N/A 19 mm0.748 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 10 mm0.394 in N/A 6 mm0.236 in N/A 20 mm0.787 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 10 mm0.394 in N/A 7 mm0.276 in N/A 20 mm0.787 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 10 mm0.394 in N/A 5 mm0.197 in N/A 22 mm0.866 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 10 mm0.394 in N/A 7 mm0.276 in N/A 22 mm0.866 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 10 mm0.394 in N/A 7 mm0.276 in N/A 22 mm0.866 in N/A Viton N/A CAD
N/A R2LS32
N/A 10 mm0.394 in N/A 7 mm0.276 in N/A 24 mm0.945 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 10 mm0.394 in N/A 7 mm0.276 in N/A 25 mm0.984 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 10 mm0.394 in N/A 7 mm0.276 in N/A 26 mm1.024 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 10 mm0.394 in N/A 7 mm0.276 in N/A 28 mm1.102 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 10 mm0.394 in N/A 7 mm0.276 in N/A 40 mm1.575 in N/A Nitrile N/A CAD
N/A RLS35
N/A 11 mm0.433 in N/A 4 mm0.157 in N/A 17 mm0.669 in N/A Nitrile N/A CAD
N/A RLS35
N/A 11 mm0.433 in N/A 7 mm0.276 in N/A 22 mm0.866 in N/A Nitrile N/A CAD
N/A RLS35
N/A 11 mm0.433 in N/A 7 mm0.276 in N/A 30 mm1.181 in N/A Nitrile N/A CAD
N/A RLS35
N/A 11 mm0.433 in N/A 7 mm0.276 in N/A 26 mm1.024 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 11 mm0.433 in N/A 6 mm0.236 in N/A 22 mm0.866 in N/A Viton N/A CAD
N/A R2LS32
N/A 11 mm0.433 in N/A 7 mm0.276 in N/A 22 mm0.866 in N/A Nitrile N/A CAD
N/A RLS35
N/A 12 mm0.472 in N/A 5 mm0.197 in N/A 20 mm0.787 in N/A Nitrile N/A CAD
N/A RLS35
N/A 12 mm0.472 in N/A 5 mm0.197 in N/A 22 mm0.866 in N/A Nitrile N/A CAD
51 - 75 of 1511 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »