Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
201 - 225 of 1511 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

N/A R2LS32
N/A 17 mm0.669 in N/A 4 mm0.157 in N/A 25 mm0.984 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 17 mm0.669 in N/A 7 mm0.276 in N/A 27 mm1.063 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 17 mm0.669 in N/A 6 mm0.236 in N/A 28 mm1.102 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 17 mm0.669 in N/A 7 mm0.276 in N/A 28 mm1.102 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 17 mm0.669 in N/A 6 mm0.236 in N/A 30 mm1.181 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 17 mm0.669 in N/A 7 mm0.276 in N/A 30 mm1.181 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 17 mm0.669 in N/A 7 mm0.276 in N/A 30 mm1.181 in N/A Viton N/A CAD
N/A R2LS32
N/A 17 mm0.669 in N/A 7 mm0.276 in N/A 32 mm1.26 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 17 mm0.669 in N/A 7 mm0.276 in N/A 35 mm1.378 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 17 mm0.669 in N/A 7 mm0.276 in N/A 37 mm1.457 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 17 mm0.669 in N/A 10 mm0.394 in N/A 37 mm1.457 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 17 mm0.669 in N/A 7 mm0.276 in N/A 40 mm1.575 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 17 mm0.669 in N/A 7 mm0.276 in N/A 45 mm1.772 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 17 mm0.669 in N/A 7 mm0.276 in N/A 47 mm1.85 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 17 mm0.669 in N/A 8 mm0.315 in N/A 47 mm1.85 in N/A Nitrile N/A CAD
N/A RLS35
N/A 18 mm0.709 in N/A 6 mm0.236 in N/A 28 mm1.102 in N/A Nitrile N/A CAD
N/A RLS35
N/A 18 mm0.709 in N/A 8 mm0.315 in N/A 28 mm1.102 in N/A Nitrile N/A CAD
N/A RLS35
N/A 18 mm0.709 in N/A 7 mm0.276 in N/A 30 mm1.181 in N/A Nitrile N/A CAD
N/A RLS35
N/A 18 mm0.709 in N/A 8 mm0.315 in N/A 32 mm1.26 in N/A Nitrile N/A CAD
N/A RLS35
N/A 18 mm0.709 in N/A 7 mm0.276 in N/A 40 mm1.575 in N/A Nitrile N/A CAD
N/A RLS35
N/A 18 mm0.709 in N/A 7 mm0.276 in N/A 28 mm1.102 in N/A Nitrile N/A CAD
N/A RLS35
N/A 18 mm0.709 in N/A 7 mm0.276 in N/A 32 mm1.26 in N/A Nitrile N/A CAD
N/A RLS35
N/A 18 mm0.709 in N/A 7 mm0.276 in N/A 35 mm1.378 in N/A Viton N/A CAD
N/A RLS35
N/A 18 mm0.709 in N/A 7 mm0.276 in N/A 28 mm1.102 in N/A Viton N/A CAD
N/A RLS35
N/A 18 mm0.709 in N/A 7 mm0.276 in N/A 40 mm1.575 in N/A Viton N/A CAD
201 - 225 of 1511 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »