Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
11X17X4-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 11 mm0.433 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 17 mm0.669 in | Material N/A Nitrile | CAD N/A |
11X22X6-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 11 mm0.433 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 22 mm0.866 in | Material N/A Viton | CAD N/A |
11X22X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 11 mm0.433 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 22 mm0.866 in | Material N/A Nitrile | CAD N/A |
11X22X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 11 mm0.433 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 22 mm0.866 in | Material N/A Nitrile | CAD N/A |
11X26X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 11 mm0.433 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 26 mm1.024 in | Material N/A Nitrile | CAD N/A |
11X30X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 11 mm0.433 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 30 mm1.181 in | Material N/A Nitrile | CAD N/A |
120X140X13-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 120 mm4.724 in | Overall Width N/A 13 mm0.512 in | Housing Bore N/A 140 mm5.512 in | Material N/A Nitrile | CAD N/A |
120X140X13-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 120 mm4.724 in | Overall Width N/A 13 mm0.512 in | Housing Bore N/A 140 mm5.512 in | Material N/A Nitrile | CAD N/A |
120X145X12-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 120 mm4.724 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 145 mm5.709 in | Material N/A Nitrile | CAD N/A |
120X150X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 120 mm4.724 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 150 mm5.906 in | Material N/A Nitrile | CAD N/A |
120X150X12-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 120 mm4.724 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 150 mm5.906 in | Material N/A Viton | CAD N/A |
120X150X12-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 120 mm4.724 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 150 mm5.906 in | Material N/A Nitrile | CAD N/A |
120X150X12-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 120 mm4.724 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 150 mm5.906 in | Material N/A Viton | CAD N/A |
120X150X13-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 120 mm4.724 in | Overall Width N/A 13 mm0.512 in | Housing Bore N/A 150 mm5.906 in | Material N/A Nitrile | CAD N/A |
120X150X13-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 120 mm4.724 in | Overall Width N/A 13 mm0.512 in | Housing Bore N/A 150 mm5.906 in | Material N/A Viton | CAD N/A |
120X150X13-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 120 mm4.724 in | Overall Width N/A 13 mm0.512 in | Housing Bore N/A 150 mm5.906 in | Material N/A Nitrile | CAD N/A |
120X150X14-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 120 mm4.724 in | Overall Width N/A 14 mm0.551 in | Housing Bore N/A 150 mm5.906 in | Material N/A Nitrile | CAD N/A |
120X155X16-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 120 mm4.724 in | Overall Width N/A 16 mm0.63 in | Housing Bore N/A 155 mm6.102 in | Material N/A Nitrile | CAD N/A |
120X160X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 120 mm4.724 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 160 mm6.299 in | Material N/A Nitrile | CAD N/A |
120X160X12-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 120 mm4.724 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 160 mm6.299 in | Material N/A Nitrile | CAD N/A |
120X160X12-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 120 mm4.724 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 160 mm6.299 in | Material N/A Viton | CAD N/A |
125X150X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 125 mm4.921 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 150 mm5.906 in | Material N/A Nitrile | CAD N/A |
125X150X12-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 125 mm4.921 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 150 mm5.906 in | Material N/A Viton | CAD N/A |
125X150X12-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 125 mm4.921 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 150 mm5.906 in | Material N/A Nitrile | CAD N/A |
125X150X13-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 125 mm4.921 in | Overall Width N/A 13 mm0.512 in | Housing Bore N/A 150 mm5.906 in | Material N/A Nitrile | CAD N/A |