Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
126 - 150 of 1511 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

Sort by
N/A R2LS32
N/A 12 mm0.472 in N/A 7 mm0.276 in N/A 26 mm1.024 in N/A Nitrile N/A CAD
N/A RLS35
N/A 12 mm0.472 in N/A 8 mm0.315 in N/A 26 mm1.024 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 12 mm0.472 in N/A 7 mm0.276 in N/A 27 mm1.063 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 12 mm0.472 in N/A 7 mm0.276 in N/A 28 mm1.102 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 12 mm0.472 in N/A 7 mm0.276 in N/A 28 mm1.102 in N/A Viton N/A CAD
N/A RLS35
N/A 12 mm0.472 in N/A 7 mm0.276 in N/A 28 mm1.102 in N/A Nitrile N/A CAD
N/A RLS35
N/A 12 mm0.472 in N/A 7 mm0.276 in N/A 28 mm1.102 in N/A Viton N/A CAD
N/A R2LS32
N/A 12 mm0.472 in N/A 6 mm0.236 in N/A 30 mm1.181 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 12 mm0.472 in N/A 7 mm0.276 in N/A 30 mm1.181 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 12 mm0.472 in N/A 7 mm0.276 in N/A 30 mm1.181 in N/A Viton N/A CAD
N/A RLS35
N/A 12 mm0.472 in N/A 7 mm0.276 in N/A 30 mm1.181 in N/A Nitrile N/A CAD
N/A RLS35
N/A 12 mm0.472 in N/A 7 mm0.276 in N/A 30 mm1.181 in N/A Viton N/A CAD
N/A R2LS32
N/A 12 mm0.472 in N/A 7 mm0.276 in N/A 32 mm1.26 in N/A Nitrile N/A CAD
N/A RLS35
N/A 12 mm0.472 in N/A 7 mm0.276 in N/A 32 mm1.26 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 130 mm5.118 in N/A 12 mm0.472 in N/A 160 mm6.299 in N/A Nitrile N/A CAD
N/A RLS35
N/A 130 mm5.118 in N/A 12 mm0.472 in N/A 160 mm6.299 in N/A Nitrile N/A CAD
N/A RLS35
N/A 130 mm5.118 in N/A 12 mm0.472 in N/A 160 mm6.299 in N/A Viton N/A CAD
N/A R2LS32
N/A 130 mm5.118 in N/A 13 mm0.512 in N/A 160 mm6.299 in N/A Nitrile N/A CAD
N/A RLS35
N/A 130 mm5.118 in N/A 13 mm0.512 in N/A 160 mm6.299 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 130 mm5.118 in N/A 14 mm0.551 in N/A 160 mm6.299 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 130 mm5.118 in N/A 15 mm0.591 in N/A 160 mm6.299 in N/A Nitrile N/A CAD
N/A RLS35
N/A 130 mm5.118 in N/A 15 mm0.591 in N/A 160 mm6.299 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 130 mm5.118 in N/A 12 mm0.472 in N/A 170 mm6.693 in N/A Nitrile N/A CAD
N/A RLS35
N/A 130 mm5.118 in N/A 12 mm0.472 in N/A 170 mm6.693 in N/A Nitrile N/A CAD
N/A RLS35
N/A 130 mm5.118 in N/A 12 mm0.472 in N/A 170 mm6.693 in N/A Viton N/A CAD
126 - 150 of 1511 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »