Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
17X25X4-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 17 mm0.669 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 25 mm0.984 in | Material N/A Nitrile | CAD N/A |
18X26X4-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 18 mm0.709 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 26 mm1.024 in | Material N/A Nitrile | CAD N/A |
20X26X4-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 26 mm1.024 in | Material N/A Nitrile | CAD N/A |
20X28X4-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 28 mm1.102 in | Material N/A Nitrile | CAD N/A |
22X28X4-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 22 mm0.866 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 28 mm1.102 in | Material N/A Nitrile | CAD N/A |
25X32X4-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 32 mm1.26 in | Material N/A Nitrile | CAD N/A |
25X35X4-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 35 mm1.378 in | Material N/A Nitrile | CAD N/A |
28X37X4-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 28 mm1.102 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 37 mm1.457 in | Material N/A Nitrile | CAD N/A |
30X37X4-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 37 mm1.457 in | Material N/A Nitrile | CAD N/A |
30X40X4-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 40 mm1.575 in | Material N/A Nitrile | CAD N/A |
37X47X4-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 37 mm1.457 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile | CAD N/A |
42X50X4-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile | CAD N/A |
42X52X4-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile | CAD N/A |
45X52X4-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 45 mm1.772 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile | CAD N/A |
45X55X4-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 45 mm1.772 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 55 mm2.165 in | Material N/A Nitrile | CAD N/A |
12X25X4.5-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 4.5 mm0.177 in | Housing Bore N/A 25 mm0.984 in | Material N/A Nitrile | CAD N/A |
8X18X5-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 8 mm0.315 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 18 mm0.709 in | Material N/A Nitrile | CAD N/A |
12X20X5-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 20 mm0.787 in | Material N/A Nitrile | CAD N/A |
12X22X5-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 22 mm0.866 in | Material N/A Nitrile | CAD N/A |
12X24X5-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 24 mm0.945 in | Material N/A Nitrile | CAD N/A |
14X25X5-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 14 mm0.551 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 25 mm0.984 in | Material N/A Nitrile | CAD N/A |
15X24X5-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 24 mm0.945 in | Material N/A Nitrile | CAD N/A |
16X24X5-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 16 mm0.63 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 24 mm0.945 in | Material N/A Nitrile | CAD N/A |
17X29X5-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 17 mm0.669 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 29 mm1.142 in | Material N/A Nitrile | CAD N/A |
25X40X5-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 40 mm1.575 in | Material N/A Nitrile | CAD N/A |