Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
9X18X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 9 mm0.354 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 18 mm0.709 in | Material N/A Nitrile | CAD N/A |
10X18X6-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 10 mm0.394 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 18 mm0.709 in | Material N/A Nitrile | CAD N/A |
12X18X3-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 3 mm0.118 in | Housing Bore N/A 18 mm0.709 in | Material N/A Nitrile | CAD N/A |
10X19X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 10 mm0.394 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 19 mm0.748 in | Material N/A Nitrile | CAD N/A |
12X19X5-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 19 mm0.748 in | Material N/A Nitrile | CAD N/A |
10X19X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 10 mm0.394 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 19 mm0.748 in | Material N/A Nitrile | CAD N/A |
12X19X3-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 3 mm0.118 in | Housing Bore N/A 19 mm0.748 in | Material N/A Nitrile | CAD N/A |
12X19X5-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 19 mm0.748 in | Material N/A Nitrile | CAD N/A |
12X20X5-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 20 mm0.787 in | Material N/A Nitrile | CAD N/A |
10X20X6-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 10 mm0.394 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 20 mm0.787 in | Material N/A Nitrile | CAD N/A |
10X20X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 10 mm0.394 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 20 mm0.787 in | Material N/A Nitrile | CAD N/A |
10X20X6-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 10 mm0.394 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 20 mm0.787 in | Material N/A Nitrile | CAD N/A |
10X20X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 10 mm0.394 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 20 mm0.787 in | Material N/A Nitrile | CAD N/A |
12X20X4-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 20 mm0.787 in | Material N/A Nitrile | CAD N/A |
13X20X5-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 13 mm0.512 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 20 mm0.787 in | Material N/A Nitrile | CAD N/A |
9X21X5-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 9 mm0.354 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 21 mm0.827 in | Material N/A Nitrile | CAD N/A |
15X21X3-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 3 mm0.118 in | Housing Bore N/A 21 mm0.827 in | Material N/A Nitrile | CAD N/A |
8X22X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 8 mm0.315 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 22 mm0.866 in | Material N/A Nitrile | CAD N/A |
11X22X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 11 mm0.433 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 22 mm0.866 in | Material N/A Nitrile | CAD N/A |
12X22X5-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 22 mm0.866 in | Material N/A Nitrile | CAD N/A |
6X22X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 6 mm0.236 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 22 mm0.866 in | Material N/A Nitrile | CAD N/A |
7X22X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 7 mm0.276 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 22 mm0.866 in | Material N/A Nitrile | CAD N/A |
9X22X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 9 mm0.354 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 22 mm0.866 in | Material N/A Nitrile | CAD N/A |
10X22X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 10 mm0.394 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 22 mm0.866 in | Material N/A Nitrile | CAD N/A |
14X22X4-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 14 mm0.551 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 22 mm0.866 in | Material N/A Nitrile | CAD N/A |