Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
101 - 125 of 1511 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

Sort by
N/A R2LS32
N/A 10 mm0.394 in N/A 7 mm0.276 in N/A 25 mm0.984 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 12 mm0.472 in N/A 5 mm0.197 in N/A 25 mm0.984 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 12 mm0.472 in N/A 7 mm0.276 in N/A 25 mm0.984 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 14 mm0.551 in N/A 7 mm0.276 in N/A 25 mm0.984 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 15 mm0.591 in N/A 5 mm0.197 in N/A 25 mm0.984 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 15 mm0.591 in N/A 6 mm0.236 in N/A 25 mm0.984 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 15 mm0.591 in N/A 7 mm0.276 in N/A 25 mm0.984 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 17 mm0.669 in N/A 3 mm0.118 in N/A 25 mm0.984 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 17 mm0.669 in N/A 4 mm0.157 in N/A 25 mm0.984 in N/A Nitrile N/A CAD
N/A RLS35
N/A 9 mm0.354 in N/A 7 mm0.276 in N/A 26 mm1.024 in N/A Nitrile N/A CAD
N/A RLS35
N/A 12 mm0.472 in N/A 8 mm0.315 in N/A 26 mm1.024 in N/A Nitrile N/A CAD
N/A RLS35
N/A 13 mm0.512 in N/A 7 mm0.276 in N/A 26 mm1.024 in N/A Nitrile N/A CAD
N/A RLS35
N/A 20 mm0.787 in N/A 4 mm0.157 in N/A 26 mm1.024 in N/A Nitrile N/A CAD
N/A RLS35
N/A 10 mm0.394 in N/A 7 mm0.276 in N/A 26 mm1.024 in N/A Nitrile N/A CAD
N/A RLS35
N/A 11 mm0.433 in N/A 7 mm0.276 in N/A 26 mm1.024 in N/A Nitrile N/A CAD
N/A RLS35
N/A 15 mm0.591 in N/A 6 mm0.236 in N/A 26 mm1.024 in N/A Nitrile N/A CAD
N/A RLS35
N/A 15 mm0.591 in N/A 7 mm0.276 in N/A 26 mm1.024 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 9 mm0.354 in N/A 7 mm0.276 in N/A 26 mm1.024 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 10 mm0.394 in N/A 7 mm0.276 in N/A 26 mm1.024 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 12 mm0.472 in N/A 7 mm0.276 in N/A 26 mm1.024 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 13 mm0.512 in N/A 7 mm0.276 in N/A 26 mm1.024 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 15 mm0.591 in N/A 6 mm0.236 in N/A 26 mm1.024 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 15 mm0.591 in N/A 7 mm0.276 in N/A 26 mm1.024 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 16 mm0.63 in N/A 6 mm0.236 in N/A 26 mm1.024 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 16 mm0.63 in N/A 7 mm0.276 in N/A 26 mm1.024 in N/A Nitrile N/A CAD
101 - 125 of 1511 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »