Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
15X32X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 32 mm1.26 in | Material N/A Nitrile | CAD N/A |
15X32X7-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 32 mm1.26 in | Material N/A Viton | CAD N/A |
15X32X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 32 mm1.26 in | Material N/A Nitrile | CAD N/A |
15X32X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 32 mm1.26 in | Material N/A Nitrile | CAD N/A |
12X32X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 32 mm1.26 in | Material N/A Nitrile | CAD N/A |
20X32X8-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 32 mm1.26 in | Material N/A Nitrile | CAD N/A |
20X32X7-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 32 mm1.26 in | Material N/A Viton | CAD N/A |
20X32X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 32 mm1.26 in | Material N/A Nitrile | CAD N/A |
19X32X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 19 mm0.748 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 32 mm1.26 in | Material N/A Nitrile | CAD N/A |
19X32X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 19 mm0.748 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 32 mm1.26 in | Material N/A Nitrile | CAD N/A |
20X32X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 32 mm1.26 in | Material N/A Nitrile | CAD N/A |
22X32X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 22 mm0.866 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 32 mm1.26 in | Material N/A Nitrile | CAD N/A |
17X32X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 17 mm0.669 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 32 mm1.26 in | Material N/A Nitrile | CAD N/A |
16X32X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 16 mm0.63 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 32 mm1.26 in | Material N/A Nitrile | CAD N/A |
16X32X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 16 mm0.63 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 32 mm1.26 in | Material N/A Nitrile | CAD N/A |
15X32X7-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 32 mm1.26 in | Material N/A Viton | CAD N/A |
18X32X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 18 mm0.709 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 32 mm1.26 in | Material N/A Nitrile | CAD N/A |
19X32X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 19 mm0.748 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 32 mm1.26 in | Material N/A Nitrile | CAD N/A |
18X32X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 18 mm0.709 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 32 mm1.26 in | Material N/A Nitrile | CAD N/A |
18X32X8-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 18 mm0.709 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 32 mm1.26 in | Material N/A Nitrile | CAD N/A |
17X32X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 17 mm0.669 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 32 mm1.26 in | Material N/A Nitrile | CAD N/A |
22X32X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 22 mm0.866 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 32 mm1.26 in | Material N/A Nitrile | CAD N/A |
25X32X4-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 32 mm1.26 in | Material N/A Nitrile | CAD N/A |
25X32X4-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 32 mm1.26 in | Material N/A Nitrile | CAD N/A |
25X32X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 32 mm1.26 in | Material N/A Nitrile | CAD N/A |