Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
12X28X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 28 mm1.102 in | Material N/A Nitrile | CAD N/A |
12X28X7-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 28 mm1.102 in | Material N/A Viton | CAD N/A |
14X28X6-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 14 mm0.551 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 28 mm1.102 in | Material N/A Nitrile | CAD N/A |
14X28X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 14 mm0.551 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 28 mm1.102 in | Material N/A Nitrile | CAD N/A |
15X28X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 28 mm1.102 in | Material N/A Nitrile | CAD N/A |
16X28X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 16 mm0.63 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 28 mm1.102 in | Material N/A Nitrile | CAD N/A |
16X28X7-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 16 mm0.63 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 28 mm1.102 in | Material N/A Viton | CAD N/A |
17X28X6-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 17 mm0.669 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 28 mm1.102 in | Material N/A Nitrile | CAD N/A |
17X28X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 17 mm0.669 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 28 mm1.102 in | Material N/A Nitrile | CAD N/A |
18X28X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 18 mm0.709 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 28 mm1.102 in | Material N/A Nitrile | CAD N/A |
20X28X4-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 28 mm1.102 in | Material N/A Nitrile | CAD N/A |
22X28X4-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 22 mm0.866 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 28 mm1.102 in | Material N/A Nitrile | CAD N/A |
17X29X5-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 17 mm0.669 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 29 mm1.142 in | Material N/A Nitrile | CAD N/A |
11X30X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 11 mm0.433 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 30 mm1.181 in | Material N/A Nitrile | CAD N/A |
14X30X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 14 mm0.551 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 30 mm1.181 in | Material N/A Nitrile | CAD N/A |
15X30X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 30 mm1.181 in | Material N/A Nitrile | CAD N/A |
15X30X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 30 mm1.181 in | Material N/A Nitrile | CAD N/A |
17X30X6-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 17 mm0.669 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 30 mm1.181 in | Material N/A Nitrile | CAD N/A |
17X30X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 17 mm0.669 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 30 mm1.181 in | Material N/A Nitrile | CAD N/A |
18X30X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 18 mm0.709 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 30 mm1.181 in | Material N/A Nitrile | CAD N/A |
19X30X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 19 mm0.748 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 30 mm1.181 in | Material N/A Nitrile | CAD N/A |
10X30X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 10 mm0.394 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 30 mm1.181 in | Material N/A Nitrile | CAD N/A |
10X30X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 10 mm0.394 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 30 mm1.181 in | Material N/A Nitrile | CAD N/A |
12X30X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 30 mm1.181 in | Material N/A Nitrile | CAD N/A |
16X30X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 16 mm0.63 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 30 mm1.181 in | Material N/A Nitrile | CAD N/A |