Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
130X170X15-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 130 mm5.118 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 170 mm6.693 in | Material N/A Nitrile | CAD N/A |
135X160X12-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 135 mm5.315 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 160 mm6.299 in | Material N/A Nitrile | CAD N/A |
135X160X13-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 135 mm5.315 in | Overall Width N/A 13 mm0.512 in | Housing Bore N/A 160 mm6.299 in | Material N/A Nitrile | CAD N/A |
135X160X13-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 135 mm5.315 in | Overall Width N/A 13 mm0.512 in | Housing Bore N/A 160 mm6.299 in | Material N/A Nitrile | CAD N/A |
135X160X15-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 135 mm5.315 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 160 mm6.299 in | Material N/A Nitrile | CAD N/A |
135X165X14-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 135 mm5.315 in | Overall Width N/A 14 mm0.551 in | Housing Bore N/A 165 mm6.496 in | Material N/A Nitrile | CAD N/A |
135X170X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 135 mm5.315 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 170 mm6.693 in | Material N/A Nitrile | CAD N/A |
135X170X12-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 135 mm5.315 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 170 mm6.693 in | Material N/A Nitrile | CAD N/A |
13X20X5-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 13 mm0.512 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 20 mm0.787 in | Material N/A Nitrile | CAD N/A |
13X22X5-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 13 mm0.512 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 22 mm0.866 in | Material N/A Nitrile | CAD N/A |
13X26X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 13 mm0.512 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 26 mm1.024 in | Material N/A Nitrile | CAD N/A |
13X26X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 13 mm0.512 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 26 mm1.024 in | Material N/A Nitrile | CAD N/A |
13X28X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 13 mm0.512 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 28 mm1.102 in | Material N/A Nitrile | CAD N/A |
13X30X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 13 mm0.512 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 30 mm1.181 in | Material N/A Nitrile | CAD N/A |
140X160X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 140 mm5.512 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 160 mm6.299 in | Material N/A Nitrile | CAD N/A |
140X160X13-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 140 mm5.512 in | Overall Width N/A 13 mm0.512 in | Housing Bore N/A 160 mm6.299 in | Material N/A Nitrile | CAD N/A |
140X170X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 140 mm5.512 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 170 mm6.693 in | Material N/A Nitrile | CAD N/A |
140X170X13-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 140 mm5.512 in | Overall Width N/A 13 mm0.512 in | Housing Bore N/A 170 mm6.693 in | Material N/A Nitrile | CAD N/A |
140X170X15-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 140 mm5.512 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 170 mm6.693 in | Material N/A Nitrile | CAD N/A |
140X170X15-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 140 mm5.512 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 170 mm6.693 in | Material N/A Viton | CAD N/A |
140X170X15-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 140 mm5.512 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 170 mm6.693 in | Material N/A Nitrile | CAD N/A |
140X170X15-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 140 mm5.512 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 170 mm6.693 in | Material N/A Viton | CAD N/A |
140X180X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 140 mm5.512 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 180 mm7.087 in | Material N/A Nitrile | CAD N/A |
144X160X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 144 mm5.669 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 160 mm6.299 in | Material N/A Nitrile | CAD N/A |
145X170X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 145 mm5.709 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 170 mm6.693 in | Material N/A Nitrile | CAD N/A |