Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
145X170X15-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 145 mm5.709 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 170 mm6.693 in | Material N/A Nitrile | CAD N/A |
145X175X14-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 145 mm5.709 in | Overall Width N/A 14 mm0.551 in | Housing Bore N/A 175 mm6.89 in | Material N/A Nitrile | CAD N/A |
145X175X15-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 145 mm5.709 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 175 mm6.89 in | Material N/A Viton | CAD N/A |
145X175X15-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 145 mm5.709 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 175 mm6.89 in | Material N/A Nitrile | CAD N/A |
145X175X15-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 145 mm5.709 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 175 mm6.89 in | Material N/A Viton | CAD N/A |
145X180X12-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 145 mm5.709 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 180 mm7.087 in | Material N/A Nitrile | CAD N/A |
145X180X12-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 145 mm5.709 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 180 mm7.087 in | Material N/A Viton | CAD N/A |
145X190X16-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 145 mm5.709 in | Overall Width N/A 16 mm0.63 in | Housing Bore N/A 190 mm7.48 in | Material N/A Nitrile | CAD N/A |
148X170X15-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 148 mm5.827 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 170 mm6.693 in | Material N/A Nitrile | CAD N/A |
14X22X4-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 14 mm0.551 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 22 mm0.866 in | Material N/A Nitrile | CAD N/A |
14X22X4-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 14 mm0.551 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 22 mm0.866 in | Material N/A Nitrile | CAD N/A |
14X22X5-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 14 mm0.551 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 22 mm0.866 in | Material N/A Nitrile | CAD N/A |
14X23X5-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 14 mm0.551 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 23 mm0.906 in | Material N/A Nitrile | CAD N/A |
14X24X6-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 14 mm0.551 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 24 mm0.945 in | Material N/A Nitrile | CAD N/A |
14X24X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 14 mm0.551 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 24 mm0.945 in | Material N/A Nitrile | CAD N/A |
14X24X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 14 mm0.551 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 24 mm0.945 in | Material N/A Nitrile | CAD N/A |
14X25X5-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 14 mm0.551 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 25 mm0.984 in | Material N/A Nitrile | CAD N/A |
14X25X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 14 mm0.551 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 25 mm0.984 in | Material N/A Nitrile | CAD N/A |
14X28X6-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 14 mm0.551 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 28 mm1.102 in | Material N/A Nitrile | CAD N/A |
14X28X6-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 14 mm0.551 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 28 mm1.102 in | Material N/A Nitrile | CAD N/A |
14X28X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 14 mm0.551 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 28 mm1.102 in | Material N/A Nitrile | CAD N/A |
14X28X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 14 mm0.551 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 28 mm1.102 in | Material N/A Nitrile | CAD N/A |
14X30X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 14 mm0.551 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 30 mm1.181 in | Material N/A Nitrile | CAD N/A |
14X30X7-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 14 mm0.551 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 30 mm1.181 in | Material N/A Viton | CAD N/A |
14X30X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 14 mm0.551 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 30 mm1.181 in | Material N/A Nitrile | CAD N/A |