Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
126 - 150 of 1511 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

Sort by
N/A R2LS32
N/A 14 mm0.551 in N/A 6 mm0.236 in N/A 28 mm1.102 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 14 mm0.551 in N/A 7 mm0.276 in N/A 28 mm1.102 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 14 mm0.551 in N/A 7 mm0.276 in N/A 30 mm1.181 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 14 mm0.551 in N/A 7 mm0.276 in N/A 30 mm1.181 in N/A Viton N/A CAD
N/A R2LS32
N/A 14 mm0.551 in N/A 7 mm0.276 in N/A 35 mm1.378 in N/A Nitrile N/A CAD
N/A RLS35
N/A 15 mm0.591 in N/A 5 mm0.197 in N/A 24 mm0.945 in N/A Nitrile N/A CAD
N/A RLS35
N/A 15 mm0.591 in N/A 7 mm0.276 in N/A 28 mm1.102 in N/A Nitrile N/A CAD
N/A RLS35
N/A 15 mm0.591 in N/A 7 mm0.276 in N/A 30 mm1.181 in N/A Nitrile N/A CAD
N/A RLS35
N/A 15 mm0.591 in N/A 10 mm0.394 in N/A 30 mm1.181 in N/A Nitrile N/A CAD
N/A RLS35
N/A 15 mm0.591 in N/A 7 mm0.276 in N/A 32 mm1.26 in N/A Nitrile N/A CAD
N/A RLS35
N/A 15 mm0.591 in N/A 7 mm0.276 in N/A 35 mm1.378 in N/A Nitrile N/A CAD
N/A RLS35
N/A 15 mm0.591 in N/A 10 mm0.394 in N/A 40 mm1.575 in N/A Nitrile N/A CAD
N/A RLS35
N/A 15 mm0.591 in N/A 7 mm0.276 in N/A 24 mm0.945 in N/A Nitrile N/A CAD
N/A RLS35
N/A 15 mm0.591 in N/A 6 mm0.236 in N/A 26 mm1.024 in N/A Nitrile N/A CAD
N/A RLS35
N/A 15 mm0.591 in N/A 7 mm0.276 in N/A 26 mm1.024 in N/A Nitrile N/A CAD
N/A RLS35
N/A 15 mm0.591 in N/A 10 mm0.394 in N/A 35 mm1.378 in N/A Nitrile N/A CAD
N/A RLS35
N/A 15 mm0.591 in N/A 5 mm0.197 in N/A 25 mm0.984 in N/A Viton N/A CAD
N/A RLS35
N/A 15 mm0.591 in N/A 7 mm0.276 in N/A 32 mm1.26 in N/A Viton N/A CAD
N/A RLS35
N/A 15 mm0.591 in N/A 7 mm0.276 in N/A 35 mm1.378 in N/A Viton N/A CAD
N/A R2LS32
N/A 15 mm0.591 in N/A 3 mm0.118 in N/A 21 mm0.827 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 15 mm0.591 in N/A 5 mm0.197 in N/A 24 mm0.945 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 15 mm0.591 in N/A 7 mm0.276 in N/A 24 mm0.945 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 15 mm0.591 in N/A 5 mm0.197 in N/A 25 mm0.984 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 15 mm0.591 in N/A 6 mm0.236 in N/A 25 mm0.984 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 15 mm0.591 in N/A 7 mm0.276 in N/A 25 mm0.984 in N/A Nitrile N/A CAD
126 - 150 of 1511 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »