Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
201 - 225 of 1511 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

Sort by
N/A R2LS32
N/A 155 mm6.102 in N/A 15 mm0.591 in N/A 180 mm7.087 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 160 mm6.299 in N/A 15 mm0.591 in N/A 190 mm7.48 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 160 mm6.299 in N/A 15 mm0.591 in N/A 190 mm7.48 in N/A Viton N/A CAD
N/A R2LS32
N/A 160 mm6.299 in N/A 15 mm0.591 in N/A 200 mm7.874 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 170 mm6.693 in N/A 15 mm0.591 in N/A 200 mm7.874 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 170 mm6.693 in N/A 16 mm0.63 in N/A 200 mm7.874 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 170 mm6.693 in N/A 16 mm0.63 in N/A 200 mm7.874 in N/A Viton N/A CAD
N/A R2LS32
N/A 170 mm6.693 in N/A 15 mm0.591 in N/A 210 mm8.268 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 175 mm6.89 in N/A 15 mm0.591 in N/A 200 mm7.874 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 180 mm7.087 in N/A 15 mm0.591 in N/A 210 mm8.268 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 190 mm7.48 in N/A 15 mm0.591 in N/A 220 mm8.661 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 190 mm7.48 in N/A 15 mm0.591 in N/A 220 mm8.661 in N/A Viton N/A CAD
N/A R2LS32
N/A 190 mm7.48 in N/A 16 mm0.63 in N/A 225 mm8.858 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 190 mm7.48 in N/A 16 mm0.63 in N/A 225 mm8.858 in N/A Viton N/A CAD
N/A R2LS32
N/A 195 mm7.677 in N/A 16 mm0.63 in N/A 230 mm9.055 in N/A Viton N/A CAD
N/A R2LS32
N/A 200 mm7.874 in N/A 15 mm0.591 in N/A 230 mm9.055 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 200 mm7.874 in N/A 15 mm0.591 in N/A 230 mm9.055 in N/A Viton N/A CAD
N/A R2LS32
N/A 200 mm7.874 in N/A 15 mm0.591 in N/A 235 mm9.252 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 200 mm7.874 in N/A 15 mm0.591 in N/A 240 mm9.449 in N/A Viton N/A CAD
N/A R2LS32
N/A 220 mm8.661 in N/A 15 mm0.591 in N/A 250 mm9.843 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 220 mm8.661 in N/A 16 mm0.63 in N/A 250 mm9.843 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 220 mm8.661 in N/A 16 mm0.63 in N/A 250 mm9.843 in N/A Viton N/A CAD
N/A R2LS32
N/A 230 mm9.055 in N/A 15 mm0.591 in N/A 260 mm10.236 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 240 mm9.449 in N/A 16 mm0.63 in N/A 275 mm10.827 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 240 mm9.449 in N/A 16 mm0.63 in N/A 275 mm10.827 in N/A Viton N/A CAD
201 - 225 of 1511 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »