Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Redi Sleeves
101 - 150 of 263 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size Maximum (in)

Shaft Size Maximum (mm)

Shaft Size Minimum (in)

Shaft Size Minimum (mm)

Part Number

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Flanged Outside Diameter

Material

CAD

99049 N/A 0.475 in12.065 mm N/A 0.469 in11.913 mm N/A 0.331 in8.407 mm N/A 0.787 in19.99 mm N/A Stainless steel N/A CAD Icon (for items table)
99050 N/A 0.502 in12.751 mm N/A 0.498 in12.649 mm N/A 0.344 in8.738 mm N/A 0.61 in15.494 mm N/A Stainless steel N/A CAD Icon (for items table)
99055 N/A 0.551 in13.995 mm N/A 0.547 in13.894 mm N/A 0.391 in9.931 mm N/A 0.75 in19.05 mm N/A Stainless steel N/A CAD Icon (for items table)
99056 N/A 0.566 in14.376 mm N/A 0.56 in14.224 mm N/A 0.391 in9.931 mm N/A 0.75 in19.05 mm N/A Stainless steel N/A CAD Icon (for items table)
99058 N/A 0.63 in16.002 mm N/A 0.626 in15.9 mm N/A 0.438 in11.125 mm N/A 0.718 in18.237 mm N/A Stainless steel N/A CAD Icon (for items table)
99059 N/A 0.593 in15.062 mm N/A 0.589 in14.961 mm N/A 0.354 in8.992 mm N/A 0.75 in19.05 mm N/A Stainless steel N/A CAD Icon (for items table)
99060 N/A 0.686 in17.424 mm N/A 0.682 in17.323 mm N/A 0.438 in11.125 mm N/A 0.9 in22.86 mm N/A Stainless steel N/A CAD Icon (for items table)
99062 N/A 0.627 in15.926 mm N/A 0.623 in15.824 mm N/A 0.406 in10.312 mm N/A 0.813 in20.65 mm N/A Stainless steel N/A CAD Icon (for items table)
99068 N/A 0.671 in17.043 mm N/A 0.667 in16.942 mm N/A 0.433 in10.998 mm N/A 1.063 in27 mm N/A Stainless steel N/A CAD Icon (for items table)
99075 N/A 0.752 in19.101 mm N/A 0.748 in18.999 mm N/A 0.5 in12.7 mm N/A 0.9 in22.86 mm N/A Stainless steel N/A CAD Icon (for items table)
99076 N/A 0.752 in19.101 mm N/A 0.748 in18.999 mm N/A 0.438 in11.125 mm N/A 0.938 in23.825 mm N/A Stainless steel N/A CAD Icon (for items table)
99078 N/A 0.789 in20.041 mm N/A 0.785 in19.939 mm N/A 0.433 in10.998 mm N/A 0.999 in25.375 mm N/A Stainless steel N/A CAD Icon (for items table)
99080 N/A 0.784 in19.914 mm N/A 0.78 in19.812 mm N/A 0.438 in11.125 mm N/A 0.935 in23.749 mm N/A Stainless steel N/A CAD Icon (for items table)
99081 N/A 0.761 in19.329 mm N/A 0.759 in19.279 mm N/A 0.438 in11.125 mm N/A 0.938 in23.825 mm N/A Stainless steel N/A CAD Icon (for items table)
99082 N/A 0.709 in18.009 mm N/A 0.704 in17.882 mm N/A 0.433 in10.998 mm N/A 1.063 in27 mm N/A Stainless steel N/A CAD Icon (for items table)
99084 N/A 0.866 in21.996 mm N/A 0.861 in21.869 mm N/A 0.359 in9.119 mm N/A 1.188 in30.175 mm N/A Stainless steel N/A CAD Icon (for items table)
99085 N/A 0.866 in21.996 mm N/A 0.861 in21.869 mm N/A 0.472 in11.989 mm N/A 1.058 in26.873 mm N/A Stainless steel N/A CAD Icon (for items table)
99086 N/A 0.861 in21.869 mm N/A 0.857 in21.768 mm N/A 0.375 in9.525 mm N/A 1.155 in29.337 mm N/A Stainless steel N/A CAD Icon (for items table)
99087 N/A 0.877 in22.276 mm N/A 0.873 in22.174 mm N/A 0.438 in11.125 mm N/A 1.093 in27.762 mm N/A Stainless steel N/A CAD Icon (for items table)
99091 N/A 0.912 in23.165 mm N/A 0.908 in23.063 mm N/A 0.438 in11.125 mm N/A 1.218 in30.937 mm N/A Stainless steel N/A CAD Icon (for items table)
99092 N/A 0.945 in24.003 mm N/A 0.94 in23.876 mm N/A 0.437 in11.1 mm N/A 1.13 in28.702 mm N/A Stainless steel N/A CAD Icon (for items table)
99094 N/A 0.97 in24.638 mm N/A 0.966 in24.536 mm N/A 0.438 in11.125 mm N/A 1.13 in28.702 mm N/A Stainless steel N/A CAD Icon (for items table)
99096 N/A 0.97 in24.638 mm N/A 0.966 in24.536 mm N/A 0.719 in18.263 mm N/A 1.13 in28.702 mm N/A Stainless steel N/A CAD Icon (for items table)
99098 N/A 0.986 in25.044 mm N/A 0.982 in24.943 mm N/A 0.433 in10.998 mm N/A 1.378 in35.001 mm N/A Stainless steel N/A CAD Icon (for items table)
99101 N/A 1.002 in25.451 mm N/A 0.998 in25.349 mm N/A 0.438 in11.125 mm N/A 1.219 in30.963 mm N/A Stainless steel N/A CAD Icon (for items table)
99103 N/A 1.024 in26.01 mm N/A 1.019 in25.883 mm N/A 0.472 in11.989 mm N/A 1.312 in33.325 mm N/A Stainless steel N/A CAD Icon (for items table)
99106 N/A 1.064 in27.026 mm N/A 1.06 in26.924 mm N/A 0.438 in11.125 mm N/A 1.32 in33.528 mm N/A Stainless steel N/A CAD Icon (for items table)
99108 N/A 1.091 in27.711 mm N/A 1.087 in27.61 mm N/A 0.438 in11.125 mm N/A 1.406 in35.712 mm N/A Stainless steel N/A CAD Icon (for items table)
99111 N/A 1.104 in28.042 mm N/A 1.1 in27.94 mm N/A 0.5 in12.7 mm N/A 1.375 in34.925 mm N/A Stainless steel N/A CAD Icon (for items table)
99112 N/A 1.127 in28.626 mm N/A 1.123 in28.524 mm N/A 0.438 in11.125 mm N/A 1.575 in40.005 mm N/A Stainless steel N/A CAD Icon (for items table)
99114 N/A 1.184 in30.074 mm N/A 1.179 in29.947 mm N/A 0.433 in10.998 mm N/A 1.4 in35.56 mm N/A Stainless steel N/A CAD Icon (for items table)
99116 N/A 1.127 in28.626 mm N/A 1.123 in28.524 mm N/A 0.5 in12.7 mm N/A 1.5 in38.1 mm N/A Stainless steel N/A CAD Icon (for items table)
99118 N/A 1.19 in30.226 mm N/A 1.185 in30.099 mm N/A 0.438 in11.125 mm N/A 1.4 in35.56 mm N/A Stainless steel N/A CAD Icon (for items table)
99120 N/A 1.158 in29.413 mm N/A 1.154 in29.312 mm N/A 0.5 in12.7 mm N/A 1.35 in34.29 mm N/A Stainless steel N/A CAD Icon (for items table)
99121 N/A 1.301 in33.045 mm N/A 1.297 in32.944 mm N/A 0.709 in18.009 mm N/A 1.594 in40.488 mm N/A Stainless steel N/A CAD Icon (for items table)
99122 N/A 1.178 in29.921 mm N/A 1.173 in29.794 mm N/A 0.438 in11.125 mm N/A 1.575 in40.005 mm N/A Stainless steel N/A CAD Icon (for items table)
99123 N/A 1.222 in31.039 mm N/A 1.216 in30.886 mm N/A 0.438 in11.125 mm N/A 1.575 in40.005 mm N/A Stainless steel N/A CAD Icon (for items table)
99125 N/A 1.253 in31.826 mm N/A 1.247 in31.674 mm N/A 0.438 in11.125 mm N/A 1.5 in38.1 mm N/A Stainless steel N/A CAD Icon (for items table)
99128 N/A 1.263 in32.08 mm N/A 1.257 in31.928 mm N/A 0.437 in11.1 mm N/A 1.496 in37.998 mm N/A Stainless steel N/A CAD Icon (for items table)
99129 N/A 1.314 in33.376 mm N/A 1.308 in33.223 mm N/A 0.375 in9.525 mm N/A 1.6 in40.64 mm N/A Stainless steel N/A CAD Icon (for items table)
99131 N/A 1.316 in33.426 mm N/A 1.31 in33.274 mm N/A 0.625 in15.875 mm N/A 1.594 in40.488 mm N/A Stainless steel N/A CAD Icon (for items table)
99133 N/A 1.377 in34.976 mm N/A 1.371 in34.823 mm N/A 0.438 in11.125 mm N/A 1.638 in41.605 mm N/A Stainless steel N/A CAD Icon (for items table)
99134 N/A 1.342 in34.087 mm N/A 1.336 in33.934 mm N/A 0.625 in15.875 mm N/A 1.638 in41.605 mm N/A Stainless steel N/A CAD Icon (for items table)
99138 N/A 1.377 in34.976 mm N/A 1.371 in34.823 mm N/A 0.625 in15.875 mm N/A 1.638 in41.605 mm N/A Stainless steel N/A CAD Icon (for items table)
99139 N/A 1.381 in35.077 mm N/A 1.375 in34.925 mm N/A 0.63 in16.002 mm N/A 1.638 in41.605 mm N/A Stainless steel N/A CAD Icon (for items table)
99143 N/A 1.438 in36.525 mm N/A 1.432 in36.373 mm N/A 0.688 in17.475 mm N/A 1.781 in45.237 mm N/A Stainless steel N/A CAD Icon (for items table)
99144 N/A 1.441 in36.601 mm N/A 1.435 in36.449 mm N/A 0.5 in12.7 mm N/A 1.781 in45.237 mm N/A Stainless steel N/A CAD Icon (for items table)
99145 N/A 1.46 in37.084 mm N/A 1.453 in36.906 mm N/A 0.5 in12.7 mm N/A 1.781 in45.237 mm N/A Stainless steel N/A CAD Icon (for items table)
99146 N/A 1.417 in35.992 mm N/A 1.412 in35.865 mm N/A 0.669 in16.993 mm N/A 1.689 in42.901 mm N/A Stainless steel N/A CAD Icon (for items table)
99147 N/A 1.496 in37.998 mm N/A 1.49 in37.846 mm N/A 0.669 in16.993 mm N/A 1.78 in45.212 mm N/A Stainless steel N/A CAD Icon (for items table)
101 - 150 of 263 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »