Batch CAD Cart (0)
  • Cart is empty
Redi Sleeves
226 - 250 of 263 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Shaft Size Maximum (in)

Shaft Size Maximum (mm)

Shaft Size Minimum (in)

Shaft Size Minimum (mm)

Part Number

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Flanged Outside Diameter

Material

CAD

N/A 2.631 in66.827 mm N/A 2.625 in66.675 mm N/A 0.938 in23.825 mm N/A 3.047 in77.394 mm N/A Stainless steel N/A CAD
N/A 2.627 in66.726 mm N/A 2.621 in66.573 mm N/A 0.906 in23.012 mm N/A 3.047 in77.394 mm N/A Stainless steel N/A CAD
N/A 2.677 in67.996 mm N/A 2.67 in67.818 mm N/A 0.875 in22.225 mm N/A 3.125 in79.375 mm N/A Stainless steel N/A CAD
N/A 2.753 in69.926 mm N/A 2.747 in69.774 mm N/A 1.625 in41.275 mm N/A 3.075 in78.105 mm N/A Stainless steel N/A CAD
N/A 2.756 in70.002 mm N/A 2.75 in69.85 mm N/A 1.25 in31.75 mm N/A 3.125 in79.375 mm N/A Stainless steel N/A CAD
N/A 5.379 in136.627 mm N/A 5.371 in136.423 mm N/A 1 in25.4 mm N/A 5.875 in149.225 mm N/A Stainless steel N/A CAD
N/A 5.506 in139.852 mm N/A 5.498 in139.649 mm N/A 1 in25.4 mm N/A 5.938 in150.825 mm N/A Stainless steel N/A CAD
N/A 5.506 in139.852 mm N/A 5.498 in139.649 mm N/A 0.705 in17.907 mm N/A 5.938 in150.825 mm N/A Stainless steel N/A CAD
N/A 5.516 in140.106 mm N/A 5.508 in139.903 mm N/A 1 in25.4 mm N/A 5.945 in151.003 mm N/A Stainless steel N/A CAD
N/A 5.629 in142.977 mm N/A 5.621 in142.773 mm N/A 1 in25.4 mm N/A 6.188 in157.175 mm N/A Stainless steel N/A CAD
N/A 5.734 in145.644 mm N/A 5.726 in145.44 mm N/A 0.75 in19.05 mm N/A 6.1 in154.94 mm N/A Stainless steel N/A CAD
N/A 5.709 in145.009 mm N/A 5.699 in144.755 mm N/A 0.875 in22.225 mm N/A 6.1 in154.94 mm N/A Stainless steel N/A CAD
N/A 5.754 in146.152 mm N/A 5.746 in145.948 mm N/A 1 in25.4 mm N/A 6.18 in156.972 mm N/A Stainless steel N/A CAD
N/A 5.879 in149.327 mm N/A 5.871 in149.123 mm N/A 1.25 in31.75 mm N/A 6.188 in157.175 mm N/A Stainless steel N/A CAD
N/A 5.905 in149.987 mm N/A 5.895 in149.733 mm N/A 1.181 in29.997 mm N/A 6.26 in159.004 mm N/A Stainless steel N/A CAD
N/A 5.942 in150.927 mm N/A 5.934 in150.724 mm N/A 1.125 in28.575 mm N/A 6.375 in161.925 mm N/A Stainless steel N/A CAD
N/A 6.003 in152.476 mm N/A 5.995 in152.273 mm N/A 1.25 in31.75 mm N/A 6.375 in161.925 mm N/A Stainless steel N/A CAD
N/A 6.003 in152.476 mm N/A 5.995 in152.273 mm N/A 0.75 in19.05 mm N/A 6.36 in161.544 mm N/A Stainless steel N/A CAD
N/A 6.068 in154.127 mm N/A 6.058 in153.873 mm N/A 1.181 in29.997 mm N/A 6.375 in161.925 mm N/A Stainless steel N/A CAD
N/A 6.102 in154.991 mm N/A 6.092 in154.737 mm N/A 1.181 in29.997 mm N/A 6.5 in165.1 mm N/A Stainless steel N/A CAD
N/A 6.208 in157.683 mm N/A 6.198 in157.429 mm N/A 1.063 in27 mm N/A 6.625 in168.275 mm N/A Stainless steel N/A CAD
N/A 6.255 in158.877 mm N/A 6.245 in158.623 mm N/A 1.25 in31.75 mm N/A 6.625 in168.275 mm N/A Stainless steel N/A CAD
N/A 6.299 in159.995 mm N/A 6.289 in159.741 mm N/A 1.25 in31.75 mm N/A 7 in177.8 mm N/A Stainless steel N/A CAD
N/A 6.693 in170.002 mm N/A 6.683 in169.748 mm N/A 1.496 in37.998 mm N/A 7.188 in182.575 mm N/A Stainless steel N/A CAD
N/A 6.505 in165.227 mm N/A 6.495 in164.973 mm N/A 1.25 in31.75 mm N/A 7 in177.8 mm N/A Stainless steel N/A CAD
226 - 250 of 263 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »