Batch CAD Cart (0)
  • Cart is empty
Redi Sleeves
126 - 150 of 263 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Shaft Size Maximum (in)

Shaft Size Maximum (mm)

Shaft Size Minimum (in)

Shaft Size Minimum (mm)

Part Number

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Flanged Outside Diameter

Material

CAD

N/A 1.024 in26.01 mm N/A 1.019 in25.883 mm N/A 0.472 in11.989 mm N/A 1.312 in33.325 mm N/A Stainless steel N/A CAD
N/A 1.064 in27.026 mm N/A 1.06 in26.924 mm N/A 0.438 in11.125 mm N/A 1.32 in33.528 mm N/A Stainless steel N/A CAD
N/A 1.091 in27.711 mm N/A 1.087 in27.61 mm N/A 0.438 in11.125 mm N/A 1.406 in35.712 mm N/A Stainless steel N/A CAD
N/A 1.104 in28.042 mm N/A 1.1 in27.94 mm N/A 0.5 in12.7 mm N/A 1.375 in34.925 mm N/A Stainless steel N/A CAD
N/A 1.127 in28.626 mm N/A 1.123 in28.524 mm N/A 0.438 in11.125 mm N/A 1.575 in40.005 mm N/A Stainless steel N/A CAD
N/A 1.184 in30.074 mm N/A 1.179 in29.947 mm N/A 0.433 in10.998 mm N/A 1.4 in35.56 mm N/A Stainless steel N/A CAD
N/A 1.127 in28.626 mm N/A 1.123 in28.524 mm N/A 0.5 in12.7 mm N/A 1.5 in38.1 mm N/A Stainless steel N/A CAD
N/A 1.19 in30.226 mm N/A 1.185 in30.099 mm N/A 0.438 in11.125 mm N/A 1.4 in35.56 mm N/A Stainless steel N/A CAD
N/A 1.158 in29.413 mm N/A 1.154 in29.312 mm N/A 0.5 in12.7 mm N/A 1.35 in34.29 mm N/A Stainless steel N/A CAD
N/A 1.301 in33.045 mm N/A 1.297 in32.944 mm N/A 0.709 in18.009 mm N/A 1.594 in40.488 mm N/A Stainless steel N/A CAD
N/A 1.178 in29.921 mm N/A 1.173 in29.794 mm N/A 0.438 in11.125 mm N/A 1.575 in40.005 mm N/A Stainless steel N/A CAD
N/A 1.222 in31.039 mm N/A 1.216 in30.886 mm N/A 0.438 in11.125 mm N/A 1.575 in40.005 mm N/A Stainless steel N/A CAD
N/A 1.253 in31.826 mm N/A 1.247 in31.674 mm N/A 0.438 in11.125 mm N/A 1.5 in38.1 mm N/A Stainless steel N/A CAD
N/A 1.263 in32.08 mm N/A 1.257 in31.928 mm N/A 0.437 in11.1 mm N/A 1.496 in37.998 mm N/A Stainless steel N/A CAD
N/A 1.314 in33.376 mm N/A 1.308 in33.223 mm N/A 0.375 in9.525 mm N/A 1.6 in40.64 mm N/A Stainless steel N/A CAD
N/A 1.316 in33.426 mm N/A 1.31 in33.274 mm N/A 0.625 in15.875 mm N/A 1.594 in40.488 mm N/A Stainless steel N/A CAD
N/A 1.377 in34.976 mm N/A 1.371 in34.823 mm N/A 0.438 in11.125 mm N/A 1.638 in41.605 mm N/A Stainless steel N/A CAD
N/A 1.342 in34.087 mm N/A 1.336 in33.934 mm N/A 0.625 in15.875 mm N/A 1.638 in41.605 mm N/A Stainless steel N/A CAD
N/A 1.377 in34.976 mm N/A 1.371 in34.823 mm N/A 0.625 in15.875 mm N/A 1.638 in41.605 mm N/A Stainless steel N/A CAD
N/A 1.381 in35.077 mm N/A 1.375 in34.925 mm N/A 0.63 in16.002 mm N/A 1.638 in41.605 mm N/A Stainless steel N/A CAD
N/A 1.438 in36.525 mm N/A 1.432 in36.373 mm N/A 0.688 in17.475 mm N/A 1.781 in45.237 mm N/A Stainless steel N/A CAD
N/A 1.441 in36.601 mm N/A 1.435 in36.449 mm N/A 0.5 in12.7 mm N/A 1.781 in45.237 mm N/A Stainless steel N/A CAD
N/A 1.46 in37.084 mm N/A 1.453 in36.906 mm N/A 0.5 in12.7 mm N/A 1.781 in45.237 mm N/A Stainless steel N/A CAD
N/A 1.417 in35.992 mm N/A 1.412 in35.865 mm N/A 0.669 in16.993 mm N/A 1.689 in42.901 mm N/A Stainless steel N/A CAD
N/A 1.496 in37.998 mm N/A 1.49 in37.846 mm N/A 0.669 in16.993 mm N/A 1.78 in45.212 mm N/A Stainless steel N/A CAD
126 - 150 of 263 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »