Batch CAD Cart (0)
  • Cart is empty
Redi Sleeves
151 - 175 of 263 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Shaft Size Maximum (in)

Shaft Size Maximum (mm)

Shaft Size Minimum (in)

Shaft Size Minimum (mm)

Part Number

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Flanged Outside Diameter

Material

CAD

N/A 1.503 in38.176 mm N/A 1.497 in38.024 mm N/A 0.688 in17.475 mm N/A 1.781 in45.237 mm N/A Stainless steel N/A CAD
N/A 1.503 in38.176 mm N/A 1.497 in38.024 mm N/A 0.5 in12.7 mm N/A 1.781 in45.237 mm N/A Stainless steel N/A CAD
N/A 1.526 in38.76 mm N/A 1.52 in38.608 mm N/A 0.563 in14.3 mm N/A 1.859 in47.219 mm N/A Stainless steel N/A CAD
N/A 1.575 in40.005 mm N/A 1.569 in39.853 mm N/A 0.509 in12.929 mm N/A 1.85 in46.99 mm N/A Stainless steel N/A CAD
N/A 1.555 in39.497 mm N/A 1.549 in39.345 mm N/A 0.563 in14.3 mm N/A 1.859 in47.219 mm N/A Stainless steel N/A CAD
N/A 1.565 in39.751 mm N/A 1.559 in39.599 mm N/A 0.688 in17.475 mm N/A 1.859 in47.219 mm N/A Stainless steel N/A CAD
N/A 1.578 in40.081 mm N/A 1.572 in39.929 mm N/A 0.63 in16.002 mm N/A 1.85 in46.99 mm N/A Stainless steel N/A CAD
N/A 1.572 in39.929 mm N/A 1.566 in39.776 mm N/A 0.75 in19.05 mm N/A 1.859 in47.219 mm N/A Stainless steel N/A CAD
N/A 1.608 in40.843 mm N/A 1.602 in40.691 mm N/A 0.641 in16.281 mm N/A 1.938 in49.225 mm N/A Stainless steel N/A CAD
N/A 1.628 in41.351 mm N/A 1.622 in41.199 mm N/A 0.438 in11.125 mm N/A 1.875 in47.625 mm N/A Stainless steel N/A CAD
N/A 1.628 in41.351 mm N/A 1.623 in41.224 mm N/A 0.688 in17.475 mm N/A 1.875 in47.625 mm N/A Stainless steel N/A CAD
N/A 1.614 in40.996 mm N/A 1.608 in40.843 mm N/A 0.625 in15.875 mm N/A 1.938 in49.225 mm N/A Stainless steel N/A CAD
N/A 1.659 in42.139 mm N/A 1.653 in41.986 mm N/A 0.689 in17.501 mm N/A 2.087 in53.01 mm N/A Stainless steel N/A CAD
N/A 1.654 in42.012 mm N/A 1.647 in41.834 mm N/A 0.571 in14.503 mm N/A 2.087 in53.01 mm N/A Stainless steel N/A CAD
N/A 1.691 in42.951 mm N/A 1.685 in42.799 mm N/A 0.438 in11.125 mm N/A 1.906 in48.412 mm N/A Stainless steel N/A CAD
N/A 1.69 in42.926 mm N/A 1.684 in42.774 mm N/A 0.688 in17.475 mm N/A 1.906 in48.412 mm N/A Stainless steel N/A CAD
N/A 1.654 in42.012 mm N/A 1.647 in41.834 mm N/A 0.688 in17.475 mm N/A 2.087 in53.01 mm N/A Stainless steel N/A CAD
N/A 1.742 in44.247 mm N/A 1.736 in44.094 mm N/A 0.5 in12.7 mm N/A 2.063 in52.4 mm N/A Stainless steel N/A CAD
N/A 1.721 in43.713 mm N/A 1.715 in43.561 mm N/A 0.688 in17.475 mm N/A 2.031 in51.587 mm N/A Stainless steel N/A CAD
N/A 1.753 in44.526 mm N/A 1.747 in44.374 mm N/A 0.5 in12.7 mm N/A 2.055 in52.197 mm N/A Stainless steel N/A CAD
N/A 1.753 in44.526 mm N/A 1.747 in44.374 mm N/A 0.688 in17.475 mm N/A 2.063 in52.4 mm N/A Stainless steel N/A CAD
N/A 1.753 in44.526 mm N/A 1.747 in44.374 mm N/A 0.875 in22.225 mm N/A 2.063 in52.4 mm N/A Stainless steel N/A CAD
N/A 1.767 in44.882 mm N/A 1.761 in44.729 mm N/A 0.688 in17.475 mm N/A 2.063 in52.4 mm N/A Stainless steel N/A CAD
N/A 1.775 in45.085 mm N/A 1.769 in44.933 mm N/A 0.669 in16.993 mm N/A 2.087 in53.01 mm N/A Stainless steel N/A CAD
N/A 1.784 in45.314 mm N/A 1.778 in45.161 mm N/A 0.8 in20.32 mm N/A 2.125 in53.975 mm N/A Stainless steel N/A CAD
151 - 175 of 263 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »