Batch CAD Cart (0)
  • Cart is empty
Redi Sleeves
176 - 200 of 263 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Shaft Size Maximum (in)

Shaft Size Maximum (mm)

Shaft Size Minimum (in)

Shaft Size Minimum (mm)

Part Number

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Flanged Outside Diameter

Material

CAD

N/A 1.753 in44.526 mm N/A 1.747 in44.374 mm N/A 0.625 in15.875 mm N/A 2.063 in52.4 mm N/A Stainless steel N/A CAD
N/A 1.815 in46.101 mm N/A 1.809 in45.949 mm N/A 0.688 in17.475 mm N/A 2.156 in54.762 mm N/A Stainless steel N/A CAD
N/A 1.693 in43.002 mm N/A 1.687 in42.85 mm N/A 0.625 in15.875 mm N/A 1.906 in48.412 mm N/A Stainless steel N/A CAD
N/A 1.878 in47.701 mm N/A 1.872 in47.549 mm N/A 0.516 in13.106 mm N/A 2.203 in55.956 mm N/A Stainless steel N/A CAD
N/A 1.863 in47.32 mm N/A 1.857 in47.168 mm N/A 0.688 in17.475 mm N/A 2.156 in54.762 mm N/A Stainless steel N/A CAD
N/A 1.872 in47.549 mm N/A 1.866 in47.396 mm N/A 1.025 in26.035 mm N/A 2.187 in55.55 mm N/A Stainless steel N/A CAD
N/A 1.878 in47.701 mm N/A 1.872 in47.549 mm N/A 0.688 in17.475 mm N/A 2.203 in55.956 mm N/A Stainless steel N/A CAD
N/A 1.878 in47.701 mm N/A 1.872 in47.549 mm N/A 0.415 in10.541 mm N/A 2.203 in55.956 mm N/A Stainless steel N/A CAD
N/A 1.893 in48.082 mm N/A 1.887 in47.93 mm N/A 0.668 in16.967 mm N/A 2.205 in56.007 mm N/A Stainless steel N/A CAD
N/A 1.878 in47.701 mm N/A 1.872 in47.549 mm N/A 0.295 in7.493 mm N/A 2.203 in55.956 mm N/A Stainless steel N/A CAD
N/A 1.915 in48.641 mm N/A 1.909 in48.489 mm N/A 0.5 in12.7 mm N/A 2.219 in56.363 mm N/A Stainless steel N/A CAD
N/A 1.94 in49.276 mm N/A 1.934 in49.124 mm N/A 0.688 in17.475 mm N/A 2.219 in56.363 mm N/A Stainless steel N/A CAD
N/A 1.971 in50.063 mm N/A 1.965 in49.911 mm N/A 0.688 in17.475 mm N/A 2.244 in56.998 mm N/A Stainless steel N/A CAD
N/A 1.983 in50.368 mm N/A 1.977 in50.216 mm N/A 0.704 in17.882 mm N/A 2.313 in58.75 mm N/A Stainless steel N/A CAD
N/A 2.003 in50.876 mm N/A 1.997 in50.724 mm N/A 0.688 in17.475 mm N/A 2.406 in61.112 mm N/A Stainless steel N/A CAD
N/A 2.003 in50.876 mm N/A 1.997 in50.724 mm N/A 1 in25.4 mm N/A 2.406 in61.112 mm N/A Stainless steel N/A CAD
N/A 2.047 in51.994 mm N/A 2.041 in51.841 mm N/A 0.625 in15.875 mm N/A 2.469 in62.713 mm N/A Stainless steel N/A CAD
N/A 2.063 in52.4 mm N/A 2.057 in52.248 mm N/A 0.938 in23.825 mm N/A 2.469 in62.713 mm N/A Stainless steel N/A CAD
N/A 2.128 in54.051 mm N/A 2.123 in53.924 mm N/A 0.75 in19.05 mm N/A 2.422 in61.519 mm N/A Stainless steel N/A CAD
N/A 2.13 in54.102 mm N/A 2.124 in53.95 mm N/A 0.938 in23.825 mm N/A 2.422 in61.519 mm N/A Stainless steel N/A CAD
N/A 2.168 in55.067 mm N/A 2.162 in54.915 mm N/A 0.905 in22.987 mm N/A 2.441 in62.001 mm N/A Stainless steel N/A CAD
N/A 2.192 in55.677 mm N/A 2.186 in55.524 mm N/A 0.938 in23.825 mm N/A 2.5 in63.5 mm N/A Stainless steel N/A CAD
N/A 2.286 in58.064 mm N/A 2.28 in57.912 mm N/A 0.938 in23.825 mm N/A 2.598 in65.989 mm N/A Stainless steel N/A CAD
N/A 2.205 in56.007 mm N/A 2.197 in55.804 mm N/A 0.625 in15.875 mm N/A 2.5 in63.5 mm N/A Stainless steel N/A CAD
N/A 2.255 in57.277 mm N/A 2.249 in57.125 mm N/A 0.938 in23.825 mm N/A 2.531 in64.287 mm N/A Stainless steel N/A CAD
176 - 200 of 263 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »