Batch CAD Cart (0)
  • Cart is empty
Redi Sleeves
201 - 225 of 263 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Shaft Size Maximum (in)

Shaft Size Maximum (mm)

Shaft Size Minimum (in)

Shaft Size Minimum (mm)

Part Number

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Flanged Outside Diameter

Material

CAD

N/A 2.243 in56.972 mm N/A 2.237 in56.82 mm N/A 0.9 in22.86 mm N/A 2.562 in65.075 mm N/A Stainless steel N/A CAD
N/A 2.255 in57.277 mm N/A 2.249 in57.125 mm N/A 0.438 in11.125 mm N/A 2.531 in64.287 mm N/A Stainless steel N/A CAD
N/A 2.281 in57.937 mm N/A 2.275 in57.785 mm N/A 0.505 in12.827 mm N/A 2.678 in68.021 mm N/A Stainless steel N/A CAD
N/A 2.233 in56.718 mm N/A 2.227 in56.566 mm N/A 0.906 in23.012 mm N/A 2.531 in64.287 mm N/A Stainless steel N/A CAD
N/A 2.315 in58.801 mm N/A 2.309 in58.649 mm N/A 0.938 in23.825 mm N/A 2.688 in68.275 mm N/A Stainless steel N/A CAD
N/A 2.333 in59.258 mm N/A 2.327 in59.106 mm N/A 0.875 in22.225 mm N/A 2.75 in69.85 mm N/A Stainless steel N/A CAD
N/A 2.365 in60.071 mm N/A 2.359 in59.919 mm N/A 0.905 in22.987 mm N/A 2.785 in70.739 mm N/A Stainless steel N/A CAD
N/A 2.375 in60.325 mm N/A 2.369 in60.173 mm N/A 0.938 in23.825 mm N/A 2.75 in69.85 mm N/A Stainless steel N/A CAD
N/A 2.38 in60.452 mm N/A 2.374 in60.3 mm N/A 0.938 in23.825 mm N/A 2.734 in69.444 mm N/A Stainless steel N/A CAD
N/A 2.378 in60.401 mm N/A 2.372 in60.249 mm N/A 0.75 in19.05 mm N/A 2.75 in69.85 mm N/A Stainless steel N/A CAD
N/A 2.38 in60.452 mm N/A 2.374 in60.3 mm N/A 0.683 in17.348 mm N/A 2.75 in69.85 mm N/A Stainless steel N/A CAD
N/A 2.365 in60.071 mm N/A 2.359 in59.919 mm N/A 0.449 in11.405 mm N/A 2.783 in70.688 mm N/A Stainless steel N/A CAD
N/A 2.441 in62.001 mm N/A 2.435 in61.849 mm N/A 0.626 in15.9 mm N/A 2.827 in71.806 mm N/A Stainless steel N/A CAD
N/A 2.44 in61.976 mm N/A 2.434 in61.824 mm N/A 0.938 in23.825 mm N/A 2.828 in71.831 mm N/A Stainless steel N/A CAD
N/A 2.441 in62.001 mm N/A 2.434 in61.824 mm N/A 0.625 in15.875 mm N/A 2.828 in71.831 mm N/A Stainless steel N/A CAD
N/A 2.506 in63.652 mm N/A 2.5 in63.5 mm N/A 0.656 in16.662 mm N/A 2.828 in71.831 mm N/A Stainless steel N/A CAD
N/A 2.495 in63.373 mm N/A 2.489 in63.221 mm N/A 0.938 in23.825 mm N/A 2.875 in73.025 mm N/A Stainless steel N/A CAD
N/A 2.506 in63.652 mm N/A 2.5 in63.5 mm N/A 0.938 in23.825 mm N/A 2.828 in71.831 mm N/A Stainless steel N/A CAD
N/A 2.516 in63.906 mm N/A 2.51 in63.754 mm N/A 0.906 in23.012 mm N/A 2.828 in71.831 mm N/A Stainless steel N/A CAD
N/A 2.503 in63.576 mm N/A 2.497 in63.424 mm N/A 0.65 in16.51 mm N/A 2.82 in71.628 mm N/A Stainless steel N/A CAD
N/A 2.562 in65.075 mm N/A 2.556 in64.922 mm N/A 0.905 in22.987 mm N/A 2.85 in72.39 mm N/A Stainless steel N/A CAD
N/A 2.566 in65.176 mm N/A 2.56 in65.024 mm N/A 0.938 in23.825 mm N/A 2.891 in73.431 mm N/A Stainless steel N/A CAD
N/A 2.602 in66.091 mm N/A 2.595 in65.913 mm N/A 0.938 in23.825 mm N/A 2.99 in75.946 mm N/A Stainless steel N/A CAD
N/A 2.628 in66.751 mm N/A 2.622 in66.599 mm N/A 0.625 in15.875 mm N/A 3.047 in77.394 mm N/A Stainless steel N/A CAD
N/A 2.624 in66.65 mm N/A 2.618 in66.497 mm N/A 0.938 in23.825 mm N/A 3.047 in77.394 mm N/A Stainless steel N/A CAD
201 - 225 of 263 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »