Part Number |
Shaft Size Maximum |
Shaft Size Minimum |
Overall Width |
Flanged Outside Diameter |
Material |
CAD |
---|---|---|---|---|---|---|
99299 | Shaft Size Maximum N/A 2.996 in76.098 mm | Shaft Size Minimum N/A 2.99 in75.946 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 3.359 in85.319 mm | Material N/A Stainless steel | CAD N/A |
99300 | Shaft Size Maximum N/A 3.006 in76.352 mm | Shaft Size Minimum N/A 3 in76.2 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 3.453 in87.706 mm | Material N/A Stainless steel | CAD N/A |
99312 | Shaft Size Maximum N/A 3.126 in79.4 mm | Shaft Size Minimum N/A 3.12 in79.248 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 3.531 in89.687 mm | Material N/A Stainless steel | CAD N/A |
99322 | Shaft Size Maximum N/A 3.253 in82.626 mm | Shaft Size Minimum N/A 3.247 in82.474 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 3.594 in91.288 mm | Material N/A Stainless steel | CAD N/A |
99325 | Shaft Size Maximum N/A 3.256 in82.702 mm | Shaft Size Minimum N/A 3.25 in82.55 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 3.594 in91.288 mm | Material N/A Stainless steel | CAD N/A |
99331 | Shaft Size Maximum N/A 3.313 in84.15 mm | Shaft Size Minimum N/A 3.307 in83.998 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 3.688 in93.675 mm | Material N/A Stainless steel | CAD N/A |
99337 | Shaft Size Maximum N/A 3.379 in85.827 mm | Shaft Size Minimum N/A 3.373 in85.674 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 3.688 in93.675 mm | Material N/A Stainless steel | CAD N/A |
99350 | Shaft Size Maximum N/A 3.506 in89.052 mm | Shaft Size Minimum N/A 3.5 in88.9 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 3.844 in97.638 mm | Material N/A Stainless steel | CAD N/A |
99356 | Shaft Size Maximum N/A 3.566 in90.576 mm | Shaft Size Minimum N/A 3.56 in90.424 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 3.9 in99.06 mm | Material N/A Stainless steel | CAD N/A |
99360 | Shaft Size Maximum N/A 3.624 in92.05 mm | Shaft Size Minimum N/A 3.618 in91.897 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 4.031 in102.387 mm | Material N/A Stainless steel | CAD N/A |
99362 | Shaft Size Maximum N/A 3.629 in92.177 mm | Shaft Size Minimum N/A 3.623 in92.024 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 4.031 in102.387 mm | Material N/A Stainless steel | CAD N/A |
99386 | Shaft Size Maximum N/A 3.874 in98.4 mm | Shaft Size Minimum N/A 3.868 in98.247 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 4.185 in106.299 mm | Material N/A Stainless steel | CAD N/A |
99387 | Shaft Size Maximum N/A 3.879 in98.527 mm | Shaft Size Minimum N/A 3.873 in98.374 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 4.219 in107.163 mm | Material N/A Stainless steel | CAD N/A |
99393 | Shaft Size Maximum N/A 3.941 in100.101 mm | Shaft Size Minimum N/A 3.935 in99.949 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 4.313 in109.55 mm | Material N/A Stainless steel | CAD N/A |
99399 | Shaft Size Maximum N/A 4.006 in101.752 mm | Shaft Size Minimum N/A 3.998 in101.549 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 4.375 in111.125 mm | Material N/A Stainless steel | CAD N/A |
99412 | Shaft Size Maximum N/A 4.13 in104.902 mm | Shaft Size Minimum N/A 4.122 in104.699 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 4.42 in112.268 mm | Material N/A Stainless steel | CAD N/A |
99418 | Shaft Size Maximum N/A 4.191 in106.451 mm | Shaft Size Minimum N/A 4.183 in106.248 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 4.5 in114.3 mm | Material N/A Stainless steel | CAD N/A |
99424 | Shaft Size Maximum N/A 4.256 in108.102 mm | Shaft Size Minimum N/A 4.248 in107.899 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 4.813 in122.25 mm | Material N/A Stainless steel | CAD N/A |
99437 | Shaft Size Maximum N/A 4.378 in111.201 mm | Shaft Size Minimum N/A 4.37 in110.998 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 4.75 in120.65 mm | Material N/A Stainless steel | CAD N/A |
99450 | Shaft Size Maximum N/A 4.504 in114.402 mm | Shaft Size Minimum N/A 4.496 in114.198 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 5 in127 mm | Material N/A Stainless steel | CAD N/A |
99468 | Shaft Size Maximum N/A 4.693 in119.202 mm | Shaft Size Minimum N/A 4.685 in118.999 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 5.062 in128.575 mm | Material N/A Stainless steel | CAD N/A |
99499 | Shaft Size Maximum N/A 5.006 in127.152 mm | Shaft Size Minimum N/A 4.998 in126.949 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 5.406 in137.312 mm | Material N/A Stainless steel | CAD N/A |
99501 | Shaft Size Maximum N/A 5.006 in127.152 mm | Shaft Size Minimum N/A 4.998 in126.949 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 5.39 in136.906 mm | Material N/A Stainless steel | CAD N/A |
99513 | Shaft Size Maximum N/A 5.128 in130.251 mm | Shaft Size Minimum N/A 5.120 in130.048 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 5.5 in139.7 mm | Material N/A Stainless steel | CAD N/A |
99525 | Shaft Size Maximum N/A 5.254 in133.452 mm | Shaft Size Minimum N/A 5.246 in133.248 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 5.56 in141.224 mm | Material N/A Stainless steel | CAD N/A |